您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
E-SF2-Cut-mesh panels Flex ll CUSTOMCUT Stainless Steel - Safety fence system Flex II Stainless Steel
BRÜHL
Safety fence system Flex II Stainless steel
Fields
Powered by
CAD模型選擇
{bruehl/flex_ii_edel/felder/e_fl_fm.prj},{NB=E-SF2-2025-1039(C=969.5,REST=-10,0,0,0,CUSTOMCUT)},{ART=E-SF2},{H=2200},{HF=2025},{AM=1039.5},{BF=969.5},{DETAIL=0},{TOLLEFT=0},{TOLRIGHT=0},{NL=8},{HB=175},{BB=828},{RD55=7},{FL15X6=4},{ID=V-000000103},{H1=225},{N=9.000},{H2=400.000},{H3=800.000},{H4=0.000},{H5=0.000},{VERS=103},{HR1=200.000},{HR2=600.000},{HR3=800.000},{HR4=1000.000},{HR5=1400.000},{HR6=1600.000},{HR7=0.000},{HN=2200},{P=50.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
H
Fence height
[mm]
HF
Field height
[mm]
AMINFO
Post spacing
[mm]
BF
Field width
[mm]
NL
Number of reqired clips
ⁿ/ₐ
E-SF2-1825-234(233.5,0,0,...
E-SF2-1825-234
2000
1825
303.5
233.5
8
E-SF2-1825-326(256.5,0,0,...
E-SF2-1825-326
2000
1825
326.5
256.5
8
E-SF2-1825-326(279.5,0,0,...
E-SF2-1825-326
2000
1825
349.5
279.5
8
E-SF2-1825-326(302.5,0,0,...
E-SF2-1825-326
2000
1825
372.5
302.5
8
E-SF2-1825-326(325.5,0,0,...
E-SF2-1825-326
2000
1825
395.5
325.5
8
E-SF2-1825-441(348.5,0,0,...
E-SF2-1825-441
2000
1825
418.5
348.5
8
E-SF2-1825-441(371.5,0,0,...
E-SF2-1825-441
2000
1825
441.5
371.5
8
E-SF2-1825-441(394.5,0,0,...
E-SF2-1825-441
2000
1825
464.5
394.5
8
E-SF2-1825-441(417.5,0,0,...
E-SF2-1825-441
2000
1825
487.5
417.5
8
E-SF2-1825-441(440.5,0,0,...
E-SF2-1825-441
2000
1825
510.5
440.5
8
E-SF2-1825-533(463.5,0,0,...
E-SF2-1825-533
2000
1825
533.5
463.5
8
E-SF2-1825-533(486.5,0,0,...
E-SF2-1825-533
2000
1825
556.5
486.5
8
E-SF2-1825-533(509.5,0,0,...
E-SF2-1825-533
2000
1825
579.5
509.5
8
E-SF2-1825-533(532.5,0,0,...
E-SF2-1825-533
2000
1825
602.5
532.5
8
E-SF2-1825-625(555.5,0,0,...
E-SF2-1825-625
2000
1825
625.5
555.5
8
E-SF2-1825-625(578.5,0,0,...
E-SF2-1825-625
2000
1825
648.5
578.5
8
E-SF2-1825-625(601.5,0,0,...
E-SF2-1825-625
2000
1825
671.5
601.5
8
E-SF2-1825-625(624.5,0,0,...
E-SF2-1825-625
2000
1825
694.5
624.5
8
E-SF2-1825-740(647.5,0,0,...
E-SF2-1825-740
2000
1825
717.5
647.5
8
E-SF2-1825-740(670.5,0,0,...
E-SF2-1825-740
2000
1825
740.5
670.5
8
E-SF2-1825-740(693.5,0,0,...
E-SF2-1825-740
2000
1825
763.5
693.5
8
E-SF2-1825-740(716.5,0,0,...
E-SF2-1825-740
2000
1825
786.5
716.5
8
E-SF2-1825-740(739.5,0,0,...
E-SF2-1825-740
2000
1825
809.5
739.5
8
E-SF2-1825-832(762.5,0,0,...
E-SF2-1825-832
2000
1825
832.5
762.5
8
E-SF2-1825-832(785.5,0,0,...
E-SF2-1825-832
2000
1825
855.5
785.5
8
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表