您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
E-SF2 Standard mesh panels for Flex II Stainless Steel - Safety fence system Flex II Stainless Steel
BRÜHL
Safety fence system Flex II Stainless steel
Fields
Powered by
CAD模型選擇
{bruehl/flex_ii_edel/felder/e_fl_std.prj},{NB=E-SF2-2025-924(0,0,0)},{ART=E-SF2},{H=2200},{HF=2025},{AM=993.5},{BF=923.5},{DETAIL=0},{TOLLEFT=0},{TOLRIGHT=0},{NL=8},{HB=175},{P=50},{RD55=7},{RD35=37},{FL15X6=4},{H1=225},{CNSMASSEXACT=MIN},{N=9.000},{H2=400.000},{H3=800.000},{H4=0.000},{H5=0.000},{VERS=103},{HR1=200.000},{HR2=600.000},{HR3=800.000},{HR4=1000.000},{HR5=1400.000},{HR6=1600.000},{HR7=0.000},{TL=},{DWIRE=3.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
H
Fence height
[mm]
HF
Field height
[mm]
AMINFO
Post spacing
[mm]
BF
Field width
[mm]
NL
Number of reqired clips
ⁿ/ₐ
E-SF2-1825-234(0,0,0)
E-SF2-1825-234
2000
1825
303.5
233.5
8
E-SF2-1825-326(0,0,0)
E-SF2-1825-326
2000
1825
395.5
325.5
8
E-SF2-1825-441(0,0,0)
E-SF2-1825-441
2000
1825
510.5
440.5
8
E-SF2-1825-533(0,0,0)
E-SF2-1825-533
2000
1825
602.5
532.5
8
E-SF2-1825-625(0,0,0)
E-SF2-1825-625
2000
1825
694.5
624.5
8
E-SF2-1825-740(0,0,0)
E-SF2-1825-740
2000
1825
809.5
739.5
8
E-SF2-1825-832(0,0,0)
E-SF2-1825-832
2000
1825
901.5
831.5
8
E-SF2-1825-924(0,0,0)
E-SF2-1825-924
2000
1825
993.5
923.5
8
E-SF2-1825-1039(0,0,0)
E-SF2-1825-1039
2000
1825
1108.5
1038.5
8
E-SF2-1825-1131(0,0,0)
E-SF2-1825-1131
2000
1825
1200.5
1130.5
8
E-SF2-1825-1223(0,0,0)
E-SF2-1825-1223
2000
1825
1292.5
1222.5
8
E-SF2-1825-1338(0,0,0)
E-SF2-1825-1338
2000
1825
1407.5
1337.5
8
E-SF2-1825-1430(0,0,0)
E-SF2-1825-1430
2000
1825
1499.5
1429.5
8
E-SF2-1825-1545(0,0,0)
E-SF2-1825-1545
2000
1825
1614.5
1544.5
8
E-SF2-1825-1637(0,0,0)
E-SF2-1825-1637
2000
1825
1706.5
1636.5
8
E-SF2-1825-1729(0,0,0)
E-SF2-1825-1729
2000
1825
1798.5
1728.5
8
E-SF2-2025-234(0,0,0)
E-SF2-2025-234
2200
2025
303.5
233.5
8
E-SF2-2025-326(0,0,0)
E-SF2-2025-326
2200
2025
395.5
325.5
8
E-SF2-2025-441(0,0,0)
E-SF2-2025-441
2200
2025
510.5
440.5
8
E-SF2-2025-533(0,0,0)
E-SF2-2025-533
2200
2025
602.5
532.5
8
E-SF2-2025-625(0,0,0)
E-SF2-2025-625
2200
2025
694.5
624.5
8
E-SF2-2025-740(0,0,0)
E-SF2-2025-740
2200
2025
809.5
739.5
8
E-SF2-2025-832(0,0,0)
E-SF2-2025-832
2200
2025
901.5
831.5
8
E-SF2-2025-924(0,0,0)
E-SF2-2025-924
2200
2025
993.5
923.5
8
E-SF2-2025-1039(0,0,0)
E-SF2-2025-1039
2200
2025
1108.5
1038.5
8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Edelstahl Flex II-Lasche mit unverlierbarer Sechskantschraube - Accessories...
BRÜHL
12.05.2015
E-FTS-F Hinged door with mortise lock - Safety fence system Flex II Stainle...
BRÜHL
16.03.2015
E-STS-F Sliding door with hook latch - Safety fence system Flex II Stainles...
BRÜHL
16.03.2015
E-FTR-F Hinged door for handle or latch - Safety fence system Flex II Stain...
BRÜHL
16.09.2016
Edelstahl Flex II-Lasche mit unverlierbarer Sechskantschraube und Distanzpl...
BRÜHL
12.05.2015
E-DP-F Line post - Post for safety fence system Flex ll Stainless Steel
BRÜHL
08.11.2019
E-SF2-Cut-mesh panels Flex ll CUSTOMCUT Stainless Steel - Safety fence syst...
BRÜHL
27.09.2017
E-EP-F Corner post - Post for safety fence system Flex ll Stainless Steel
BRÜHL
08.11.2019
E-TP-F T-joint post - Post for safety fence system Flex ll Stainless Steel
BRÜHL
08.11.2019
SO SF2 upper cutting mesh elements, HB=20 CUSTOMCUT - High safety fence sys...
BRÜHL
10.10.2017
SO-Cut-mesh panels Flex ll FIXCUT Stainless Steel - Safety fence system Fle...
BRÜHL
14.10.2016
SF2-Standard mesh panels for Flex II - Safety fence system Flex II
BRÜHL
27.02.2019
E-DPHV1-F Line post with height adjustment 1 - Post for safety fence system...
BRÜHL
08.11.2019
E-SF2IE inside corner for Flex ll Stainless Steel - Safety fence system Fle...
BRÜHL
30.09.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表