您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
DW-AX-60X-M5 - Inductive Sensor
CONTRINEX
Inductive Sensor
Miniature
Powered by
CAD模型選擇
{contrinex/inductive_sensor/miniature/dw_ax_60x_m5.prj},{NB=DW-AD-604-M5},{ORDERNO=320-920-103},{TYPE=DW-AD-604-M5},{PR=Miniature},{PF=Classics - Series 600},{H=M5},{OD=0.8},{C=PVC, 2 m, 3 wire},{M=Embeddable},{P=PNP},{OP=Normally closed (NC)},{I=Standard output},{SV=10...30 VDC},{OPR=0},{TR=-25...+70},{ER=IP 67},{HSR=M5, Embeddable},{PO=PNP, Normally closed (NC)},{SFM=5000},{HM=Stainless-steel V2A},{CEPDF=Conformity_600_610_620_630_640_650.pdf},{WG=42.2},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{INFO=Product details},{X=1},{IODD=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PR
Product range
ⁿ/ₐ
PF
Product family
ⁿ/ₐ
H
Housing size
[mm]
OD
Operating distance
[mm]
C
Connection
ⁿ/ₐ
M
Mounting
ⁿ/ₐ
P
Polarity
ⁿ/ₐ
OP
Output
ⁿ/ₐ
I
Interface
ⁿ/ₐ
SV
Supply voltage
[V]
TR
Temperature range
[°C]
ER
Enclosure rating
ⁿ/ₐ
HSR
Housing size + mounting
[mm]
PO
Polarity + Output
ⁿ/ₐ
SFM
Switching frequency max.
[Hz]
HM
Housing material
ⁿ/ₐ
WG
Weight
[g]
ECCN
Custom tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
IODD
IO Device Description
ⁿ/ₐ
DW-AD-601-M5
320-920-015
DW-AD-601-M5
Miniature
Classics - Series 600
M5
0.8
PVC, 2 m, 3 wire
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M5, Embeddable
NPN, Normally open (NO)
5000
Stainless-steel V2A
44.4
85365019
YES
YES
0
DW-AD-602-M5
320-920-032
DW-AD-602-M5
Miniature
Classics - Series 600
M5
0.8
PVC, 2 m, 3 wire
Embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M5, Embeddable
NPN, Normally closed (NC)
5000
Stainless-steel V2A
40.0
85365019
YES
YES
0
DW-AD-603-M5
320-920-067
DW-AD-603-M5
Miniature
Classics - Series 600
M5
0.8
PVC, 2 m, 3 wire
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
-25...+70
IP 67
M5, Embeddable
PNP, Normally open (NO)
5000
Stainless-steel V2A
44.1
85365019
YES
YES
Contrinex-DW-Ax-603-M5 V1...
DW-AD-604-M5
320-920-103
DW-AD-604-M5
Miniature
Classics - Series 600
M5
0.8
PVC, 2 m, 3 wire
Embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M5, Embeddable
PNP, Normally closed (NC)
5000
Stainless-steel V2A
42.2
85365019
YES
YES
0
DW-AS-601-M5
320-920-212
DW-AS-601-M5
Miniature
Classics - Series 600
M5
0.8
M8 3-pin
Embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M5, Embeddable
NPN, Normally open (NO)
5000
Stainless-steel V2A
12.6
85365019
YES
YES
0
DW-AS-602-M5
320-920-221
DW-AS-602-M5
Miniature
Classics - Series 600
M5
0.8
M8 3-pin
Embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M5, Embeddable
NPN, Normally closed (NC)
5000
Stainless-steel V2A
14.0
85365019
YES
YES
0
DW-AS-603-M5
320-920-236
DW-AS-603-M5
Miniature
Classics - Series 600
M5
0.8
M8 3-pin
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
-25...+70
IP 67
M5, Embeddable
PNP, Normally open (NO)
5000
Stainless-steel V2A
14.0
85365019
YES
YES
Contrinex-DW-Ax-603-M5 V1...
DW-AS-604-M5
320-920-245
DW-AS-604-M5
Miniature
Classics - Series 600
M5
0.8
M8 3-pin
Embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M5, Embeddable
PNP, Normally closed (NC)
5000
Stainless-steel V2A
13.7
85365019
YES
YES
0
DW-AV-603-M5-276
320-920-298
DW-AV-603-M5-276
Miniature
Classics - Series 600
M5
0.8
PUR, 0.2 m + M8 3-pin
Embeddable
PNP
Normally open (NO)
IO-Link
10...30 VDC
-25...+70
IP 67
M5, Embeddable
PNP, Normally open (NO)
5000
Stainless-steel V2A
19.6
85365019
YES
YES
Contrinex-DW-Ax-603-M5 V1...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表