您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DUKTUS ZIPOX TYTON - Drinking water
vonRoll hydro
PIPES AND FITTINGS
Pressure pipes and fittings with plug-in sleeve
PRESSURE PIPES WITH PUSH-IN SOCKET
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pressure_pipes_and_fittings_w_ps/pressure_pipe_with_ps/duktus_zipox_tyton.prj},{NB=0101072633(400)},{ARTNR=0101072633},{BES=Zink-Überzug (200 g/m²) mit Deckbeschichtung Epoxidharzlack},{BES2=Hochofenzement},{LODLEVEL=400},{DN=350},{PFA=C40},{W=82.7},{L=6000},{DE=378},{DM=448},{T=188},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BES
Outer coating
ⁿ/ₐ
BES2
Inner lining
ⁿ/ₐ
DN
Diameter
ⁿ/ₐ
PFA
Pressure class
[bar]
W
Weight
[kg/m]
L
Length
[mm]
DE
Diameter
[mm]
DM
Diameter
[mm]
T
Length
[mm]
DUKTUS ZIPOX TYTON 80 010...
0101072641
Zinc outside coating (200...
Blast furnace cement lini...
80
C100
15.5
6000
98
156
127
DUKTUS ZIPOX TYTON 100 01...
0101072640
Zinc outside coating (200...
Blast furnace cement lini...
100
C100
19.5
6000
118
182
135
DUKTUS ZIPOX TYTON 125 01...
0101072639
Zinc outside coating (200...
Blast furnace cement lini...
125
C64
25.1
6000
144
206
143
DUKTUS ZIPOX TYTON 150 01...
0101072638
Zinc outside coating (200...
Blast furnace cement lini...
150
C64
29.2
6000
170
250
150
DUKTUS ZIPOX TYTON 200 01...
0101072637
Zinc outside coating (200...
Blast furnace cement lini...
200
C64
40.9
6000
222
293
160
DUKTUS ZIPOX TYTON 250 01...
0101072635
Zinc outside coating (200...
Blast furnace cement lini...
250
C50
52.7
6000
274
357
165
DUKTUS ZIPOX TYTON 300 01...
0101072636
Zinc outside coating (200...
Blast furnace cement lini...
300
C50
68.3
6000
326
410
170
DUKTUS ZIPOX TYTON 350 01...
0101072633
Zinc outside coating (200...
Blast furnace cement lini...
350
C40
82.7
6000
378
448
188
DUKTUS ZIPOX TYTON 400 01...
0101072631
Zinc outside coating (200...
Blast furnace cement lini...
400
C40
100.2
6000
429
521
190
DUKTUS ZIPOX TYTON 500 01...
0101072629
Zinc outside coating (200...
Blast furnace cement lini...
500
C40
139.6
6000
532
636
200
DUKTUS ZIPOX TYTON 600 01...
0101072627
Zinc outside coating (200...
Blast furnace cement lini...
600
C30
163.7
6000
635
732
176
DUKTUS ZIPOX TYTON 600 01...
0101072671
Zinc outside coating (200...
Blast furnace cement lini...
600
C40
193.7
6000
635
732
176
DUKTUS ZIPOX TYTON 700 01...
0101072625
Zinc outside coating (200...
Blast furnace cement lini...
700
C30
211.5
6000
738
849
198
DUKTUS ZIPOX TYTON 800 01...
0101072623
Zinc outside coating (200...
Blast furnace cement lini...
800
C30
272.0
6000
842
960
211
DUKTUS ZIPOX TYTON 900 01...
0101072621
Zinc outside coating (200...
Blast furnace cement lini...
900
C30
332.4
6000
945
1073
223
DUKTUS ZIPOX TYTON 1000 0...
0101072615
Zinc outside coating (200...
Blast furnace cement lini...
1000
C30
399.3
6000
1048
1188
235
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表