您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DUKTUS MMK fitting BLS - Double socket elbow BLS
vonRoll hydro
PIPES AND FITTINGS
Pipes and fittings with BLS push in socket
FITTINGS WITH BLS
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pipes_and_fittings_with_bls_ps/fittings_with_ps/mmk_bls.prj},{NB=380157(400)},{ARTNR=380157},{BES=Epoxy},{LODLEVEL=400},{DN=300},{DEF=45},{PFA=100},{W=84.5},{NPK=231.337},{L1=199.000},{D1=423.000},{D2=325.000},{D3=295.000},{R=462.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Diameter
ⁿ/ₐ
DEF
Deflection
[°]
PFA
[bar]
W
Weight
[kg]
NPK
412
ⁿ/ₐ
DUKTUS MMK fitting BLS 80...
380100
Epoxy coating
80
11
100
10.4
231.411
DUKTUS MMK fitting BLS 80...
380120
Epoxy coating
80
22
100
11.0
231.371
DUKTUS MMK fitting BLS 80...
380140
Epoxy coating
80
30
100
10.4
231.351
DUKTUS MMK fitting BLS 80...
380151
Epoxy coating
80
45
100
11.4
231.331
DUKTUS MMK fitting BLS 10...
380101
Epoxy coating
100
11
100
14.3
231.412
DUKTUS MMK fitting BLS 10...
380121
Epoxy coating
100
22
100
14.6
231.372
DUKTUS MMK fitting BLS 10...
380141
Epoxy coating
100
30
100
14.8
231.352
DUKTUS MMK fitting BLS 10...
380152
Epoxy coating
100
45
100
14.1
231.332
DUKTUS MMK fitting BLS 12...
380102
Epoxy coating
125
11
100
20.2
231.413
DUKTUS MMK fitting BLS 12...
380122
Epoxy coating
125
22
100
20.8
231.373
DUKTUS MMK fitting BLS 12...
380142
Epoxy coating
125
30
100
21.0
231.353
DUKTUS MMK fitting BLS 12...
380153
Epoxy coating
125
45
100
22.0
231.333
DUKTUS MMK fitting BLS 15...
380103
Epoxy coating
150
11
100
22.5
231.414
DUKTUS MMK fitting BLS 15...
380123
Epoxy coating
150
22
100
23.6
231.374
DUKTUS MMK fitting BLS 15...
380143
Epoxy coating
150
30
100
24.3
231.354
DUKTUS MMK fitting BLS 15...
380154
Epoxy coating
150
45
100
25.8
231.334
DUKTUS MMK fitting BLS 20...
380104
Epoxy coating
200
11
100
36.8
231.415
DUKTUS MMK fitting BLS 20...
380124
Epoxy coating
200
22
100
38.6
231.375
DUKTUS MMK fitting BLS 20...
380144
Epoxy coating
200
30
100
41.3
231.355
DUKTUS MMK fitting BLS 20...
380155
Epoxy coating
200
45
100
41.3
231.335
DUKTUS MMK fitting BLS 25...
380105
Epoxy coating
250
11
100
53.0
231.416
DUKTUS MMK fitting BLS 25...
380125
Epoxy coating
250
22
100
56.9
231.376
DUKTUS MMK fitting BLS 25...
380145
Epoxy coating
250
30
100
59.3
231.356
DUKTUS MMK fitting BLS 25...
380156
Epoxy coating
250
45
100
65.1
231.336
DUKTUS MMK fitting BLS 30...
380106
Epoxy coating
300
11
100
69.4
231.417
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表