您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DUKTUS GDR fitting BLS - Smooth pipes with two weld beads
vonRoll hydro
PIPES AND FITTINGS
Pipes and fittings with BLS push in socket
FITTINGS WITH BLS
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pipes_and_fittings_with_bls_ps/fittings_with_ps/gdr_bls.prj},{NB=0106080092(400)},{ARTNR=0106080092},{BES=Epoxy},{LODLEVEL=400},{DN=200},{L=400},{PFA=100},{W=21.0},{D1=221.000},{D2=201.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Diameter
ⁿ/ₐ
L
Installation length
[mm]
PFA
[bar]
W
Weight
[kg]
DUKTUS GDR fitting BLS 80...
0106089083
Epoxy coating
80
400
100
8.5
DUKTUS GDR fitting BLS 80...
0106089084
Epoxy coating
80
800
100
14.8
DUKTUS GDR fitting BLS 10...
0106089085
Epoxy coating
100
400
100
9.5
DUKTUS GDR fitting BLS 10...
0106080086
Epoxy coating
100
800
100
16.0
DUKTUS GDR fitting BLS 12...
0106089088
Epoxy coating
125
400
100
11.8
DUKTUS GDR fitting BLS 12...
0106080087
Epoxy coating
125
800
100
20.5
DUKTUS GDR fitting BLS 15...
0106089090
Epoxy coating
150
400
100
15.3
DUKTUS GDR fitting BLS 15...
0106080089
Epoxy coating
150
800
100
27.0
DUKTUS GDR fitting BLS 20...
0106080092
Epoxy coating
200
400
100
21.0
DUKTUS GDR fitting BLS 20...
0106080091
Epoxy coating
200
800
100
21.0
DUKTUS GDR fitting BLS 25...
0106029875
Epoxy coating
250
800
40
54.0
DUKTUS GDR fitting BLS 30...
0106029876
Epoxy coating
300
800
40
63.0
DUKTUS GDR fitting BLS 40...
0106029877
Epoxy coating
400
800
30
79.0
DUKTUS GDR fitting BLS 50...
0106029878
Epoxy coating
500
800
30
104.0
DUKTUS GDR fitting BLS 60...
0101072813
Epoxy coating
600
800
32
127.0
DUKTUS GDR fitting BLS 70...
0106030044
Epoxy coating
700
800
25
164.1
DUKTUS GDR fitting BLS 80...
0106032442
Epoxy coating
800
800
16
201.8
DUKTUS GDR fitting BLS 90...
0106029662
Epoxy coating
900
1000
16
240.4
DUKTUS GDR fitting BLS 10...
0106030668
Epoxy coating
1000
800
10
283.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表