您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
DST-LS-R-AL - Lead screws
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/dst_ls_r_al.prj},{NB=DST-LS-10X50-R-100-AL},{INFO=INFO},{L=100},{TR=DS10X50},{D1=10.00},{P=50.00},{LMAX=3000},{T=10X50},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Part No.
ⁿ/ₐ
TR
Thread D1 x P
ⁿ/ₐ
D1
Diameter
[mm]
P
Pitch
ⁿ/ₐ
LMAX
Max. length
[mm]
DST-LS-6.35X2.54-R-100-AL
DST-LS-6.35X2.54-R-100-AL
DS6.35X2.54
6.35
2.54
1000
DST-LS-6.35X5.08-R-100-AL
DST-LS-6.35X5.08-R-100-AL
DS6.35X5.08
6.35
5.08
1500
DST-LS-6.35X12.7-R-100-AL
DST-LS-6.35X12.7-R-100-AL
DS6.35X12.7
6.35
12.70
1500
DST-LS-6.35X25.4-R-100-AL
DST-LS-6.35X25.4-R-100-AL
DS6.35X25.4
6.35
25.40
1000
DST-LS-10X12-R-100-AL
DST-LS-10X12-R-100-AL
DS10X12
10.00
12.00
3000
DST-LS-10X25-R-100-AL
DST-LS-10X25-R-100-AL
DS10X25
10.00
25.00
3000
DST-LS-10X50-R-100-AL
DST-LS-10X50-R-100-AL
DS10X50
10.00
50.00
3000
DST-LS-14X25-R-100-AL
DST-LS-14X25-R-100-AL
DS14X25
14.00
25.00
3000
DST-LS-14X30-R-100-AL
DST-LS-14X30-R-100-AL
DS14X30
14.00
30.00
3000
DST-LS-16X35-R-100-AL
DST-LS-16X35-R-100-AL
DS16X35
16.00
35.00
3000
DST-LS-18X40-R-100-AL
DST-LS-18X40-R-100-AL
DS18X40
18.00
40.00
3000
DST-LS-18X80-R-100-AL
DST-LS-18X80-R-100-AL
DS18X80
18.00
80.00
3000
DST-LS-20X60-R-100-AL
DST-LS-20X60-R-100-AL
DS20X60
20.00
60.00
3000
DST-LS-20X90-R-100-AL
DST-LS-20X90-R-100-AL
DS20X90
20.00
90.00
3000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DST-LS-L-ES - Lead screws
igus
13.09.2022
PTGSG - Single start Trapezoidal Lead Screws
igus
13.09.2022
Non-Preloaded Type BLK
THK CO.,LTD.
22.12.2023
WFRM - Trapezoidal Lead Screw Nuts
igus
13.09.2022
DST-JSRM - Cylindrical metric screw nuts
igus
13.09.2022
A180FRI-02 - Lead screw nuts
igus
13.09.2022
W300FRI-02 - Trapezoidal lead screw nuts with flange
igus
13.09.2022
MTSFR, MTSFL, MTSNR, MTSNL, MTSGR, MTSGL, MTSCR - Nuts for Lead Screws -Fla...
Misumi
08.06.2021
GB/T 65-2000 - Slotted cheese head screws
Chinese Manufacturers
26.06.2017
Aluminium Profile mk 2040.100 - Aluminium Construction Profiles Series 40
Maschinenbau Kitz
02.05.2024
M Socket head cap screws - DME - Mat. Steel - DIN 912 - Class 12.9
D-M-E
27.06.2024
60 Case Metric - Shaft Only
Thomson Linear
14.08.2023
DST-LS-R-ES - Lead screws
igus
13.09.2022
DST-MOT-ES - Lead screw
igus
13.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表