您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
DSH - Hook-type lifting ring
CODIPRO
Powered by
CAD模型選擇
{codipro/dsh.prj},{NB=DSH M 18},{PREVIEW=_pool_/d9/bd/dsh.png},{REF=DSH M 18},{DIA=M 18 (x2,5)},{WLL=2,3},{WLLU=},{L1=27},{TT=70},{TTFT=},{XX=24},{S1=8},{S2=20},{A=45},{B=81},{C=45},{D=75},{E=50},{F=36},{G=79},{H=13},{MASS=2},{PDF=Open pdf},{INFO=CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.},{PDFTOOPEN=https://codipro.net/wp-content/uploads/2018/05/codipro-anneau-de-levage-a-crochet-dsh.pdf},{DEFAULTSORTATTR=216}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Partnumber
ⁿ/ₐ
DIA
Diameter
ⁿ/ₐ
WLL
5:1 - working load limit
[t]
WLLU
5:1 - working load limit
[lbs]
L1
Standard
[mm]
TT
Tightening torque
[Nm]
TTFT
Tightening torque
[ft-lb]
XX
[mm]
S1
[mm]
S2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
MASS
Weight
[kg]
INFO
ⁿ/ₐ
DSH M 8
DSH M 8
M 8 (x1,25)
0,4
15
6
18
8
16
33
56
30
44
32
23
58
9,5
0,8
CODIPRO adapts to your ne...
DSH M 10
DSH M 10
M 10 (x1,50)
0,7
18
10
18
8
16
33
56
30
44
32
23
58
9,5
0,8
CODIPRO adapts to your ne...
DSH M 12
DSH M 12
M 12 (x1,75)
1,05
21
15
18
8
16
33
56
30
44
32
23
58
9,5
0,8
CODIPRO adapts to your ne...
DSH M 14
DSH M 14
M 14 (x2)
1,4
23
30
24
8
20
45
81
45
75
50
36
79
13
1,9
CODIPRO adapts to your ne...
DSH M 16
DSH M 16
M 16 (x2)
2
27
50
24
8
20
45
81
45
75
50
36
79
13
2
CODIPRO adapts to your ne...
DSH M 18
DSH M 18
M 18 (x2,5)
2,3
27
70
24
8
20
45
81
45
75
50
36
79
13
2
CODIPRO adapts to your ne...
DSH M 20
DSH M 20
M 20 (x2,5)
2,5
30
100
24
8
20
45
81
45
75
50
36
79
13
2
CODIPRO adapts to your ne...
DSH U 516
DSH U 516
UNC 5/16"-18
1000
15
7
18
8
16
33
56
30
44
32
23
58
9,5
0,8
CODIPRO adapts to your ne...
DSH U 038
DSH U 038
UNC 3/8"-16
1300
18
8
18
8
16
33
56
30
44
32
23
58
9,5
0,8
CODIPRO adapts to your ne...
DSH U 050
DSH U 050
UNC 1/2"-13
2400
21
12
18
8
16
33
56
30
44
32
23
58
9,5
0,8
CODIPRO adapts to your ne...
DSH U 058
DSH U 058
UNC 5/8"-11
3900
27
40
24
8
20
45
81
45
75
50
36
79
13
1,9
CODIPRO adapts to your ne...
DSH U 075
DSH U 075
UNC 3/4"-10
5250
30
80
24
8
20
45
81
45
75
50
36
79
13
2
CODIPRO adapts to your ne...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SEB - Swivel eye bolt, GRADUP
CODIPRO
06.09.2023
DSS - Universal Swivel Shackle, GRADUP
CODIPRO
06.09.2023
Helical Gears and Screw Gears
KYOUIKU GEAR MFG, CO., LTD.
14.09.2023
FE.DSR - Female double swivel ring, GRADUP
CODIPRO
06.09.2023
CFF CFP CFCA - Fire Suppression System
Cease Fire
14.02.2024
RM-X-XE - Rod eye with spherical bearing
Rodobal
30.11.2011
RF-S - Rod eye with spherical bearing
Rodobal
30.11.2011
RM - Rod eye with spherical bearing
Rodobal
30.11.2011
SE-SEI-SEJR-SEJR316 - Rod eye with spherical bearing
Rodobal
30.11.2011
ANSA - Precision locknuts axial tightening wide series 3-6 tightening point...
Rodogrip
30.11.2011
AMKP - Flexible Couplings torsionally stiff for encoders. Polyamide body co...
Rodoflex
30.11.2011
RF - Rod eye with spherical bearing
Rodobal
30.11.2011
ATMB - Flexible Couplings torsionally stiff power transmission
Rodoflex
30.11.2011
Shim & Spacer (Washer type)
IWATA MFG. CO., LTD.
13.01.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表