您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
português
русский
Türkçe
中文
中文
DeltaPrimo with Material number -BIM Data - Pressure Booster System
KSB
BIM Data- KSB Products
Pumps and Pump systems-BIM Data
DeltaPrimo-BIM Data
Powered by
CAD模型選擇
{ksb/ksb_bim_products/pumps/ksb_delta_primo/bim_mtrlno_ksb_delta_primo_asmtab.prj},{NB=DeltaPrimo with Material number-BIM Data PN16_6B_05167011 LOD-200},{SA810ID03=PN16_6B_05167011},{PMPSZE=6.1},{PRDCPTDEF=146.000},{NOPMP=2},{INSTTYPDEF=47.000},{SCTNCNDTNDEF=2.000},{TYPCNTRLERDEF=2.000},{TYPVFDDEF=1.000},{SIZEDN1DEF=7.150},{SIZEDN2DEF=7.150},{NMNLPRPN1DEF=16.000},{SA=2},{MTRCNSTRDEF=5.000},{MTRPOLEDEF=2.000},{MTRSIZEDEF=77.000},{MTRMFGDEF=7.000},{EFFCLSDEF=0.000},{RTDPWRDEF=0.370},{MTRMTRLDEF=0.000},{MTRSRSTYPDEF=0.000},{MTRSTLDEF=85.000},{MTRLNO=05167011},{CMPSIZE=6B},{PRDCPT=F},{INSTTYP=Vertical},{SCTNCNDTN=F-Floated suction},{TYPCNTRLER=Central controller},{TYPVFD=Without VFD},{SIZEDN1=G 1 1/2\"},{SIZEDN2=G 1 1/2\"},{PLTFRMUSE=1.000},{BIMDATA=1},{LOD=200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MTRLNO
电机 SAP 材料号
ⁿ/ₐ
CMPSIZE
构件尺寸
ⁿ/ₐ
PRDCPT
制造理念
ⁿ/ₐ
NOPMP
泵数量
ⁿ/ₐ
INSTTYP
安装类型
ⁿ/ₐ
SCTNCNDTN
吸入情况
ⁿ/ₐ
TYPCNTRLER
调节类型
ⁿ/ₐ
TYPVFD
转速调节类型
ⁿ/ₐ
SIZEDN1
入口公称直径
ⁿ/ₐ
SIZEDN2
出口公称直径
ⁿ/ₐ
NMNLPRPN1
入口公称压力
ⁿ/ₐ
SA
级别数量
ⁿ/ₐ
MTRPRTCN
电机防护级
ⁿ/ₐ
RSA
降低等级数
ⁿ/ₐ
RTDFRQ
额定频率
ⁿ/ₐ
MTRCNSTR
电机结构型式
ⁿ/ₐ
MTRPOLE
电机级数
ⁿ/ₐ
MTRSIZE
电机尺寸
ⁿ/ₐ
MTRMFG
电机生产商
ⁿ/ₐ
EFFCLS
有效系数级别
ⁿ/ₐ
RTDPWR
额定功率
ⁿ/ₐ
MTRMTRL
电机材料
ⁿ/ₐ
MTRSRSTYP
电机型号系列
ⁿ/ₐ
EXTSHFT
增长的轴
ⁿ/ₐ
PHASE
设备电流类型
ⁿ/ₐ
DP_PN16_2B_05166929
05166929
2B
F
2
Vertical
F-Floated suction
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
2
IP55
Without
50Hz
V18
2
71B
KSB-choice
Without
0.37 kW
Not Available
Without
No
3 Phase
DP_PN16_2B_05082033
05082033
2B
F
2
Vertical
M-Mains supply
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
2
IP55
Without
50Hz
V18
2
71B
KSB-choice
Without
0.37 kW
Not Available
Without
No
3 Phase
DP_PN16_2B_05166932
05166932
2B
F
2
Vertical
F-Floated suction
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
3
IP55
Without
50Hz
V18
2
71B
KSB-choice
Without
0.37 kW
Not Available
Without
No
3 Phase
DP_PN16_2B_05082036
05082036
2B
F
2
Vertical
M-Mains supply
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
3
IP55
Without
50Hz
V18
2
71B
KSB-choice
Without
0.37 kW
Not Available
Without
No
3 Phase
DP_PN16_2B_05166935
05166935
2B
F
2
Vertical
F-Floated suction
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
4
IP55
Without
50Hz
V18
2
71B
KSB-choice
Without
0.37 kW
Not Available
Without
No
3 Phase
DP_PN16_2B_05082039
05082039
2B
F
2
Vertical
M-Mains supply
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
4
IP55
Without
50Hz
V18
2
71B
KSB-choice
Without
0.37 kW
Not Available
Without
No
3 Phase
DP_PN16_2B_05166938
05166938
2B
F
2
Vertical
F-Floated suction
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
5
IP55
Without
50Hz
V18
2
71B
KSB-choice
Without
0.37 kW
Not Available
Without
No
3 Phase
DP_PN16_2B_05082062
05082062
2B
F
2
Vertical
M-Mains supply
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
5
IP55
Without
50Hz
V18
2
71B
KSB-choice
Without
0.37 kW
Not Available
Without
No
3 Phase
DP_PN16_2B_05166941
05166941
2B
F
2
Vertical
F-Floated suction
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
6
IP55
Without
50Hz
V18
2
71C
KSB-choice
Without
0.55 kW
Not Available
Without
No
3 Phase
DP_PN16_2B_05082065
05082065
2B
F
2
Vertical
M-Mains supply
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
6
IP55
Without
50Hz
V18
2
71C
KSB-choice
Without
0.55 kW
Not Available
Without
No
3 Phase
DP_PN16_2B_05166944
05166944
2B
F
2
Vertical
F-Floated suction
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
7
IP55
Without
50Hz
V18
2
71C
KSB-choice
Without
0.55 kW
Not Available
Without
No
3 Phase
DP_PN16_2B_05082068
05082068
2B
F
2
Vertical
M-Mains supply
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
7
IP55
Without
50Hz
V18
2
71C
KSB-choice
Without
0.55 kW
Not Available
Without
No
3 Phase
DP_PN16_2B_05166947
05166947
2B
F
2
Vertical
F-Floated suction
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
8
IP55
Without
50Hz
V18
2
71C
KSB-choice
Without
0.55 kW
Not Available
Without
No
3 Phase
DP_PN16_2B_05082071
05082071
2B
F
2
Vertical
M-Mains supply
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
8
IP55
Without
50Hz
V18
2
71C
KSB-choice
Without
0.55 kW
Not Available
Without
No
3 Phase
DP_PN16_2B_05166950
05166950
2B
F
2
Vertical
F-Floated suction
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
9
IP55
Without
50Hz
V18
2
80A
KSB-choice
IE3
0.75 kW
AL
Without
No
3 Phase
DP_PN16_2B_05082074
05082074
2B
F
2
Vertical
M-Mains supply
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
9
IP55
Without
50Hz
V18
2
80A
KSB-choice
IE3
0.75 kW
AL
Without
No
3 Phase
DP_PN16_2B_05166953
05166953
2B
F
2
Vertical
F-Floated suction
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
10
IP55
Without
50Hz
V18
2
80A
KSB-choice
IE3
0.75 kW
AL
Without
No
3 Phase
DP_PN16_2B_05082077
05082077
2B
F
2
Vertical
M-Mains supply
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
10
IP55
Without
50Hz
V18
2
80A
KSB-choice
IE3
0.75 kW
AL
Without
No
3 Phase
DP_PN16_2B_05166956
05166956
2B
F
2
Vertical
F-Floated suction
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
11
IP55
Without
50Hz
V18
2
80B
KSB-choice
IE3
1.1 kW
AL
Without
No
3 Phase
DP_PN16_2B_05082080
05082080
2B
F
2
Vertical
M-Mains supply
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
11
IP55
Without
50Hz
V18
2
80B
KSB-choice
IE3
1.1 kW
AL
Without
No
3 Phase
DP_PN16_2B_05166959
05166959
2B
F
2
Vertical
F-Floated suction
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
12
IP55
Without
50Hz
V18
2
80B
KSB-choice
IE3
1.1 kW
AL
Without
No
3 Phase
DP_PN16_2B_05082083
05082083
2B
F
2
Vertical
M-Mains supply
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
12
IP55
Without
50Hz
V18
2
80B
KSB-choice
IE3
1.1 kW
AL
Without
No
3 Phase
DP_PN16_2B_05166962
05166962
2B
F
2
Vertical
F-Floated suction
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
14
IP55
Without
50Hz
V18
2
80B
KSB-choice
IE3
1.1 kW
AL
Without
No
3 Phase
DP_PN16_2B_05082086
05082086
2B
F
2
Vertical
M-Mains supply
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
14
IP55
Without
50Hz
V18
2
80B
KSB-choice
IE3
1.1 kW
AL
Without
No
3 Phase
DP_PN16_2B_05166965
05166965
2B
F
2
Vertical
F-Floated suction
Central controller
Without VFD
G 1 1/2"
G 1 1/2"
PN 16
16
IP55
Without
50Hz
V18
2
90S
KSB-choice
IE3
1.5 kW
AL
Without
No
3 Phase
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表