您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 491 - Double tube linear actuators , single slider, Type R1 Right hand thread, shaft journal at one end
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear actuators, Linear actuator connectors
GN491
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn491/gn_491_r1_asmtab.prj},{NB=Doppelrohr-Lineareinheit GN491-40-100-R1-SCR (0)},{ARTNR=GN491-40-100-R1-SCR},{D1=40},{L1=100},{MHUB=2650},{GSNDM=20.000},{GSP=4.000},{B=60},{D2=12},{D3NDM=8},{D4NDM=8},{D5=8.5},{D6X=13.5},{D7X=13.5},{SDIN912NDM=8.000},{H1=60},{H2=63},{H3=3},{H4=31.5},{H5=1.05},{L3=180},{L4=17},{M2=160},{M3X=132},{M4=39},{M5X=38},{M6=39},{M7=62},{M8X=12.5},{M9=12.0},{S=13},{WEIGHT=5.4700},{DH=MIN},{PARTNUMBER=GN 491-40-100-R1-SCR},{NORMNR=GN 491},{SL=100, 150, 200, 300},{GS=TR20x4},{D3=M8},{D4=M8},{D6=13.5},{FS=M6},{D7=13.5},{SDIN912=M8},{L2=3xB+L1},{M1=2xB+L1},{M3=132},{M5=38},{M8=12.5},{PDIN6885=A4x4x12},{AW=GN 491.1},{SA=GN953/GN9053},{HR=GN 924.40},{PPATH=gn_491_asmtpl.prj},{FORM=R1},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
L1
Stroke
[mm]
MHUB
max. travel
[mm]
GS
Shaft thread
ⁿ/ₐ
B
[mm]
D2
[mm]
D3
Thread
ⁿ/ₐ
D4
Thread
ⁿ/ₐ
D5
[mm]
D6
[mm]
FS
for screw DIN 912
ⁿ/ₐ
D7
[mm]
SDIN912
for screw DIN 912
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L2
Overall length
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
M5
[mm]
M6
[mm]
M7
[mm]
M8
[mm]
M9
[mm]
S
Hexagon
[mm]
PDIN6885
Key DIN 6885
ⁿ/ₐ
AW
Adapter shaft
ⁿ/ₐ
SA
Position indicator
ⁿ/ₐ
HR
Handwheel
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Doppelrohr-Lineareinheit ...
GN491-18-100-R1-SCR
18
100
420
TR10x3
28
6
-
M5
5.3
-
-
-
-
28
29
1
14.5
0.75
3xB+L1
81
16
2xB+L1
68
-
20
-
20
18
-
4.5
8
A2x2x12
GN 491.1
GN955/-
GN 923.18
0.6400
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-18-150-R1-SCR
18
150
420
TR10x3
28
6
-
M5
5.3
-
-
-
-
28
29
1
14.5
0.75
3xB+L1
81
16
2xB+L1
68
-
20
-
20
18
-
4.5
8
A2x2x12
GN 491.1
GN955/-
GN 923.18
0.7200
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-18-200-R1-SCR
18
200
420
TR10x3
28
6
-
M5
5.3
-
-
-
-
28
29
1
14.5
0.75
3xB+L1
81
16
2xB+L1
68
-
20
-
20
18
-
4.5
8
A2x2x12
GN 491.1
GN955/-
GN 923.18
0.8100
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-18-250-R1-SCR
18
250
420
TR10x3
28
6
-
M5
5.3
-
-
-
-
28
29
1
14.5
0.75
3xB+L1
81
16
2xB+L1
68
-
20
-
20
18
-
4.5
8
A2x2x12
GN 491.1
GN955/-
GN 923.18
0.8900
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-30-100-R1-SCR
30
100
1500
TR14x4
50
8
M6
M6
6.5
9
M5
10.5
M6
52
54
2
27.0
0.85
3xB+L1
130
16
2xB+L1
114
92
30
35
30
42
9.5
12.0
10
A2x2x12
GN 491.1
GN954/GN9054
GN 923.30
3.0000
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-30-150-R1-SCR
30
150
1500
TR14x4
50
8
M6
M6
6.5
9
M5
10.5
M6
52
54
2
27.0
0.85
3xB+L1
130
16
2xB+L1
114
92
30
35
30
42
9.5
12.0
10
A2x2x12
GN 491.1
GN954/GN9054
GN 923.30
2.9800
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-30-200-R1-SCR
30
200
1500
TR14x4
50
8
M6
M6
6.5
9
M5
10.5
M6
52
54
2
27.0
0.85
3xB+L1
130
16
2xB+L1
114
92
30
35
30
42
9.5
12.0
10
A2x2x12
GN 491.1
GN954/GN9054
GN 923.30
3.1600
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-30-300-R1-SCR
30
300
1500
TR14x4
50
8
M6
M6
6.5
9
M5
10.5
M6
52
54
2
27.0
0.85
3xB+L1
130
16
2xB+L1
114
92
30
35
30
42
9.5
12.0
10
A2x2x12
GN 491.1
GN954/GN9054
GN 923.30
3.5200
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-40-100-R1-SCR
40
100
2650
TR20x4
60
12
M8
M8
8.5
13.5
M6
13.5
M8
60
63
3
31.5
1.05
3xB+L1
180
17
2xB+L1
160
132
39
38
39
62
12.5
12.0
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.40
5.4700
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-40-150-R1-SCR
40
150
2650
TR20x4
60
12
M8
M8
8.5
13.5
M6
13.5
M8
60
63
3
31.5
1.05
3xB+L1
180
17
2xB+L1
160
132
39
38
39
62
12.5
12.0
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.40
5.8700
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-40-200-R1-SCR
40
200
2650
TR20x4
60
12
M8
M8
8.5
13.5
M6
13.5
M8
60
63
3
31.5
1.05
3xB+L1
180
17
2xB+L1
160
132
39
38
39
62
12.5
12.0
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.40
6.5000
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-40-300-R1-SCR
40
300
2650
TR20x4
60
12
M8
M8
8.5
13.5
M6
13.5
M8
60
63
3
31.5
1.05
3xB+L1
180
17
2xB+L1
160
132
39
38
39
62
12.5
12.0
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.40
6.9700
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-50-100-R1-SCR
50
100
2760
TR20x4
72
12
M10
M8
8.5
13.5
M8
13.5
M8
72
76
4
38.0
1.20
3xB+L1
206
18
2xB+L1
184
150
46
50
46
62
13.0
15.0
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.50
8.9000
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-50-150-R1-SCR
50
150
2760
TR20x4
72
12
M10
M8
8.5
13.5
M8
13.5
M8
72
76
4
38.0
1.20
3xB+L1
206
18
2xB+L1
184
150
46
50
46
62
13.0
15.0
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.50
9.4400
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-50-200-R1-SCR
50
200
2760
TR20x4
72
12
M10
M8
8.5
13.5
M8
13.5
M8
72
76
4
38.0
1.20
3xB+L1
206
18
2xB+L1
184
150
46
50
46
62
13.0
15.0
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.50
10.0000
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-50-300-R1-SCR
50
300
2760
TR20x4
72
12
M10
M8
8.5
13.5
M8
13.5
M8
72
76
4
38.0
1.20
3xB+L1
206
18
2xB+L1
184
150
46
50
46
62
13.0
15.0
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.50
11.1200
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-60-300-R1-SCR
60
300
2740
TR25x5
80
14
M10
M10
10.5
13.5
M8
16.5
M10
86
90
4
45.0
1.35
3xB+L1
240
19
2xB+L1
216
185
55
60
55
74
15
17.5
17
A5x5x16
GN 491.1
GN953/GN9053
GN 924.60
17.8000
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-60-400-R1-SCR
60
400
2740
TR25x5
80
14
M10
M10
10.5
13.5
M8
16.5
M10
86
90
4
45.0
1.35
3xB+L1
240
19
2xB+L1
216
185
55
60
55
74
15
17.5
17
A5x5x16
GN 491.1
GN953/GN9053
GN 924.60
18.9500
84879059
YES
Doppelrohr-Lineareinheit ...
GN491-60-500-R1-SCR
60
500
2740
TR25x5
80
14
M10
M10
10.5
13.5
M8
16.5
M10
86
90
4
45.0
1.35
3xB+L1
240
19
2xB+L1
216
185
55
60
55
74
15
17.5
17
A5x5x16
GN 491.1
GN953/GN9053
GN 924.60
20.6000
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表