您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Doepke
Created: 01.09.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
Doepke
selective
Doepke
protect
Residual current circuit-breakers (RCCBs)
Type of residual current AC
Powered by
CAD模型選擇
{doepke/protect/residual20current20circuit-breakers2028rccbs29/type20of20residual20current20ac/selective.prj},{NB=09127906 - 300},{MANUID=09127906},{CTN=85363030},{EF001391=4},{EF000228=400},{EF000227=25},{EF002358=0.5},{EF001366=400},{EF011980=4},{EF002562=10},{EF002564=5},{EF002950=4},{EF000218=69},{EF002570=2},{NETWEIGHT=0.440},{NETLENGTH=85},{NETWIDTH=72},{NETDEPTH=75},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{NETVOLUME=0.000459},{PREVIEW=doepke_09127906_400px_ml.png},{MANUTYPEDESC=DFS4 025-4/0,50-AC S},{DESCSHORT=Doepke Residual current circuit-breakers 4-pole, 25 A, 0.5 A, Type AC, selective, N left},{LOG=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
EF001391
Number of poles
ⁿ/ₐ
EF000228
Rated voltage
[V]
EF000227
Rated current
[A]
EF002358
Rated fault current
[A]
EF001366
Rated insulation voltage Ui
[V]
EF011980
Rated impulse withstand voltage Uimp
[kV]
EF000003
Mounting method
ⁿ/ₐ
EF002560
Leakage current type
ⁿ/ₐ
EF002561
Selective protection
ⁿ/ₐ
EF003604
Short-time delayed tripping
ⁿ/ₐ
EF002562
Short-circuit breaking capacity (Icw)
[kA]
EF002564
Surge current capacity
[kA]
EF000187
Voltage type
ⁿ/ₐ
EF007385
With interlocking device
ⁿ/ₐ
EF005455
Frequency
ⁿ/ₐ
EF008148
Additional equipment possible
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF002950
Width in number of modular spacings
ⁿ/ₐ
EF000218
Built-in depth
[mm]
EF007515
Ambient temperature during operating
[°C]
EF002570
Pollution degree
ⁿ/ₐ
EF007343
Connectable conductor cross section multi-wired
[mm²]
EF007337
Connectable conductor cross section solid-core
[mm²]
EF004663
Explosion-proof
ⁿ/ₐ
NETWEIGHT
Weight
[kg]
NETLENGTH
Length
[mm]
NETWIDTH
Width
[mm]
NETDEPTH
Depth
[mm]
CERTROHS
Certificate RoHS
ⁿ/ₐ
CERTCE
Certificate CE
ⁿ/ₐ
CERTREACH
Certificate REACH
ⁿ/ₐ
Doepke DFS2 016-2/0,30-AC...
09116606
DFS2 016-2/0,30-AC S
Doepke Residual current c...
Residual current circuit-...
4014712106864
Doepke Schaltgeräte GmbH
15
85363010
DE
2
230
16
0.3
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.242
85
36
75
true
true
true
Doepke DFS2 040-2/0,10-AC...
09135606
DFS2 040-2/0,10-AC S
Doepke Residual current c...
Residual current circuit-...
4014712131354
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
40
0.1
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.267
85
36
75
true
true
true
Doepke DFS2 040-2/0,30-AC...
09136606
DFS2 040-2/0,30-AC S
Doepke Residual current c...
Residual current circuit-...
4014712131378
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
40
0.3
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.244
85
36
75
true
true
true
Doepke DFS2 040-2/0,50-AC...
09137606
DFS2 040-2/0,50-AC S
Doepke Residual current c...
Residual current circuit-...
4014712131392
Doepke Schaltgeräte GmbH
0
85363030
DE
2
230
40
0.5
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.244
85
36
75
true
true
true
Doepke DFS2 063-2/0,10-AC...
09145606
DFS2 063-2/0,10-AC S
Doepke Residual current c...
Residual current circuit-...
4014712131415
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
63
0.1
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.258
85
36
75
true
true
true
Doepke DFS2 063-2/0,30-AC...
09146606
DFS2 063-2/0,30-AC S
Doepke Residual current c...
Residual current circuit-...
4014712131439
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
63
0.3
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.262
85
36
75
true
true
true
Doepke DFS2 063-2/0,50-AC...
09147606
DFS2 063-2/0,50-AC S
Doepke Residual current c...
Residual current circuit-...
4014712131453
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
63
0.5
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.266
85
36
75
true
true
true
Doepke DFS2 080-2/0,10-AC...
09155606
DFS2 080-2/0,10-AC S
Doepke Residual current c...
Residual current circuit-...
4014712131477
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
80
0.1
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.246
85
36
75
true
true
true
Doepke DFS2 080-2/0,30-AC...
09156606
DFS2 080-2/0,30-AC S
Doepke Residual current c...
Residual current circuit-...
4014712131491
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
80
0.3
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.246
85
36
75
true
true
true
Doepke DFS2 080-2/0,50-AC...
09157606
DFS2 080-2/0,50-AC S
Doepke Residual current c...
Residual current circuit-...
4014712131514
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
80
0.5
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.246
85
36
75
true
true
true
Doepke DFS2 100-2/0,10-AC...
09165606
DFS2 100-2/0,10-AC S
Doepke Residual current c...
Residual current circuit-...
4014712131538
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
100
0.1
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.266
85
36
75
true
true
true
Doepke DFS2 100-2/0,30-AC...
09166606
DFS2 100-2/0,30-AC S
Doepke Residual current c...
Residual current circuit-...
4014712131552
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
100
0.3
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.265
85
36
75
true
true
true
Doepke DFS2 100-2/0,50-AC...
09167606
DFS2 100-2/0,50-AC S
Doepke Residual current c...
Residual current circuit-...
4014712131576
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
100
0.5
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.247
85
36
75
true
true
true
Doepke DFS2 125-2/0,10-AC...
09175606
DFS2 125-2/0,10-AC S
Doepke Residual current c...
Residual current circuit-...
4014712131590
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
125
0.1
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.247
85
36
75
true
true
true
Doepke DFS2 125-2/0,30-AC...
09176606
DFS2 125-2/0,30-AC S
Doepke Residual current c...
Residual current circuit-...
4014712131613
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
125
0.3
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.255
85
36
75
true
true
true
Doepke DFS2 125-2/0,50-AC...
09177606
DFS2 125-2/0,50-AC S
Doepke Residual current c...
Residual current circuit-...
4014712131637
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
125
0.5
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.255
85
36
75
true
true
true
Doepke DFS4 016-4/0,10-AC...
09115906
DFS4 016-4/0,10-AC S
Doepke Residual current c...
Residual current circuit-...
4014712212107
Doepke Schaltgeräte GmbH
15
85363010
DE
4
400
16
0.1
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.440
85
72
75
true
true
true
Doepke DFS4 016-4/0,30-AC...
09116906
DFS4 016-4/0,30-AC S
Doepke Residual current c...
Residual current circuit-...
4014712212060
Doepke Schaltgeräte GmbH
15
85363010
DE
4
400
16
0.3
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.440
85
72
75
true
true
true
Doepke DFS4 016-4/0,50-AC...
09117906
DFS4 016-4/0,50-AC S
Doepke Residual current c...
Residual current circuit-...
4014712212022
Doepke Schaltgeräte GmbH
15
85363010
DE
4
400
16
0.5
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.440
85
72
75
true
true
true
Doepke DFS4 025-4/0,10-AC...
09125906
DFS4 025-4/0,10-AC S
Doepke Residual current c...
Residual current circuit-...
4014712211988
Doepke Schaltgeräte GmbH
15
85363030
DE
4
400
25
0.1
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.440
85
72
75
true
true
true
Doepke DFS4 025-4/0,30-AC...
09126906
DFS4 025-4/0,30-AC S
Doepke Residual current c...
Residual current circuit-...
4014712211940
Doepke Schaltgeräte GmbH
15
85363030
DE
4
400
25
0.3
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.440
85
72
75
true
true
true
Doepke DFS4 025-4/0,50-AC...
09127906
DFS4 025-4/0,50-AC S
Doepke Residual current c...
Residual current circuit-...
4014712211902
Doepke Schaltgeräte GmbH
15
85363030
DE
4
400
25
0.5
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.440
85
72
75
true
true
true
Doepke DFS4 040-4/0,10-AC...
09135906
DFS4 040-4/0,10-AC S
Doepke Residual current c...
Residual current circuit-...
4014712131750
Doepke Schaltgeräte GmbH
15
85363030
DE
4
400
40
0.1
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.424
85
72
75
true
true
true
Doepke DFS4 040-4/0,30-AC...
09136906
DFS4 040-4/0,30-AC S
Doepke Residual current c...
Residual current circuit-...
4014712091726
Doepke Schaltgeräte GmbH
10
85363030
DE
4
400
40
0.3
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.428
85
72
75
true
true
true
Doepke DFS4 040-4/0,50-AC...
09137906
DFS4 040-4/0,50-AC S
Doepke Residual current c...
Residual current circuit-...
4014712091740
Doepke Schaltgeräte GmbH
15
85363030
DE
4
400
40
0.5
400
4
DIN rail
AC
true
false
10
5
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.419
85
72
75
true
true
true
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表