您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
português
русский
Türkçe
中文
中文
DeltaMacro with Material number -BIM Data - 增压设备
KSB
BIM Data- KSB Products
Pumps and Pump systems-BIM Data
DeltaMacro-BIM Data
Powered by
CAD模型選擇
{ksb/ksb_bim_products/pumps/ksb_delta_macro/bim_mtrlno_ksb_delta_macro_asmtab.prj},{NB=DeltaMacro with Material number-BIM Data PN16_10B_05167982 LOD-200},{SA810ID03=PN16_10B_05167982},{PMPSZE=10.1},{PRDCPTDEF=347},{FRQINVRTERDEF=1},{NOPMP=4},{SCTNCNDTNDEF=2},{SA=9},{RSADEF=0},{SASRADEF=9.0},{TYPVFDDEF=3},{SIZEDN1DEF=65.10},{SIZEDN2DEF=65.10},{NMNLPRPN1DEF=16},{MTRCNSTRDEF=5},{MTRPOLE=2},{MTRSIZEDRF=113},{MTRMFGDEF=1},{EFFCLSDEF=1.5},{RTDPWRDEF=4.00},{MTRMTRLDEF=1},{MTRSRSTYPDEF=10},{PHASEDEF=3},{MTRSTLDEF=130},{MTRLNO=05167982},{CMPSIZE=10B},{PRDCPT=SVP},{FRQINVRTER=PumpDrive mounted on the motor},{SCTNCNDTN=F-Floated suction},{CNNPOSDN1=Right},{CNNPOSDN2=Right},{TYPCNTRLER=Central controller},{RSA=Without},{SASRA=/9},{PLTFRMUSE=1.000},{BIMDATA=1.000},{LOD=200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MTRLNO
Material number
ⁿ/ₐ
CMPSIZE
构件尺寸
ⁿ/ₐ
PRDCPT
制造理念
ⁿ/ₐ
NOPMP
泵数量
ⁿ/ₐ
SCTNCNDTN
吸入情况
ⁿ/ₐ
CNNPOSDN1
Connection position inlet
ⁿ/ₐ
CNNPOSDN2
Connection position outlet
ⁿ/ₐ
TYPCNTRLER
调节类型
ⁿ/ₐ
SA
级别数量
ⁿ/ₐ
RSA
降低等级数
ⁿ/ₐ
SIZEDN1
入口公称直径
ⁿ/ₐ
SIZEDN2
出口公称直径
ⁿ/ₐ
NMNLPRPN1
入口公称压力
ⁿ/ₐ
MTRCNSTR
电机结构型式
ⁿ/ₐ
MTRRTDSPD
Motor rated speed
ⁿ/ₐ
MTRSIZE
电机尺寸
ⁿ/ₐ
MTRMFG
电机生产商
ⁿ/ₐ
EFFCLS
有效系数级别
ⁿ/ₐ
RTDPWR
额定功率
ⁿ/ₐ
MTRMTRL
电机材料
ⁿ/ₐ
PHASE
电气阶段数量
ⁿ/ₐ
EXTSHFT
增长的轴
ⁿ/ₐ
DM_PN16_2B_05167326
05167326
2B
F
2
F-Floated suction
Right
Right
Central controller
2
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
71B
DMC
Without
0.37kW
Not Available
3 Phase
No
DM_PN16_2B_05082490
05082490
2B
F
2
M-Mains supply
Right
Right
Central controller
2
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
71B
DMC
Without
0.37kW
Not Available
3 Phase
No
DM_PN16_2B_05167329
05167329
2B
F
2
F-Floated suction
Right
Right
Central controller
3
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
71B
DMC
Without
0.37kW
Not Available
3 Phase
No
DM_PN16_2B_05082493
05082493
2B
F
2
M-Mains supply
Right
Right
Central controller
3
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
71B
DMC
Without
0.37kW
Not Available
3 Phase
No
DM_PN16_2B_05167332
05167332
2B
F
2
F-Floated suction
Right
Right
Central controller
4
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
71B
DMC
Without
0.37kW
Not Available
3 Phase
No
DM_PN16_2B_05082496
05082496
2B
F
2
M-Mains supply
Right
Right
Central controller
4
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
71B
DMC
Without
0.37kW
Not Available
3 Phase
No
DM_PN16_2B_05167335
05167335
2B
F
2
F-Floated suction
Right
Right
Central controller
5
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
71B
DMC
Without
0.37kW
Not Available
3 Phase
No
DM_PN16_2B_05082499
05082499
2B
F
2
M-Mains supply
Right
Right
Central controller
5
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
71B
DMC
Without
0.37kW
Not Available
3 Phase
No
DM_PN16_2B_05167338
05167338
2B
F
2
F-Floated suction
Right
Right
Central controller
6
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
71C
DMC
Without
0.55kW
Not Available
3 Phase
No
DM_PN16_2B_05082502
05082502
2B
F
2
M-Mains supply
Right
Right
Central controller
6
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
71C
DMC
Without
0.55kW
Not Available
3 Phase
No
DM_PN16_2B_05167341
05167341
2B
F
2
F-Floated suction
Right
Right
Central controller
7
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
71C
DMC
Without
0.55kW
Not Available
3 Phase
No
DM_PN16_2B_05082505
05082505
2B
F
2
M-Mains supply
Right
Right
Central controller
7
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
71C
DMC
Without
0.55kW
Not Available
3 Phase
No
DM_PN16_2B_05167344
05167344
2B
F
2
F-Floated suction
Right
Right
Central controller
8
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
71C
DMC
Without
0.55kW
Not Available
3 Phase
No
DM_PN16_2B_05082508
05082508
2B
F
2
M-Mains supply
Right
Right
Central controller
8
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
71C
DMC
Without
0.55kW
Not Available
3 Phase
No
DM_PN16_2B_05167347
05167347
2B
F
2
F-Floated suction
Right
Right
Central controller
9
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
80A
DMC
IE3
0.75kW
AL
3 Phase
No
DM_PN16_2B_05082511
05082511
2B
F
2
M-Mains supply
Right
Right
Central controller
9
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
80A
DMC
IE3
0.75kW
AL
3 Phase
No
DM_PN16_2B_05167350
05167350
2B
F
2
F-Floated suction
Right
Right
Central controller
10
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
80A
DMC
IE3
0.75kW
AL
3 Phase
No
DM_PN16_2B_05082514
05082514
2B
F
2
M-Mains supply
Right
Right
Central controller
10
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
80A
DMC
IE3
0.75kW
AL
3 Phase
No
DM_PN16_2B_05167353
05167353
2B
F
2
F-Floated suction
Right
Right
Central controller
11
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
80B
DMC
IE3
1.1kW
AL
3 Phase
No
DM_PN16_2B_05082517
05082517
2B
F
2
M-Mains supply
Right
Right
Central controller
11
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
80B
DMC
IE3
1.1kW
AL
3 Phase
No
DM_PN16_2B_05167356
05167356
2B
F
2
F-Floated suction
Right
Right
Central controller
12
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
80B
DMC
IE3
1.1kW
AL
3 Phase
No
DM_PN16_2B_05082520
05082520
2B
F
2
M-Mains supply
Right
Right
Central controller
12
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
80B
DMC
IE3
1.1kW
AL
3 Phase
No
DM_PN16_2B_05167359
05167359
2B
F
2
F-Floated suction
Right
Right
Central controller
14
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
80B
DMC
IE3
1.1kW
AL
3 Phase
No
DM_PN16_2B_05082523
05082523
2B
F
2
M-Mains supply
Right
Right
Central controller
14
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
80B
DMC
IE3
1.1kW
AL
3 Phase
No
DM_PN16_2B_05167362
05167362
2B
F
2
F-Floated suction
Right
Right
Central controller
16
Without
G 1 1/2"
G 1 1/2"
PN 16
V18
2900rpm
90S
DMC
IE3
1.5kW
AL
3 Phase
No
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DeltaBasic with Material number -BIM Data - Pressure Booster System
KSB
25.02.2024
Amarex - 潜水泵
KSB
14.04.2024
DeltaSolo with Material number -BIM Data - Pressure Booster System
KSB
25.02.2024
DeltaPrimo with Material number -BIM Data - Pressure Booster System
KSB
25.02.2024
DeltaMacro - 增压设备
KSB
06.02.2024
Movitec B/C Vertical - High-pressure in-line pump
KSB
06.02.2024
BOA-CVE IMS Configured -BIM Data - Automation BOA-Control IMS
KSB
14.04.2024
DeltaSolo D - Pressure Booster System
KSB
06.02.2024
DeltaCompact with Material number -BIM Data - Pressure Booster System
KSB
25.02.2024
Hyamat SVP - Pressure Booster System
KSB
06.02.2024
HyaSolo 2 D FL Compact - Break Tank Package Booster Set for FireFighting
KSB
15.03.2024
COMPLI 1200 - Sewage lifting station, Duplex unit for flats and industrial ...
JUNG PUMPEN
15.02.2022
LR2350 - Alle Füllstandsensoren
ifm_electronic
27.06.2024
AmaDrainer 3 with Material number -BIM Data - Submersible Waste Water Pump
KSB
25.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表