您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
DFS / DFX - SAE-Socket weld flange-coupling
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Socket Weld Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_socket_weld_flanges/sae_socket_weld_flange_coupling_asmtab.prj},{NB=DFS-114-SM-BL(H)},{NUM=114},{NUM2=},{PL=3000},{NDM=3 1/2},{MAT=S},{BOLT=M},{BOLT1=M16x55},{BOLTM=M16x55},{BOLTU=5/8 x 2},{MBX=35},{BOLTUX=5/8},{BOLTUY=2},{SPRE=N},{LODLEVEL=H},{A=103.0},{BX=89},{CX=120.7},{DX=152},{EX=69.9},{FX=136},{GX=96},{HX=54},{IX=34},{MASSX=4.80},{ZTN=73071990},{LINK=Webpage},{PPATH=parts_socket_weld_flange_coupling/sae_socket_weld_flange_coupling_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
CT
Coating
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
DFS-080-SM-BL
3000
1/2
Bare (Uncoated)
350
21.6
13
38.1
54
17.5
46
72
32
19
0.50
73071990
DFS-080-SM-038-BL
3000
1/2
Bare (Uncoated)
350
17.5
13
38.1
54
17.5
46
72
32
19
0.56
73071990
DFS-080-SM-A20-BL
3000
1/2
Bare (Uncoated)
350
20.3
13
38.1
54
17.5
46
72
32
19
0.52
73071990
DFS-100-SM-BL
3000
3/4
Bare (Uncoated)
350
27.2
19
47.6
65
22.3
50
72
36
19
0.78
73071990
DFS-100-SM-A25-BL
3000
3/4
Bare (Uncoated)
350
25.3
19
47.6
65
22.3
50
72
36
19
0.78
73071990
DFS-102-SM-BL
3000
1
Bare (Uncoated)
320
34.0
25
52.4
70
26.2
55
76
36
19
0.92
73071990
DFS-102-SM-A30-BL
3000
1
Bare (Uncoated)
320
30.3
25
52.4
70
26.2
55
76
36
19
0.92
73071990
DFS-104-SM-BL
3000
1 1/4
Bare (Uncoated)
280
42.8
32
58.7
79
30.2
68
82
42
22
1.32
73071990
DFS-104-SM-A38-BL
3000
1 1/4
Bare (Uncoated)
280
38.3
32
58.7
79
30.2
68
82
42
22
1.41
73071990
DFS-106-SM-BL
3000
1 1/2
Bare (Uncoated)
210
48.6
38
69.9
93
35.7
78
90
50
24
2.10
73071990
DFS-106-SM-A50-BL
3000
1 1/2
Bare (Uncoated)
210
50.5
38
69.9
93
35.7
78
90
50
24
2.10
73071990
DFS-108-SM-BL
3000
2
Bare (Uncoated)
210
61.0
51
77.8
102
42.9
90
90
50
26
2.38
73071990
DFS-110-SM-BL
3000
2 1/2
Bare (Uncoated)
175
76.6
63
88.9
114
50.8
105
100
50
30
2.95
73071990
DFS-112-SM-BL
3000
3
Bare (Uncoated)
160
90.5
73
106.4
134
61.9
124
100
54
34
4.30
73071990
DFS-114-SM-BL
3000
3 1/2
Bare (Uncoated)
35
103.0
89
120.7
152
69.9
136
96
54
34
4.80
73071990
DFS-116-SM-BL
3000
4
Bare (Uncoated)
35
115.5
99
130.2
162
77.8
146
96
54
34
5.20
73071990
DFS-118-SM-BL
3000
5
Bare (Uncoated)
35
142.0
120
152.4
184
92.1
181
100
56
28
7.28
73071990
DFS-401-SM-012-BL
6000
1/2
Bare (Uncoated)
420
21.6
13
40.5
54
18.2
46
72
32
19
0.52
73071990
DFS-401-SM-038-BL
6000
1/2
Bare (Uncoated)
420
17.5
13
40.5
54
18.2
46
72
32
19
0.58
73071990
DFS-401-SM-A20-BL
6000
1/2
Bare (Uncoated)
420
20.3
13
40.5
54
18.2
46
72
32
19
0.52
73071990
DFS-402-SM-BL
6000
3/4
Bare (Uncoated)
420
27.2
19
50.8
71
23.8
55
70
42
22
1.00
73071990
DFS-402-SM-A25-BL
6000
3/4
Bare (Uncoated)
420
25.3
19
50.8
71
23.8
55
70
42
22
1.00
73071990
DFS-403-SM-BL
6000
1
Bare (Uncoated)
420
34.0
25
57.2
81
27.8
65
84
50
22
1.61
73071990
DFS-403-SM-A30-BL
6000
1
Bare (Uncoated)
420
30.3
25
57.2
81
27.8
65
84
50
22
1.71
73071990
DFS-404-SM-BL
6000
1 1/4
Bare (Uncoated)
420
42.8
32
66.6
95
31.8
78
90
54
25
2.40
73071990
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表