您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Static seal GM 500, Self-centering, BSP thread - Static seal from rubber and metal material
Trelleborg
Industrial Sealing Systems
Static Seals
Bonded Seals
GM 500 Self-centering
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/bonded_seals/gm500_sc/sc_inch_asmtab.prj},{NB=DDW4C0827-4N49},{PARTNO=DDW4C0827},{GEW=BSP 3/4},{AD=34.93},{D3=28.53},{ID=27.05},{DN=23.83},{T=2.47},{MC=4N49},{DRN=827},{PPATH=sc_inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNO
Part-No.
ⁿ/ₐ
GEW
BSP Gewinde
ⁿ/ₐ
AD
Outside diameter
[mm]
D3
Diameter
[mm]
ID
Inside diameter
[mm]
DN
Diameter
[mm]
T
Thickness
[mm]
DDW4C0820-4N49
DDW4C0820
BSP 1/8
15.88
11.84
10.37
8.26
2.00
DDW4C0821-4N49
DDW4C0821
BSP 1/4
20.57
15.21
13.74
11.18
2.00
DDW4C0869-4N49
DDW4C0869
5/8
25.40
18.75
16.51
12.90
2.00
DDW4C0823-4N49
DDW4C0823
BSP 3/8
23.80
18.75
17.28
14.76
2.00
DDW4C0871-4N49
DDW4C0871
11/16
25.40
19.69
18.16
14.50
2.40
DDW4C0825-4N49
DDW4C0825
BSP 1/2
28.58
23.01
21.54
18.24
2.47
DDW4C0826-4N49
DDW4C0826
BSP 5/8
31.75
24.97
23.49
20.27
2.47
DDW4C0827-4N49
DDW4C0827
BSP 3/4
34.93
28.53
27.05
23.83
2.47
DDW4C0829-4N49
DDW4C0829
BSP 7/8
38.10
32.29
30.81
27.51
2.47
DDW4C0830-4N49
DDW4C0830
BSP 1
42.80
36.88
33.89
29.92
3.40
DDW4C0832-4N49
DDW4C0832
BSP 1 1/4
52.38
45.93
42.93
38.45
3.40
DDW4C0833-4N49
DDW4C0833
BSP 1 1/2
58.60
51.39
48.44
44.45
3.40
DDW4C0834-4N49
DDW4C0834
BSP 1 3/4
69.85
58.30
54.89
50.42
3.40
DDW4C0836-4N49
DDW4C0836
BSP 2
73.03
63.63
60.58
56.26
3.40
DDW4C0838-4N49
DDW4C0838
BSP 2 1/4
79.50
69.98
66.68
62.36
3.40
DDW4C0839-4N49
DDW4C0839
BSP 2 1/2
90.17
79.38
76.08
71.50
3.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Static seal GM 500, Self-centering, metric thread - Static seal from rubber...
Trelleborg
21.07.2023
DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
VOSS
13.03.2024
Static seal GM 500 for pipe connections and couplings ISO 1179 - Static sea...
Trelleborg
21.07.2023
Model 5239 - Female / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
1.59.010xx - Blanking plug
MayTec
30.09.2022
HMK4 Adapter - Union
Parker
31.05.2022
PTR34M Adapter - Thread reducer
Parker
31.05.2022
Article Group DD Whitworth and BSP Threads - Static seal from rubber and me...
Trelleborg
21.07.2023
F4OHMG5 Adapter - Male female thread adapter
Parker
31.05.2022
BS - Bonded seal | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
19.04.2024
Adjustable elbow coupling male connector EVW single part - Single parts, tu...
VOSS
11.04.2023
C6MK4 Adapter - Swivel nut elbow
Parker
31.05.2022
F8OHMG5 Adapter - Male female thread adapter
Parker
31.05.2022
F3HMG5 Adapter - Female swivel connector
Parker
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表