您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
DCPF - Inner Insert
Rigon
Accessories
Centering Dates Valves Or
Date stamps
Powered by
CAD模型選擇
{rigon/90_accessori/d2/k5/dcpf.prj},{NB=DCPF06},{SIG=DCPF},{COD=DCPF 06},{CODICEX=DCPF06},{D=6},{C=3.1},{A=2.0},{L2=8},{F=3.0},{NDM=1.600},{P=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D
Ref
[mm]
C
[mm]
A
Length K
[mm]
L2
Length L1
[mm]
DCPF04
DCPF
DCPF 04
4
2.2
2.0
8
DCPF04-L5
DCPF
DCPF 04-L5
4
2.1
1.2
5
DCPF05
DCPF
DCPF 05
5
3.1
2.0
8
DCPF06
DCPF
DCPF 06
6
3.1
2.0
8
DCPF08
DCPF
DCPF 08
8
4.4
2.5
10
DCPF10
DCPF
DCPF 10
10
5.2
3.0
12
DCPF12
DCPF
DCPF 12
12
6.2
3.0
14
DCPF16
DCPF
DCPF 16
16
8.2
3.5
14
DCPF20
DCPF
DCPF 20
20
11.0
4.5
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BRB-201017P - Socket Head Cap Screws - Metal Button Head
Essentra Components
24.07.2014
HK-78004B - Socket Head Cap Screws - Metal Standard Head
Reid Supply
26.01.2022
SSHS-FT - Socket Head Cap Screw (Special Low Head, Full Thread)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SETS(INCH) - Hexalobular Socket Head Cap Screw / Extra Low Head / Inch Thre...
NBK (Nabeya Bi-tech Kaisha)
17.10.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表