您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: DAIDO METAL
Created: 06.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DAIDO METAL
DBS02 - Bushing
DAIDO METAL
RESIN
DIABEST DBS02
Powered by
CAD模型選擇
{daido/resin/diabest_dbs02/bushing.prj},{NB=DBS1415},{CNSORDERNO=DBS1415},{ID=14},{IDH=16},{IDT=H7(+0.018/0)},{SD=14},{SDT=h7(0/-0.018)},{OD=16},{ODT=+0.340/+0.108},{T=1.0},{TT=-0.025/-0.085},{L=15},{LT=0/-0.3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Parts No.
ⁿ/ₐ
ID
Bushing Inner Diameter
[mm]
IDH
Recommended Housing Inner Diameter
[mm]
IDT
Recommended Housing I.D. Tolerance
[mm]
SD
Recommended Shaft Diameter
[mm]
SDT
Recommended Shaft Diameter Tolerance
[mm]
OD
Bushing Outer Diameter
[mm]
ODT
Bushing Outer Diameter Tolerance
[mm]
T
Bushing Thickness
[mm]
TT
Bushing Thickness Tolerance
[mm]
L
Bushing Length
[mm]
LT
Bushing Length Tolerance
[mm]
DBS0303
DBS0303
3
5
H7(+0.012/0)
3
h7(0/-0.010)
5
+0.210/+0.072
1.0
-0.015/-0.070
3
0/-0.3
DBS0305
DBS0305
3
5
H7(+0.012/0)
3
h7(0/-0.010)
5
+0.210/+0.072
1.0
-0.015/-0.070
5
0/-0.3
DBS0404
DBS0404
4
6
H7(+0.012/0)
4
h7(0/-0.012)
6
+0.210/+0.072
1.0
-0.023/-0.078
4
0/-0.3
DBS0406
DBS0406
4
6
H7(+0.012/0)
4
h7(0/-0.012)
6
+0.210/+0.072
1.0
-0.023/-0.078
6
0/-0.3
DBS0505
DBS0505
5
7
H7(+0.015/0)
5
h7(0/-0.012)
7
+0.270/+0.095
1.0
-0.025/-0.085
5
0/-0.3
DBS0508
DBS0508
5
7
H7(+0.015/0)
5
h7(0/-0.012)
7
+0.270/+0.095
1.0
-0.025/-0.085
8
0/-0.3
DBS0510
DBS0510
5
7
H7(+0.015/0)
5
h7(0/-0.012)
7
+0.270/+0.095
1.0
-0.025/-0.085
10
0/-0.3
DBS0605
DBS0605
6
8
H7(+0.015/0)
6
h7(0/-0.012)
8
+0.270/+0.095
1.0
-0.025/-0.085
5
0/-0.3
DBS0606
DBS0606
6
8
H7(+0.015/0)
6
h7(0/-0.012)
8
+0.270/+0.095
1.0
-0.025/-0.085
6
0/-0.3
DBS0608
DBS0608
6
8
H7(+0.015/0)
6
h7(0/-0.012)
8
+0.270/+0.095
1.0
-0.025/-0.085
8
0/-0.3
DBS0610
DBS0610
6
8
H7(+0.015/0)
6
h7(0/-0.012)
8
+0.270/+0.095
1.0
-0.025/-0.085
10
0/-0.3
DBS0806
DBS0806
8
10
H7(+0.015/0)
8
h7(0/-0.015)
10
+0.270/+0.095
1.0
-0.025/-0.085
6
0/-0.3
DBS0808
DBS0808
8
10
H7(+0.015/0)
8
h7(0/-0.015)
10
+0.270/+0.095
1.0
-0.025/-0.085
8
0/-0.3
DBS0810
DBS0810
8
10
H7(+0.015/0)
8
h7(0/-0.015)
10
+0.270/+0.095
1.0
-0.025/-0.085
10
0/-0.3
DBS0812
DBS0812
8
10
H7(+0.015/0)
8
h7(0/-0.015)
10
+0.270/+0.095
1.0
-0.025/-0.085
12
0/-0.3
DBS0815
DBS0815
8
10
H7(+0.015/0)
8
h7(0/-0.015)
10
+0.270/+0.095
1.0
-0.025/-0.085
15
0/-0.3
DBS1008
DBS1008
10
12
H7(+0.018/0)
10
h7(0/-0.015)
12
+0.340/+0.108
1.0
-0.025/-0.085
8
0/-0.3
DBS1010
DBS1010
10
12
H7(+0.018/0)
10
h7(0/-0.015)
12
+0.340/+0.108
1.0
-0.025/-0.085
10
0/-0.3
DBS1012
DBS1012
10
12
H7(+0.018/0)
10
h7(0/-0.015)
12
+0.340/+0.108
1.0
-0.025/-0.085
12
0/-0.3
DBS1015
DBS1015
10
12
H7(+0.018/0)
10
h7(0/-0.015)
12
+0.340/+0.108
1.0
-0.025/-0.085
15
0/-0.3
DBS1210
DBS1210
12
14
H7(+0.018/0)
12
h7(0/-0.018)
14
+0.340/+0.108
1.0
-0.025/-0.085
10
0/-0.3
DBS1212
DBS1212
12
14
H7(+0.018/0)
12
h7(0/-0.018)
14
+0.340/+0.108
1.0
-0.025/-0.085
12
0/-0.3
DBS1215
DBS1215
12
14
H7(+0.018/0)
12
h7(0/-0.018)
14
+0.340/+0.108
1.0
-0.025/-0.085
15
0/-0.3
DBS1220
DBS1220
12
14
H7(+0.018/0)
12
h7(0/-0.018)
14
+0.340/+0.108
1.0
-0.025/-0.085
20
0/-0.3
DBS1410
DBS1410
14
16
H7(+0.018/0)
14
h7(0/-0.018)
16
+0.340/+0.108
1.0
-0.025/-0.085
10
0/-0.3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DBS02 - Flanged Bushing
DAIDO METAL
22.01.2019
DDK05 - Bushing
DAIDO METAL
22.01.2019
DBX01 - Thrust Washer
DAIDO METAL
22.01.2019
DBB01 - Bushing
DAIDO METAL
22.01.2019
DBX01 - Bushing
DAIDO METAL
22.01.2019
Bushings - 80B
OILES CORPORATION
15.04.2019
DDK05 - Flanged Bushing
DAIDO METAL
22.01.2019
DBB01 - Slide Plate
DAIDO METAL
22.01.2019
LM 6 F-060-ZA - LM 6 F-060-ZA
domino modul
11.05.2020
LM 6 F-060 - Pneumatic Linear Module
domino modul
11.05.2020
LM 5 F-120 - pneumatisches Linearmodul
domino modul
11.05.2020
PG 4 - Parallel Gripper
domino modul
11.05.2020
LM 8 F-360 ZA-V - LM 8 F-360 ZA-V
domino modul
11.05.2020
LM 5 FZ-090 - Pneumatic Linear Module with Intermediate Position
domino modul
11.05.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表