您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Damper valve control knob flange - HoKa butterfly valve with rotary knob, with flange on both sides, 15° louvre
Funken
Ventilation fittings
Dampers
Powered by
CAD模型選擇
{funken/hoka/drosselklappen/drosselklappe_drehknopf_flansch_asmtab.prj},{NB=Drosselklappe PP, Innendurchmesser = 355 - 10031548(LOD=M-300)},{CNSORDERNO=10031548},{CNSPRICE=112.70},{CNSMASSEXACT=0.000},{DA=355},{LGES=230},{L=50.0},{L1=70},{LX=170},{L1X=70},{LX2=115},{TOL=2.4},{S=4.0},{D=349.700},{D1=355.700},{D2=357.700},{D3=366.529},{B=24.676},{B1=208.604},{V=1},{V1=2},{V2=1},{MCODE=3.klpdr.dk.fl.4g:s.0355},{ARTD=HoKa PP Drosselklappe Ø355 mm mit Drehknopf, beidseitig mit Flansch, 4. Generation},{ARTE=HoKa PP damper valve operated by control knob Ø 355 mm with flanges, 4th generation},{ARTF=HoKa PP vanne papillon à commande manuelle avec brides Ø 355 mm, bouton, 4ème génération},{CNSMAT=PP},{FAR=RAL 7032},{FARD=schwarz},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
KNG
KatalogNG
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
FARD
Color knob
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
L
Length
[mm]
L1
Length
[mm]
TOL
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Damper valve PVC, inner d...
10031409
HoKa PVC damper valve ope...
PVC
0075
RAL 7011
black
75
188
27.5
75
0.3
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031410
HoKa PVC damper valve ope...
PVC
0090
RAL 7011
black
90
188
35.0
60
0.3
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031411
HoKa PVC damper valve ope...
PVC
0110
RAL 7011
black
110
210
40.0
70
0.3
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031412
HoKa PVC damper valve ope...
PVC
0125
RAL 7011
black
125
210
40.0
70
0.3
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031413
HoKa PVC damper valve ope...
PVC
0140
RAL 7011
black
140
210
37.5
75
0.4
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031414
HoKa PVC damper valve ope...
PVC
0160
RAL 7011
black
160
210
40.0
70
0.4
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031416
HoKa PVC damper valve ope...
PVC
0180
RAL 7011
black
180
230
50.0
70
0.4
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031417
HoKa PVC damper valve ope...
PVC
0200
RAL 7011
black
200
230
50.0
70
0.5
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031418
HoKa PVC damper valve ope...
PVC
0225
RAL 7011
black
225
230
50.0
70
0.5
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031419
HoKa PVC damper valve ope...
PVC
0250
RAL 7011
black
250
230
50.0
70
0.5
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031420
HoKa PVC damper valve ope...
PVC
0280
RAL 7011
black
280
230
47.5
75
0.6
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031421
HoKa PVC damper valve ope...
PVC
0315
RAL 7011
black
315
230
50.0
70
0.6
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031423
HoKa PVC damper valve ope...
PVC
0355
RAL 7011
black
355
230
50.0
70
0.7
3.0
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PVC, inner d...
10031424
HoKa PVC damper valve ope...
PVC
0400
RAL 7011
black
400
240
50.0
80
0.7
3.0
HOKA PVC damper valve wit...
The specified dimensions ...
Damper valve PE, inner di...
10031456
HoKa PE damper valve oper...
PE
0075
black
black
75
188
27.5
75
0.7
3.0
HOKA PE-HD damper valve w...
The specified dimensions ...
Damper valve PE, inner di...
10031458
HoKa PE damper valve oper...
PE
0090
black
black
90
188
35.0
60
0.9
3.0
HOKA PE-HD damper valve w...
The specified dimensions ...
Damper valve PE, inner di...
10031460
HoKa PE damper valve oper...
PE
0110
black
black
110
210
40.0
70
1.0
3.0
HOKA PE-HD damper valve w...
The specified dimensions ...
Damper valve PE, inner di...
10031461
HoKa PE damper valve oper...
PE
0125
black
black
125
210
40.0
70
1.2
3.0
HOKA PE-HD damper valve w...
The specified dimensions ...
Damper valve PE, inner di...
10031463
HoKa PE damper valve oper...
PE
0140
black
black
140
210
37.5
75
1.3
3.0
HOKA PE-HD damper valve w...
The specified dimensions ...
Damper valve PE, inner di...
10031465
HoKa PE damper valve oper...
PE
0160
black
black
160
210
40.0
70
1.5
3.0
HOKA PE-HD damper valve w...
The specified dimensions ...
Damper valve PE, inner di...
10031466
HoKa PE damper valve oper...
PE
0180
black
black
180
230
50.0
70
1.7
3.5
HOKA PE-HD damper valve w...
The specified dimensions ...
Damper valve PE, inner di...
10031467
HoKa PE damper valve oper...
PE
0200
black
black
200
230
50.0
70
1.8
3.5
HOKA PE-HD damper valve w...
The specified dimensions ...
Damper valve PE, inner di...
10031470
HoKa PE damper valve oper...
PE
0225
black
black
225
230
50.0
70
1.9
3.5
HOKA PE-HD damper valve w...
The specified dimensions ...
Damper valve PE, inner di...
10031471
HoKa PE damper valve oper...
PE
0250
black
black
250
230
50.0
70
2.0
3.5
HOKA PE-HD damper valve w...
The specified dimensions ...
Damper valve PE, inner di...
10031473
HoKa PE damper valve oper...
PE
0280
black
black
280
230
47.5
75
2.2
3.5
HOKA PE-HD damper valve w...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表