您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
DADI5588PG - Dado esagonale medio
Rigon
Accessories
Bolts
Screws
Powered by
CAD模型選擇
{rigon/90_accessori/a8/f3/dadi5588pg.prj},{NB=DADI5588PG M024},{CODE=DADI5588PG M024},{D=M24},{PASSO=3.00},{S=36},{M=19.0},{EMIN=39.98},{PASSO1=Grosso},{UNI=5588},{DIN=934},{CLASSE=Classe 10},{TOLLERANZA=Tolleranze secondo Iso 4759},{DX=24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CODE
Code
ⁿ/ₐ
D
d
[mm]
PASSO
Step
ⁿ/ₐ
S
s
[mm]
M
m
[mm]
EMIN
e min.
[mm]
PASSO1
Step
ⁿ/ₐ
UNI
ⁿ/ₐ
DIN
ⁿ/ₐ
CLASSE
Class
ⁿ/ₐ
TOLLERANZA
Tolerance
ⁿ/ₐ
DADI5588PG M006
DADI5588PG M006
M6
1.00
10
5.0
11.05
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M008
DADI5588PG M008
M8
1.25
13
6.5
14.38
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M010
DADI5588PG M010
M10
1.50
17
8.0
18.90
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M012
DADI5588PG M012
M12
1.75
19
10.0
21.10
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M014
DADI5588PG M014
M14
2.00
22
11.0
24.49
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M016
DADI5588PG M016
M16
2.00
24
13.0
26.75
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M018
DADI5588PG M018
M18
2.50
27
15.0
30.14
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M020
DADI5588PG M020
M20
2.50
30
16.0
33.53
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M022
DADI5588PG M022
M22
2.50
32
18.0
35.72
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M024
DADI5588PG M024
M24
3.00
36
19.0
39.98
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M027
DADI5588PG M027
M27
3.00
41
22.0
45.63
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M030
DADI5588PG M030
M30
3.50
46
24.0
51.28
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M033
DADI5588PG M033
M33
3.50
50
26.0
55.80
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M036
DADI5588PG M036
M36
4.00
55
29.0
61.31
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M039
DADI5588PG M039
M39
4.00
60
31.0
66.96
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M042
DADI5588PG M042
M42
4.50
65
34.0
72.61
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M045
DADI5588PG M045
M45
4.50
70
36.0
78.26
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M048
DADI5588PG M048
M48
5.00
75
38.0
83.91
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M052
DADI5588PG M052
M52
5.00
80
42.0
89.56
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M056
DADI5588PG M056
M56
5.50
85
45.0
95.07
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PG M060
DADI5588PG M060
M60
5.50
90
48.0
100.72
Big
5588
934
Class 10
Tolerances according to I...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DADI5588PF - Dado esagonale medio
Rigon
27.08.2021
Mod. U - Iston Rod Lock Nut
Camozzi
11.06.2024
RRP6592FE - Rondella piana
Rigon
27.08.2021
Coarse/Fine Nut - Coarse/Fine Nut
Misumi
02.06.2021
DM3xx/z - Washer metric
Jacob
21.05.2024
Reference 62641 - Lubrificated Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Nut - Nut
Aircomp
03.04.2023
DADO - Piedi snodati e fissi
GAMM
05.05.2022
Reference 66650 - Tige filetée longueur 1 mètre - DIN 976-2 - Inox A4-L
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
RVTCEI 12.9 - Slotted head cap screw
Rigon
13.06.2024
EXAGONAL SELF-LOCKING NUT M8 DIN985
FM
27.07.2022
Nut - Stainless steel
AIRWORK
27.06.2022
Reference 65104 - Hexagon head screw full thread - ISO 4017 - Stainless ste...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表