您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
DADI5588PF - Dado esagonale medio
Rigon
Accessories
Bolts
Screws
Powered by
CAD模型選擇
{rigon/90_accessori/a8/f3/dadi5588pf.prj},{NB=DADI5588PF M027},{CODE=DADI5588PF M027},{D=M27},{PASSO=2.00},{S=41},{M=22.0},{EMIN=45.63},{PASSO1=Grosso},{UNI=5588},{DIN=934},{CLASSE=Classe 10},{TOLLERANZA=Tolleranze secondo Iso 4759},{DX=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
D
d
[mm]
PASSO
Step
ⁿ/ₐ
S
s
[mm]
M
m
[mm]
EMIN
emin.
ⁿ/ₐ
PASSO1
Passo 1
ⁿ/ₐ
UNI
ⁿ/ₐ
DIN
ⁿ/ₐ
CLASSE
Class
ⁿ/ₐ
TOLLERANZA
Tolerance
ⁿ/ₐ
DADI5588PF M008
DADI5588PF M008
M8
1.00
13
6.5
14.38
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M010
DADI5588PF M010
M10
1.25
17
8.0
18.90
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M012
DADI5588PF M012
M12
1.25
19
10.0
21.10
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M014
DADI5588PF M014
M14
1.50
22
11.0
24.49
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M016
DADI5588PF M016
M16
1.50
24
13.0
26.75
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M018
DADI5588PF M018
M18
1.50
27
15.0
30.14
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M020
DADI5588PF M020
M20
1.50
30
16.0
33.53
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M022
DADI5588PF M022
M22
1.50
32
18.0
35.72
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M024
DADI5588PF M024
M24
2.00
36
19.0
39.98
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M027
DADI5588PF M027
M27
2.00
41
22.0
45.63
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M030
DADI5588PF M030
M30
2.00
46
24.0
51.28
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M033
DADI5588PF M033
M33
2.00
50
26.0
55.80
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M036
DADI5588PF M036
M36
3.00
55
29.0
61.31
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M039
DADI5588PF M039
M39
3.00
60
31.0
66.96
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M042
DADI5588PF M042
M42
3.00
65
34.0
72.61
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M045
DADI5588PF M045
M45
3.00
70
36.0
78.26
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M048
DADI5588PF M048
M48
3.00
75
38.0
83.91
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M052
DADI5588PF M052
M52
3.00
80
42.0
89.56
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M056
DADI5588PF M056
M56
3.00
85
45.0
95.07
Big
5588
934
Class 10
Tolerances according to I...
DADI5588PF M060
DADI5588PF M060
M60
4.00
90
48.0
100.72
Big
5588
934
Class 10
Tolerances according to I...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RRP6592FE - Rondella piana
Rigon
27.08.2021
DADI5588PG - Dado esagonale medio
Rigon
27.08.2021
07320 - Washers for clamps steel or aluminium DIN 6340
norelem
30.05.2024
Reference 66650 - Tige filetée longueur 1 mètre - DIN 976-2 - Inox A4-L
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ISO 7089 - Plain washers, normal series, product grade A
Fabory
13.02.2023
Reference 65104 - Hexagon head screw full thread - ISO 4017 - Stainless ste...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Modèle 415621 - Ecrou hexagonal filetage métrique pas fin - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
ISO 7380 - Hexagon socket button head screws
Chinese Manufacturers
27.05.2014
TCEI - Vite a testa cilindrica con esagono incassato(UNI:5931 , DIN:912) - ...
CA-BE
03.11.2022
RONDELLA - Piedi snodati e fissi
GAMM
05.05.2022
Nut - Nut
Aircomp
03.04.2023
V.2LLU - LARGE LARGE MACHINED WASHERS NFE 25-513LLU Inox A1 / S.S 303 ou In...
FG INOX
16.02.2017
ISO 4017 BUMAX DX 129 - Hexagon Head Cap screw ISO 4017 (DIN 933)
BUMAX
25.04.2023
DIN 912 (ISO 4762) - FN 124 - 12.9, schwarz - Cylinder head screws cap scre...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表