您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
D0145 - Elbow adaptor - BSP taper
IMI Norgren
Fittings
Pneufit D Metric
Elbow adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_d/elbow_adaptors_connectors/d0145.prj},{NB=D01450828},{NAME=D01450828},{INAME=D01450828},{SHA256=QKCc6t6MwPUzIKKdwPEfAMD/LfSLVpQ+DSb6TU6VzXU=},{CNSORDERNO=D01450828},{PS=8},{TH=PIF},{PS2=1/4\"},{TH2=R - ISO R Taper},{INFOWWW=Link},{INFOPATH=http://cdn.norgren.com/pdf/en_9_1_050_PNEUFIT_D.pdf},{STEP=D01450828.STEP}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
PS2
Port Size
ⁿ/ₐ
TH2
Thread form
ⁿ/ₐ
D01450418
D01450418
4
PIF
1/8"
R - ISO R Taper
D01450618
D01450618
6
PIF
1/8"
R - ISO R Taper
D01450628
D01450628
6
PIF
1/4"
R - ISO R Taper
D01450828
D01450828
8
PIF
1/4"
R - ISO R Taper
D01450838
D01450838
8
PIF
3/8"
R - ISO R Taper
D01451028
D01451028
10
PIF
1/4"
R - ISO R Taper
D01451038
D01451038
10
PIF
3/8"
R - ISO R Taper
D01451248
D01451248
12
PIF
1/2"
R - ISO R Taper
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 5285 - BSP Female / NPT male adapter - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
302356 - BSP ADAPTER MALE WITH O.R.+ RETAINING RING ISO 1179 - MALE ADJUSTA...
FOR Fittings
10.06.2024
F 111 R ( ISO 8434-6) - Adaptors; Adaptor BSP cylindrical 60° - BSP tapered
VOSS
14.04.2021
66022 - Sleeve adaptor - BSP parallel
IMI Norgren
25.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表