您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
D0029 - Bulkhead connector - tube to tube
IMI Norgren
Fittings
Pneufit D Metric
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_d/straight_adaptors_connectors/d0029.prj},{NB=D00290604},{NAME=D00290604},{INAME=D00290604},{SHA256=FeYSw2YpIm/MoU8j9AWCVvvjvxS0CgYWHm8vl8izs9w=},{CNSORDERNO=D00290604},{PS=6},{TH=PIF},{PS2=4},{TH2=PIF},{INFOWWW=Link},{INFOPATH=http://cdn.norgren.com/pdf/en_9_1_050_PNEUFIT_D.pdf},{STEP=D00290604.STEP}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
PS2
Port Size
ⁿ/ₐ
TH2
Thread form
ⁿ/ₐ
D00290400
D00290400
4
PIF
4
PIF
D00290600
D00290600
6
PIF
6
PIF
D00290604
D00290604
6
PIF
4
PIF
D00290800
D00290800
8
PIF
8
PIF
D00290806
D00290806
8
PIF
6
PIF
D00291000
D00291000
10
PIF
10
PIF
D00291200
D00291200
12
PIF
12
PIF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D0043 - Stem elbow
IMI Norgren
25.04.2024
DPA - Cylindrical Damper
SAMLO
28.02.2023
D022C - Female adaptor (flat type)
IMI Norgren
25.04.2024
VM-184-1 - Sandwich Mounts - Single End (Male)
Essentra Components
06.08.2014
D2029 - Bulkhead connector - tube to tube
IMI Norgren
25.04.2024
D0060 - Union Tee - tube to tube
IMI Norgren
25.04.2024
D0225 - Straight adaptor - BSP parallel
IMI Norgren
25.04.2024
PX27 - Bulkhead Union
C Matic
11.03.2021
NPQH-H-E - Bulkhead connector
Festo
26.09.2023
503000 - BULKHEAD UNION MALE ORFS - ORFS
FOR Fittings
06.06.2024
KQG2E (Inch) - Bulkhead Union
SMC
23.11.2021
NPQM-H - Push-in bulkhead connector
Festo
26.09.2023
D0020 - Straight adaptor - tube to tube
IMI Norgren
25.04.2024
D0020 - Straight adaptor (unequal) - tube to tube
IMI Norgren
25.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表