您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: Azolgas
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Azolgas
CW 500 V1 - GAS SPRINGS - Compact Height
Azolgas
GAS SPRINGS
COMPACT HEIGHT
CW
Powered by
CAD模型選擇
{azolgas/001_gas_springs/006_compact_height/02_cw/04_cw_500_v1_asmtab.prj},{NB=CW 500 032 V1(0,-,-,-)},{AZOLGASARTNO=CW 500 032 V1},{NITROCYLARTNO=NC.015.00.00500.032.1},{MSPN=},{SUPPLIER=AZOLGAS},{HUBMAX=32.0},{FL=-},{CONSYS=-},{CON=-},{CR=1.5044},{IF=470},{IIF=470},{HUB=0},{B=38},{Q=2},{L=62.0},{AK=20},{VM=1.6},{CNSMASSEXACT=0.33},{V=0.030},{FD=150},{BAG=M6},{ABA=06 CG 2-Q},{PB=COMPACT HEIGHT},{SERIEN=CW},{INFO=PDF Datenblatt},{PPATH=assemblies/04_cw_500_v1_asmtpl.prj},{VTEMP=0.02998}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
AZOLGASARTNO
Azolgas Article No
ⁿ/ₐ
NITROCYLARTNO
Nitrocyl Article No
ⁿ/ₐ
MSPN
PDF Info
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
IIF
Initial Intermediate Forces (150 bar)
[daN]
FF
Final Force (150 bar)
[daN]
FDS
Force @ dynamic stroke @ 20ºC
[daN]
S
Rod length
[mm]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety Stroke
[mm]
L
Cylinder length
[mm]
AK
Ø Rod
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
Weight
[kg]
V
Vol
[l]
FD
Max. pressure
[bar]
BAG
Filling thread
ⁿ/ₐ
ABA
Adapter filling connection
ⁿ/ₐ
PB
Product name
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
CW 500 010 V1
CW 500 010 V1
NC.015.00.00500.010.1
10.0
1.5043
470
470
707
470
10
38
50
2
40.0
20
1.6
0.25
0.009
150
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 500 013 V1
CW 500 013 V1
NC.015.00.00500.013.1
13.0
1.5044
470
470
707
470
13
38
56
2
43.0
20
1.6
0.26
0.012
150
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 500 016 V1
CW 500 016 V1
NC.015.00.00500.016.1
16.0
1.5044
470
470
707
470
16
38
62
2
46.0
20
1.6
0.27
0.015
150
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 500 019 V1
CW 500 019 V1
NC.015.00.00500.019.1
19.0
1.5044
470
470
707
470
19
38
68
2
49.0
20
1.6
0.28
0.018
150
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 500 025 V1
CW 500 025 V1
NC.015.00.00500.025.1
25.0
1.5044
470
470
707
470
25
38
80
2
55.0
20
1.6
0.31
0.023
150
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 500 032 V1
CW 500 032 V1
NC.015.00.00500.032.1
32.0
1.5044
470
470
707
470
32
38
94
2
62.0
20
1.6
0.33
0.030
150
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 500 038 V1
CW 500 038 V1
NC.015.00.00500.038.1
38.0
1.5044
470
470
707
470
38
38
106
2
68.0
20
1.6
0.36
0.036
150
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 500 050 V1
CW 500 050 V1
NC.015.00.00500.050.1
50.0
1.5044
470
470
707
470
50
38
130
2
80.0
20
1.6
0.41
0.047
150
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 500 063 V1
CW 500 063 V1
NC.015.00.00500.063.1
63.0
1.5044
470
470
707
470
63
38
156
2
93.0
20
1.6
0.46
0.059
150
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 500 075 V1
CW 500 075 V1
NC.015.00.00500.075.1
75.0
1.5044
470
470
707
470
75
38
180
2
105.0
20
1.6
0.51
0.070
150
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 500 080 V1
CW 500 080 V1
NC.015.00.00500.080.1
80.0
1.5044
470
470
707
470
80
38
190
2
110.0
20
1.6
0.53
0.075
150
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 500 100 V1
CW 500 100 V1
NC.015.00.00500.100.1
100.0
1.5044
470
470
707
470
100
38
230
2
130.0
20
1.6
0.61
0.094
150
M6
06 CG 2-Q
COMPACT HEIGHT
CW
CW 500 125 V1
CW 500 125 V1
NC.015.00.00500.125.1
125.0
1.5044
470
470
707
470
125
38
280
2
155.0
20
1.6
0.71
0.117
150
M6
06 CG 2-Q
COMPACT HEIGHT
CW
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CW 1000 V2 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
CW 750 V1 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
CW 320 V1 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
CW 170 V1 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
CW 2400 V1 - GAS SPRINGS - Compact Height
Azolgas
04.12.2020
CW 350 V1 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
CW 1500 V1 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
CW 4200 V1 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
D-038 - Flange
Azolgas
29.09.2020
D-025 - Flange
Azolgas
29.09.2020
M 200 - Mini cylinders
Special Springs
14.11.2023
CK 500 V1 - GAS SPRINGS - Low Profile
Azolgas
29.09.2020
AG 250 - GAS SPRINGS - ISO
Azolgas
23.11.2020
CS 1800 V2 - GAS SPRINGS - Power Compact Stroke
Azolgas
29.09.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表