您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CT - CT power contactors 1 Pol
Schaltbau
contactor
Powered by
CAD模型選擇
{schaltbau/contactor/ct.prj},{NB=CT1130/04},{ORDERNO=CT1130/04},{DESCRIPTION=CT power contactors 1 Pol},{MC=NO},{NP=1},{MB=m},{UB=b},{NV=3},{TC=400},{W=13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
MC
Main contacts
ⁿ/ₐ
NP
Number of poles
ⁿ/ₐ
MB
Mono - / bistable
ⁿ/ₐ
UB
Uni / bi- directional
ⁿ/ₐ
NV
Nominal voltage
[kV]
TC
Thermal current
[A]
W
Weight
[Kg]
CT1115/04
CT1115/04
CT power contactors 1 Pol
NO
1
m
b
1.5
400
11
CT1115/08
CT1115/08
CT power contactors 1 Pol
NO
1
m
b
1.5
800
19
CT1130/04
CT1130/04
CT power contactors 1 Pol
NO
1
m
b
3
400
13
CT1115/11
CT1115/11
CT power contactors 1 Pol
NO
1
m
b
1.5
1100
21
CT1130/08
CT1130/08
CT power contactors 1 Pol
NO
1
m
b
3
800
21
CT1130/11
CT1130/11
CT power contactors 1 Pol
NO
1
m
b
3
1100
23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Miniature circuit breaker (MCB)
SIEMENS
04.05.2022
C310 - AC and bidirectional DC contactor
Schaltbau
23.07.2020
LV80/120 - Battery receptacle, plug shell; Vehicle plug, plug shell
Schaltbau
23.07.2020
LV160/250 - Battery receptacle, plug shell; Vehicle plug, plug shell
Schaltbau
23.07.2020
S800 - Changeover, SPDT-DB, positive break
Schaltbau
23.07.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表