您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CSK - Counter Sunk Screws
DMS Diemould (UK)
DMS UK
Section 5 ( Standard Components )
Powered by
CAD模型選擇
{dms_diemould/uk/section5/csk.prj},{NB=CSK-6x10},{BESTNR1=CSK},{M=M6},{M1=6},{KDM=4.773},{L=10},{T=12},{W=4.0},{S=3.3},{I=2.5},{S1=4.0},{LS=6.3},{R=0.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length
[mm]
T
Diameter
[mm]
CSK-4x10
CSK-4x10
M4
10
8
CSK-4x16
CSK-4x16
M4
16
8
CSK-4x20
CSK-4x20
M4
20
8
CSK-5x10
CSK-5x10
M5
10
10
CSK-5x16
CSK-5x16
M5
16
10
CSK-5x20
CSK-5x20
M5
20
10
CSK-5x25
CSK-5x25
M5
25
10
CSK-5x30
CSK-5x30
M5
30
10
CSK-5x35
CSK-5x35
M5
35
10
CSK-5x40
CSK-5x40
M5
40
10
CSK-6x10
CSK-6x10
M6
10
12
CSK-6x16
CSK-6x16
M6
16
12
CSK-6x20
CSK-6x20
M6
20
12
CSK-6x25
CSK-6x25
M6
25
12
CSK-6x30
CSK-6x30
M6
30
12
CSK-6x35
CSK-6x35
M6
35
12
CSK-6x40
CSK-6x40
M6
40
12
CSK-8x16
CSK-8x16
M8
16
16
CSK-8x20
CSK-8x20
M8
20
16
CSK-8x25
CSK-8x25
M8
25
16
CSK-8x30
CSK-8x30
M8
30
16
CSK-8x35
CSK-8x35
M8
35
16
CSK-8x40
CSK-8x40
M8
40
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TL - Top Locks
DMS Diemould (UK)
28.06.2017
NS - Sequential Marker (CUMSA)
DMS Diemould (UK)
28.06.2017
V.2FHC - Machine screws HEXAGON CSK HEAD SCREWS DIN 7991 NFE 27-160 Inox A2...
FG INOX
25.04.2023
SGP - Spiggoted Guide Pillar
DMS Diemould (UK)
28.06.2017
CSL - Cap Screws Short Head
DMS Diemould (UK)
28.06.2017
SS - Shoulder Bolts
DMS Diemould (UK)
11.11.2019
MD - Metric Dowel
DMS Diemould (UK)
28.06.2017
A7 - Aluminum plate
DMS Diemould (UK)
21.06.2022
Slide retainers - Slide retainers
DMS Diemould (UK)
28.06.2017
Bar Locks - Tapered Bar Locks
DMS Diemould (UK)
28.06.2017
EP - Extension pipes
DMS Diemould (UK)
28.06.2017
SD1 - SD1
DMS Diemould (UK)
28.06.2017
PSP - Support Pillars Riser Size
DMS Diemould (UK)
28.06.2017
GB5000 - Self Lubricating Guide Bushes
DMS Diemould (UK)
28.06.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表