您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
08B-1 (12,7 x 7,75 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Sati
Sprockets and plate wheels
Plate wheels
Simplex plate wheels
Powered by
CAD模型選擇
{sati/pignoni_e_corone/corone/corone_semplici/co08b_1.prj},{NB=CS09043},{CODE=CS09043},{P=12.7},{W=7.75},{DR=8.51},{R=13},{C=1.3},{H1=7.2},{Z=43},{DE=179.7},{DP=173.99},{D=20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
H1
Tooth width
[mm]
Z
ⁿ/ₐ
DE
[mm]
DP
[mm]
D
[mm]
CS09008
CS09008
12.7
7.75
8.51
13
1.3
7.2
8
37.2
33.18
8
CS09009
CS09009
12.7
7.75
8.51
13
1.3
7.2
9
41.0
37.13
8
CS09010
CS09010
12.7
7.75
8.51
13
1.3
7.2
10
45.2
41.10
8
CS09011
CS09011
12.7
7.75
8.51
13
1.3
7.2
11
48.7
45.07
10
CS09012
CS09012
12.7
7.75
8.51
13
1.3
7.2
12
53.0
49.07
10
CS09013
CS09013
12.7
7.75
8.51
13
1.3
7.2
13
57.4
53.06
10
CS09014
CS09014
12.7
7.75
8.51
13
1.3
7.2
14
61.8
57.07
10
CS09015
CS09015
12.7
7.75
8.51
13
1.3
7.2
15
65.5
61.09
10
CS09016
CS09016
12.7
7.75
8.51
13
1.3
7.2
16
69.5
65.10
10
CS09017
CS09017
12.7
7.75
8.51
13
1.3
7.2
17
73.6
69.11
10
CS09018
CS09018
12.7
7.75
8.51
13
1.3
7.2
18
77.8
73.14
10
CS09019
CS09019
12.7
7.75
8.51
13
1.3
7.2
19
81.7
77.16
10
CS09020
CS09020
12.7
7.75
8.51
13
1.3
7.2
20
85.8
81.19
10
CS09021
CS09021
12.7
7.75
8.51
13
1.3
7.2
21
89.7
85.22
12
CS09022
CS09022
12.7
7.75
8.51
13
1.3
7.2
22
93.8
89.24
12
CS09023
CS09023
12.7
7.75
8.51
13
1.3
7.2
23
98.2
93.27
12
CS09024
CS09024
12.7
7.75
8.51
13
1.3
7.2
24
101.8
97.29
12
CS09025
CS09025
12.7
7.75
8.51
13
1.3
7.2
25
105.8
101.33
12
CS09026
CS09026
12.7
7.75
8.51
13
1.3
7.2
26
110.0
105.36
16
CS09027
CS09027
12.7
7.75
8.51
13
1.3
7.2
27
114.0
109.40
16
CS09028
CS09028
12.7
7.75
8.51
13
1.3
7.2
28
118.0
113.42
16
CS09029
CS09029
12.7
7.75
8.51
13
1.3
7.2
29
122.0
117.46
16
CS09030
CS09030
12.7
7.75
8.51
13
1.3
7.2
30
126.1
121.50
16
CS09031
CS09031
12.7
7.75
8.51
13
1.3
7.2
31
130.2
125.54
16
CS09032
CS09032
12.7
7.75
8.51
13
1.3
7.2
32
134.3
129.56
16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
12B-1 (19,05 x 11,68 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R...
Sati
11.11.2022
16b-1 (25,4 x 17,02 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R ...
Sati
11.11.2022
08B-1 (12,7 x 7,75 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
10B-1 (15,875 x 9,65 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R...
Sati
11.11.2022
12B-1 (19,05 x 11,68 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
08B-1 (12,7 x 7,75 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
08B-2 (12,7 x 7,75 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R 6...
Sati
11.11.2022
Plate wheels simplex 3/8"x7/32" (06 B-1)
Haberkorn
19.07.2021
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
08B-2 (12,7 x 7,75 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 60...
Sati
11.11.2022
AYP_501_601 - Plummer block ball bearing units, for high temperature applic...
SKF
06.06.2024
ST 10 - ST Timing belt pulleys metric pitch for “AT” belts
Sati
12.04.2023
Duplex plate wheels 08B-2 - Plate wheels for roller chains - DIN 8187 - ISO...
BEA Ingranaggi
06.07.2020
16B-1 ( 25,4 x 17,02 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表