您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
009 - Racks quality 9 straight toothing
Zanatta Romeo Officine meccaniche
Standard racks
Straight toothing
Quality 9
Powered by
CAD模型選擇
{zanatta/standard/denti_dritti/qualita9/q9_senza_fori.prj},{NB=CRA1 009 030 200},{CODICE=009 030 200},{MAT=CRA1},{MODULO=3.0},{L1=2007.48},{Z=213},{B=30},{H=30},{HO=27.0},{PE=0.150},{W=12.80},{L=2000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CRA1 009 015 050
009 015 050
1.0
502.65
160
15
15
14.0
0.150
0.85
CRA1 009 015 100
009 015 100
1.0
1002.17
319
15
15
14.0
0.150
1.70
CRA1 009 015 200
009 015 200
1.0
2001.19
637
15
15
14.0
0.150
3.30
CRA1 009 015 300
009 015 300
1.0
3000.22
955
15
15
14.0
0.185
4.95
CRA1 009 017 050
009 017 050
1.5
504.23
107
17
17
15.5
0.150
1.05
CRA1 009 017 100
009 017 100
1.5
1003.74
213
17
17
15.5
0.150
2.10
CRA1 009 017 200
009 017 200
1.5
2002.77
425
17
17
15.5
0.150
4.15
CRA1 009 017 300
009 017 300
1.5
3001.79
637
17
17
15.5
0.185
6.25
CRA1 009 020 050
009 020 050
2.0
502.65
80
20
20
18.0
0.150
1.45
CRA1 009 020 100
009 020 100
2.0
1005.31
160
20
20
18.0
0.150
2.85
CRA1 009 020 150
009 020 150
2.0
1501.68
239
20
20
18.0
0.150
4.25
CRA1 009 020 200
009 020 200
2.0
2004.34
319
20
20
18.0
0.150
5.70
CRA1 009 020 300
009 020 300
2.0
3003.36
478
20
20
18.0
0.185
8.50
CRA1 009 025 050
009 025 050
2.5
502.65
64
25
25
22.5
0.150
2.25
CRA1 009 025 100
009 025 100
2.5
1005.31
128
25
25
22.5
0.150
4.45
CRA1 009 025 150
009 025 150
2.5
1500.11
191
25
25
22.5
0.150
6.65
CRA1 009 025 200
009 025 200
2.5
2002.77
255
25
25
22.5
0.150
8.85
CRA1 009 025 300
009 025 300
2.5
3000.22
382
25
25
22.5
0.185
13.25
CRA1 009 030 050
009 030 050
3.0
508.94
54
30
30
27.0
0.150
3.25
CRA1 009 030 100
009 030 100
3.0
1008.45
107
30
30
27.0
0.150
6.45
CRA1 009 030 150
009 030 150
3.0
1507.96
160
30
30
27.0
0.150
9.60
CRA1 009 030 200
009 030 200
3.0
2007.48
213
30
30
27.0
0.150
12.80
CRA1 009 030 300
009 030 300
3.0
3006.50
319
30
30
27.0
0.185
19.15
CRA1 009 040 050
009 040 050
4.0
502.65
40
40
40
36.0
0.150
5.70
CRA1 009 040 100
009 040 100
4.0
1005.31
80
40
40
36.0
0.150
11.40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
009 F - Racks quality 9 straight toothing drilled
Zanatta Romeo Officine meccaniche
29.04.2021
Racks in quality 9 with straight teeth - Round
Zanatta Romeo Officine meccaniche
16.06.2021
CT 009 - Rack quality 9 straight teeth
Zanatta Romeo Officine meccaniche
29.04.2021
Straight and Helical Racks - Square Flat
Zanatta Romeo Officine meccaniche
06.08.2021
Heat Treated Ground Helical Racks (ZSTD)
KHK KOHARA GEAR
12.04.2024
110 - Racks quality 10 helical toothing with induction hardening
Zanatta Romeo Officine meccaniche
29.04.2021
MAE-ZST-M2-M6-C45K-HRC54 - Gear Racks Made from Bright Steel C45K, Tooth ar...
MÄDLER
10.04.2024
MAE-ZST-M1-M6-C45-BR-ECO - Gear Racks Made from Steel C45, Module 1 to 6, E...
MÄDLER
10.04.2024
018 - Rack quality 8 straight toothing drawn steel, teeth grinded
Zanatta Romeo Officine meccaniche
29.04.2021
MONORAIL - Recirculating ball guide rail, high rigidity, high loads (max lo...
Rollon
24.11.2021
Modèle B2-CPM - Crémaillère à pas métrique rectangulaire à denture droite
MICHAUD CHAILLY - Direct Transmission
02.01.2023
009 - Rack quality 9 straight toothing + induction hadening and milled surf...
Zanatta Romeo Officine meccaniche
29.04.2021
107 F - Rack quality 7 straight toothing drilled, teeth and surfaces grinde...
Zanatta Romeo Officine meccaniche
29.04.2021
22421 - Gear racks steel toothing hardened, straight teeth, engagement angl...
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表