您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Inch
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
Cam Followers (Stud type)
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/cam_followers/inch_asmtab.prj},{NB=NSK_CRSB-56},{IDNR=},{VERS1=B},{VERS2=S},{VERS3=O},{VERS4=O},{ORDER=CRSB-56},{BLTYP=0},{BLTYP1=1},{BLTYP2=1},{BLTYP3=0},{BLTYP4=3},{BL=1},{D=88.900},{DI=3.500},{C=50.80},{NDM=34.925},{SD=34.925},{SDI=1.3750},{G=1 3/8-12},{G11=34.925},{GZ11=32.63400},{GS11=2.11700},{G1=34.9},{B1=122.3},{B2=69.85},{B3=17.46},{B31=17.46},{M2=4.8},{M21=4.800},{M1=6.4},{M11=6.4},{PKVAL1=1},{PKVAL2=1},{CR=99000},{CR2=10100},{PMAX=81500},{PMAX2=8350},{LTL=81500},{LTL2=8300},{MASS=2.9000},{X=15.88},{X1=15.88},{B4=0.00},{B41=0.00},{SD1=0.000},{SD11=0.000},{E=0.00},{E1=0.00},{F=48.8},{RA=2.30},{TT=28200},{TT2=2880.0},{SC=1},{XX=86},{PPATH=inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
D
Outer Diameter
[mm]
C
Width
[mm]
SD
Outer Diameter
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
B1
Max. Total Length
[mm]
B2
Length
[mm]
B3
Length
[mm]
M2
Diameter
[mm]
M1
Diameter
[mm]
CR
Basic Dynamic Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
PMAX
Limiting Loads
[N]
PMAX2
Limiting Loads
[kgf]
LTL
Limiting track loads
[N]
LTL2
Limiting track loads
[kgf]
MASS
Mass
[kg]
X
Length
[mm]
X1
[mm]
B4
Length
[mm]
SD1
Diameter
[mm]
E
Length
[mm]
F
Diameter
[mm]
RA
Selection
[mm]
TT
Tightening torque
[Ncm]
CR-8
CR-8
12.700
8.74
4.826
10-32
6.4
22.8
12.70
0.00
0.0
3.2
3800
385
1340
136
2050
209
0.0100
0.00
0.00
0.00
0.000
0.00
7.5
0.25
90
CRS-8
CRS-8
12.700
8.74
4.826
10-32
6.4
22.8
12.70
0.00
0.0
3.2
3800
385
1340
136
2050
209
0.0100
0.00
0.00
0.00
0.000
0.00
7.5
0.25
90
CR-8-1
CR-8-1
12.700
9.52
4.826
10-32
6.4
26.8
15.88
0.00
0.0
3.2
4200
430
1340
136
2260
230
0.0100
0.00
0.00
0.00
0.000
0.00
7.5
0.25
90
CRS-8-1
CRS-8-1
12.700
9.52
4.826
10-32
6.4
26.8
15.88
0.00
0.0
3.2
4200
430
1340
136
2260
230
0.0100
0.00
0.00
0.00
0.000
0.00
7.5
0.25
90
CR-10
CR-10
15.875
10.31
6.350
1/4-28
7.9
27.3
15.88
0.00
0.0
3.2
5350
545
2640
269
2920
298
0.0190
0.00
0.00
0.00
0.000
0.00
9.1
0.40
226
CRS-10
CRS-10
15.875
10.31
6.350
1/4-28
7.9
27.3
15.88
0.00
0.0
3.2
5350
545
2640
269
2920
298
0.0190
0.00
0.00
0.00
0.000
0.00
9.1
0.40
226
CR-10-1
CR-10-1
15.875
11.13
6.350
1/4-28
7.9
31.3
19.05
0.00
0.0
3.2
5800
595
2640
269
3200
325
0.0200
0.00
0.00
0.00
0.000
0.00
9.1
0.40
226
CRS-10-1
CRS-10-1
15.875
11.13
6.350
1/4-28
7.9
31.3
19.05
0.00
0.0
3.2
5800
595
2640
269
3200
325
0.0200
0.00
0.00
0.00
0.000
0.00
9.1
0.40
226
CR-12
CR-12
19.050
12.70
9.525
3/8-24
9.5
36.1
22.22
6.35
2.4
4.8
8850
900
5900
600
4550
465
0.0340
0.00
0.00
0.00
0.000
0.00
12.7
0.40
630
CRS-12
CRS-12
19.050
12.70
9.525
3/8-24
9.5
36.1
22.22
6.35
2.4
4.8
8850
900
5900
600
4550
465
0.0340
0.00
0.00
0.00
0.000
0.00
12.7
0.40
630
CR-14
CR-14
22.225
12.70
9.525
3/8-24
9.5
36.1
22.22
6.35
2.4
4.8
8850
900
5900
600
5150
525
0.0444
0.00
0.00
0.00
0.000
0.00
12.7
0.40
630
CRS-14
CRS-14
22.225
12.70
9.525
3/8-24
9.5
36.1
22.22
6.35
2.4
4.8
8850
900
5900
600
5150
525
0.0440
0.00
0.00
0.00
0.000
0.00
12.7
0.40
630
CR-16
CR-16
25.400
15.88
11.112
7/16-20
12.7
42.4
25.40
6.35
3.2
4.8
11200
1140
6950
710
6550
670
0.0730
0.00
0.00
0.00
0.000
0.00
15.1
0.80
1700
CRS-16
CRS-16
25.400
15.88
11.112
7/16-20
12.7
42.4
25.40
6.35
3.2
4.8
11200
1140
6950
710
6550
670
0.0730
0.00
0.00
0.00
0.000
0.00
15.1
0.80
1700
CR-18
CR-18
28.575
15.88
11.112
7/16-20
12.7
42.4
25.40
6.35
3.2
4.8
11200
1140
6950
710
7450
760
0.0890
0.00
0.00
0.00
0.000
0.00
15.1
0.80
1700
CRS-18
CRS-18
28.575
15.88
11.112
7/16-20
12.7
42.4
25.40
6.35
3.2
4.8
11200
1140
6950
710
7450
760
0.0890
0.00
0.00
0.00
0.000
0.00
15.1
0.80
1700
CR-20
CR-20
31.750
19.05
12.700
1/2-20
15.9
52.2
31.75
7.94
3.2
4.8
18500
1890
9600
975
10400
1060
0.1350
0.00
0.00
0.00
0.000
0.00
19.0
0.80
2310
CRS-20
CRS-20
31.750
19.05
12.700
1/2-20
15.9
52.2
31.75
7.94
3.2
4.8
18500
1890
9600
975
10400
1060
0.1350
0.00
0.00
0.00
0.000
0.00
19.0
0.80
2310
CR-22
CR-22
34.925
19.05
12.700
1/2-20
15.9
52.2
31.75
7.94
3.2
4.8
18500
1890
9600
975
11500
1170
0.1600
0.00
0.00
0.00
0.000
0.00
19.0
0.80
2310
CRS-22
CRS-22
34.925
19.05
12.700
1/2-20
15.9
52.2
31.75
7.94
3.2
4.8
18500
1890
9600
975
11500
1170
0.1600
0.00
0.00
0.00
0.000
0.00
19.0
0.80
2310
CR-24
CR-24
38.100
22.22
15.875
5/8-18
19.0
61.6
38.10
9.52
4.0
4.8
21700
2220
15900
1620
15000
1530
0.2400
0.00
0.00
0.00
0.000
0.00
22.6
0.80
4400
CRS-24
CRS-24
38.100
22.22
15.875
5/8-18
19.0
61.6
38.10
9.52
4.0
4.8
21700
2220
15900
1620
15000
1530
0.2400
0.00
0.00
0.00
0.000
0.00
22.6
0.80
4400
CR-26
CR-26
41.275
22.22
15.875
5/8-18
19.0
61.6
38.10
9.52
4.0
4.8
21700
2220
15900
1620
16300
1660
0.2750
0.00
0.00
0.00
0.000
0.00
22.6
0.80
4400
CRS-26
CRS-26
41.275
22.22
15.875
5/8-18
19.0
61.6
38.10
9.52
4.0
4.8
21700
2220
15900
1620
16300
1660
0.2750
0.00
0.00
0.00
0.000
0.00
22.6
0.80
4400
CR-28
CR-28
44.450
25.40
19.050
3/4-16
22.2
71.2
44.45
11.11
4.0
4.8
27700
2830
23600
2400
20000
2040
0.3850
0.00
0.00
0.00
0.000
0.00
26.6
1.00
8500
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Metric
NSK Rolling Bearing
07.06.2024
HJ+IR
NSK Rolling Bearing
07.06.2024
Metric
NSK Rolling Bearing
07.06.2024
Inch
NSK Rolling Bearing
07.06.2024
Rounded type (A)
NSK Rolling Bearing
07.06.2024
Inch
NSK Rolling Bearing
07.06.2024
Flat type (F)
NSK Rolling Bearing
07.06.2024
Cam Follower with Grease nipple Model CF-AB
THK
23.05.2024
Type KRVEEH, KRVEEXH, KRVEELLH, KRVEEXLLH
NTN Corporation
17.10.2023
Rod End-with Female Thread (PHS...EC)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Metric
NSK Rolling Bearing
07.06.2024
BNT_004 - Cam followers
SKF
22.09.2023
BAFFRUCT,BAFFRUCTS,BAFFUHW,BAFFUSHW - 带树脂凸轮轴承随动器-挡圈型
仕瑞达3D电子目录
30.04.2022
with Hexagon Hole (CR...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表