您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 934.1 - Cover caps for hexagon nuts and hexagon head screws
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
GN 934.1
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/nuts/gn934_1/gn934_1.prj},{NB=Abdeckkappe EN 934.1-17-SW},{PARTNUMBER=EN 934.1-17-SW},{ITEMID=934.1-17-SW},{SW=17},{D0=M10},{D0X=10},{D1=20.3},{D2=16.7},{H1=19.1},{H2=9.0},{H3=17.2},{T=14},{WEIGHT=0.0017},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails},{VER=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
SW
[mm]
D0
for DIN nuts or screws
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
T
≈ max.
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cover cap EN 934.1-7-SW
EN 934.1-7-SW
7
M4
9.0
6.9
7.8
3.5
6.5
5
0.0002
YES
Cover cap EN 934.1-8-SW
EN 934.1-8-SW
8
M5
10.9
7.9
10.4
6.0
9.3
7
0.0003
YES
Cover cap EN 934.1-10-SW
EN 934.1-10-SW
10
M6
12.9
9.8
12.4
7.0
11.4
9
0.0008
YES
Cover cap EN 934.1-13-SW
EN 934.1-13-SW
13
M8
16.3
12.8
15.0
8.5
14.0
12
0.0009
YES
Cover cap EN 934.1-17-SW
EN 934.1-17-SW
17
M10
20.3
16.7
19.1
9.0
17.2
14
0.0017
YES
Cover cap EN 934.1-19-SW
EN 934.1-19-SW
19
M12
22.6
18.7
20.0
10.1
17.9
15
0.0021
8487909090
YES
Cover cap EN 934.1-22-SW
EN 934.1-22-SW
22
M14
27.0
21.7
23.5
11.5
22.0
19
0.0032
YES
Cover cap EN 934.1-24-SW
EN 934.1-24-SW
24
M16
29.2
23.7
26.0
14.6
24.0
20
0.0045
YES
Cover cap EN 934.1-30-SW
EN 934.1-30-SW
30
M20
35.7
29.8
32.8
17.9
30.2
26
0.0073
YES
Cover cap EN 934.1-36-SW
EN 934.1-36-SW
36
M24
44.0
35.8
40.0
20.0
37.6
33
0.0120
YES
Cover cap EN 934.1-46-SW
EN 934.1-46-SW
46
M30
55.1
45.8
50.2
24.5
47.7
42
0.0219
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 410201 - Hexagon socket head cap screw - Stainless steel A4 - DIN 91...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 510201 - Vis à tête cylindrique six pans creux CHC - Inox A4-80 - DI...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
GN 6220 - Spacers, Type B, female thread and threaded stud
Elesa+Ganter
21.06.2024
Modèle 415601 - Ecrou hexagonal (hu) - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 415603 - Ecrou hexagonal bas (Hm) - DIN 439 - ISO 4035
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
01000344000 - Spacer
SToxxparts
31.05.2022
BN 1094 - Hex cover caps, Polyethylene, black
Bossard Catalog
31.10.2023
K1798 - Aluminium cap for holes and screw heads with hex socket
KIPP
27.05.2024
K1493 - Stainless steel cap nuts with collar for Hygienic USIT® seal and sh...
KIPP USA
02.07.2024
07280-11 - Hex nuts, stainless steel with seal washer in Hygienic DESIGN
norelem
30.05.2024
07160-10 - Aluminium cap for holes and screw heads with hex socket
norelem
30.05.2024
GN934.1 - Cover caps for hexagon nuts and hexagon head screws
Berger Tools
02.05.2023
GN5337.7 - Star knobs, Bushing Stainless Steel, Type E, with cover cap (thr...
Berger Tools
26.04.2023
KRT - Spring and spacer unit
RCM
17.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表