您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Control valve flange D1 - HoKa control damper version D1 transverse to the pipe direction, with flange on both sides, 4th generation
Hoka
Control valves
Powered by
CAD模型選擇
{hoka/regelklappen/regelklappe_flansch_fur_stellantrieb_90_asmtab.prj},{NB=Regelklappe PPs, Innendurchmesser = 75 - 10032662(LOD=M-300)},{CNSORDERNO=10032662},{CNSPRICE=MIN},{CNSMASSEXACT=MIN},{DA=75},{L=188},{A=180},{C=92},{L1=0},{L2=MIN},{LX=130},{LX2=94},{L1X=75},{TOL=0.3},{S=2.5},{D=69.700},{D1=75.300},{D2=75.700},{D3=82.311},{B=17.011},{B1=67.270},{B2=10.890},{B3=38.144},{MCODE=4.klpreg.fl.4g:b.0075},{ARTD=HoKa PPs Regelklappe 4. Generation Ø 75 mm Ausführung D1 quer zur Rohrrichtung, beidseitig mit Flansch},{ARTE=HoKa PPs control valve with flanges Ø 75 mm prepared for motor, model D1 in transversal position, 4th generation},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
KNG
KatalogNG
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
A
Engine mounting plate length
[mm]
C
Engine mounting plate width
[mm]
TOL
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
Control valve PVC, inside...
10032508
HoKa PVC control valve wi...
PVC
0075
RAL 7011
75
188
180
92
0.3
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10032509
HoKa PVC control valve wi...
PVC
0090
RAL 7011
90
188
180
92
0.3
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10032510
HoKa PVC control valve wi...
PVC
0110
RAL 7011
110
215
180
92
0.3
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10032511
HoKa PVC control valve wi...
PVC
0125
RAL 7011
125
210
180
92
0.3
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10032512
HoKa PVC control valve wi...
PVC
0140
RAL 7011
140
210
180
92
0.4
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10032513
HoKa PVC control valve wi...
PVC
0160
RAL 7011
160
210
180
92
0.4
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10032514
HoKa PVC control valve wi...
PVC
0180
RAL 7011
180
230
180
92
0.4
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10032515
HoKa PVC control valve wi...
PVC
0200
RAL 7011
200
230
180
92
0.5
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10032516
HoKa PVC control valve wi...
PVC
0225
RAL 7011
225
230
180
92
0.5
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10032517
HoKa PVC control valve wi...
PVC
0250
RAL 7011
250
230
180
92
0.5
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10032518
HoKa PVC control valve wi...
PVC
0280
RAL 7011
280
230
180
92
0.6
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10032519
HoKa PVC control valve wi...
PVC
0315
RAL 7011
315
230
180
92
0.6
2.5
HOKA PVC control flap pre...
Control valve PVC, inside...
10032520
HoKa PVC control valve wi...
PVC
0355
RAL 7011
355
235
180
92
0.7
3.0
HOKA PVC control flap pre...
Control valve PVC, inside...
10032521
HoKa PVC control valve wi...
PVC
0400
RAL 7011
400
240
180
92
0.7
3.0
HOKA PVC control flap pre...
Control valve PE, inside ...
10032614
HoKa PE control valve wit...
PE
0075
black
75
188
180
92
0.7
3.0
HOKA PE control valve pre...
Control valve PE, inside ...
10032615
HoKa PE control valve wit...
PE
0090
black
90
188
180
92
0.9
3.0
HOKA PE control valve pre...
Control valve PE, inside ...
10032616
HoKa PE control valve wit...
PE
0110
black
110
215
180
92
1.0
3.0
HOKA PE control valve pre...
Control valve PE, inside ...
10032617
HoKa PE control valve wit...
PE
0125
black
125
210
180
92
1.2
3.0
HOKA PE control valve pre...
Control valve PE, inside ...
10032618
HoKa PE control valve wit...
PE
0140
black
140
210
180
92
1.3
3.0
HOKA PE control valve pre...
Control valve PE, inside ...
10032619
HoKa PE control valve wit...
PE
0160
black
160
210
180
92
1.5
3.0
HOKA PE control valve pre...
Control valve PE, inside ...
10032620
HoKa PE control valve wit...
PE
0180
black
180
230
180
92
1.7
3.5
HOKA PE control valve pre...
Control valve PE, inside ...
10032621
HoKa PE control valve wit...
PE
0200
black
200
230
180
92
1.8
3.5
HOKA PE control valve pre...
Control valve PE, inside ...
10032622
HoKa PE control valve wit...
PE
0225
black
225
230
180
92
1.9
3.5
HOKA PE control valve pre...
Control valve PE, inside ...
10032623
HoKa PE control valve wit...
PE
0250
black
250
230
180
92
2.0
3.5
HOKA PE control valve pre...
Control valve PE, inside ...
10032624
HoKa PE control valve wit...
PE
0280
black
280
230
180
92
2.2
3.5
HOKA PE control valve pre...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Control valve flange D2 - HoKa control damper version D2 in pipe direction,...
Hoka
28.06.2024
Flange socket - HoKa Flange with sockets
Hoka
28.06.2024
Control butterfly valve flanges - HoKa Control butterfly valve with flanges...
Hoka
28.06.2024
Control valve socket D2 - HoKa control damper version D2 in pipe direction,...
Hoka
28.06.2024
Reducer, concentric - HoKa Reducer, concentric, with sockets
Hoka
28.06.2024
Control valve socket D1 - HoKa control damper version D1 transverse to the ...
Hoka
28.06.2024
PSS15E - Pallet stacker
Winkel
11.11.2015
Pipe 5 mm - HoKa Pipe made of sheets, 5 mm
Hoka
28.06.2024
PVC 4-times flanges - HoKa PVC Flexible connector 4-times curled, with flan...
Hoka
28.06.2024
Control butterfly valve flange D1 - Control/shut-off damper incl. seal, pre...
Hoka
28.06.2024
Control valve socket D2 - HoKa control damper version D2 in pipe direction,...
Funken
28.06.2024
Pipe 6 mm - HoKa Pipe made of sheets, 6 mm
Hoka
28.06.2024
Pipe 8 mm - HoKa Pipe made of sheets, 8 mm
Hoka
28.06.2024
PVC-spiral coiled tube - HoKa PVC-spiral coiled tube
Hoka
28.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表