您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Control butterfly valve sockets - HoKa Control butterfly valve with sockets prepared for motor, with lip seal
Hoka
Control valves
Powered by
CAD模型選擇
{hoka/regelklappen/regel_absperklappe_muffe_asmtab.prj},{NB=Regel-Absperrklappe PP, Innendurchmesser = 450 - 10000829(LOD=M-300)},{CNSORDERNO=10000829},{CNSPRICE=605.10},{CNSMASSEXACT=5.080},{V=2.0},{DA=450},{L=60},{L1=320},{L2=60},{TOL=3.5},{S=6.0},{HIDE=0},{MCODE=3.klpreg.absp.mu:a.0450},{ART=HoKa PP Regel-/Absperrklappe Ø 450 mm mit Muffen vorgerichtet für Stellmotor, Ausführung 2 und umlaufender Lippendichtung},{ARTD=HoKa PP Regel-/Absperrklappe Ø 450 mm mit Muffen vorgerichtet für Stellmotor, Ausführung 2 und umlaufender Lippendichtung},{ARTE=HoKa PP damper prepared for using a motor Ø 450 mmwith sockets model 2 and lip-seal},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
TOL
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
Control butterfly valve P...
10009417
HoKa PVC damper prepared...
PVC
RAL 7011
450
60
320
60
0.8
3.6
HOKA PVC control and butt...
Control butterfly valve P...
10009418
HoKa PVC damper prepared...
PVC
RAL 7011
500
60
360
60
1.0
4.0
HOKA PVC control and butt...
Control butterfly valve P...
10009419
HoKa PVC damper prepared...
PVC
RAL 7011
600
70
450
70
2.5
5.0
HOKA PVC control and butt...
Control butterfly valve P...
10009420
HoKa PVC damper prepared...
PVC
RAL 7011
700
70
520
70
3.0
6.0
HOKA PVC control and butt...
Control butterfly valve P...
10009816
HoKa PVC damper prepared...
PVC
RAL 7011
800
80
560
80
4.0
8.0
HOKA PVC control and butt...
Control butterfly valve P...
10009880
HoKa PVC damper prepared...
PVC
RAL 7011
900
90
650
90
4.0
8.0
HOKA PVC control and butt...
Control butterfly valve P...
10009881
HoKa PVC damper prepared...
PVC
RAL 7011
1000
100
740
100
4.0
10.0
HOKA PVC control and butt...
Control butterfly valve P...
10010239
HoKa PVC damper prepared...
PVC
RAL 7011
1200
120
960
120
4.0
12.0
HOKA PVC control and butt...
Control butterfly valve P...
10014393
HoKa PVC damper prepared...
PVC
RAL 7011
1250
130
960
130
4.0
12.0
HOKA PVC control and butt...
Control butterfly valve P...
10016514
HoKa PE damper prepared ...
PE
black
450
60
320
60
3.5
6.0
HOKA PE control and butte...
Control butterfly valve P...
10014476
HoKa PE damper prepared ...
PE
black
500
60
360
60
4.0
6.0
HOKA PE control and butte...
Control butterfly valve P...
10014542
HoKa PE damper prepared ...
PE
black
560
70
410
70
4.5
6.0
HOKA PE control and butte...
Control butterfly valve P...
10014895
HoKa PE damper prepared ...
PE
black
600
70
450
70
4.5
8.0
HOKA PE control and butte...
Control butterfly valve P...
10014896
HoKa PE damper prepared ...
PE
black
630
70
480
70
4.5
8.0
HOKA PE control and butte...
Control butterfly valve P...
10015195
HoKa PE damper prepared ...
PE
black
700
70
520
70
4.5
8.0
HOKA PE control and butte...
Control butterfly valve P...
10015196
HoKa PE damper prepared ...
PE
black
710
80
530
80
4.5
10.0
HOKA PE control and butte...
Control butterfly valve P...
10015197
HoKa PE damper prepared ...
PE
black
800
80
560
80
4.5
10.0
HOKA PE control and butte...
Control butterfly valve P...
10012248
HoKa PE damper prepared ...
PE
black
900
90
650
90
4.5
12.0
HOKA PE control and butte...
Control butterfly valve P...
10012249
HoKa PE damper prepared ...
PE
black
1000
100
740
100
5.0
12.0
HOKA PE control and butte...
Control butterfly valve P...
10012250
HoKa PE damper prepared ...
PE
black
1200
120
960
120
5.0
12.0
HOKA PE control and butte...
Control butterfly valve P...
10012251
HoKa PE damper prepared ...
PE
black
1250
130
960
130
5.0
12.0
HOKA PE control and butte...
Control butterfly valve P...
10000829
HoKa PP damper prepared ...
PP
RAL 7032
450
60
320
60
3.5
6.0
HOKA PP-H control and but...
Control butterfly valve P...
10013234
HoKa PP damper prepared ...
PP
RAL 7032
500
60
360
60
4.0
6.0
HOKA PP-H control and but...
Control butterfly valve P...
10013235
HoKa PP damper prepared ...
PP
RAL 7032
560
70
410
70
4.5
6.0
HOKA PP-H control and but...
Control butterfly valve P...
10013310
HoKa PP damper prepared ...
PP
RAL 7032
600
70
450
70
4.5
8.0
HOKA PP-H control and but...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flange socket - HoKa Flange with sockets
Hoka
28.06.2024
Blindflange - HoKa blindflange
Hoka
28.06.2024
EPDM gasket - HoKa EPDM gasket
Hoka
28.06.2024
Moulded 90° bend - HoKa Bend with sockets 90°
Hoka
28.06.2024
Throttle valve handle sleeve - HoKa butterfly valve with handle, with socke...
Funken
28.06.2024
Double sockets - HoKa Double sockets
Hoka
28.06.2024
Control butterfly valve flanges - HoKa Control butterfly valve with flanges...
Hoka
28.06.2024
Moulded 45° bend - HoKa Bend with sockets 45°
Hoka
28.06.2024
Butterfly valve handle sleeve - HoKa shut-off damper with handle, with sock...
Hoka
28.06.2024
PVC 4-times - HoKa Flexible connector 4-times curled and brackets
Hoka
28.06.2024
Control valve socket D1 - HoKa control damper version D1 transverse to the ...
Hoka
28.06.2024
Outlet with grille - HoKa Outlet with grille 30° angled
Hoka
28.06.2024
Control butterfly valve sleeve D2 - Control/shut-off damper incl. seal, pre...
Hoka
28.06.2024
Control butterfly valve sockets - HoKa Control butterfly valve with sockets...
Funken
28.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表