您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-WSV - Bulkhead elbow couplings
Conexa
DIN Verschraubungen
Verbindungsstutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_2_verbind/c_wsv_asmtab.prj},{NB=C-WSV 42 L (16)},{AUS=Set},{MAT=C},{T=16},{REIHE=UL},{BAU=L},{NR=42},{D1=42},{D3=36},{D4=60},{L1=51},{L2=40.0},{L3=43},{L4=36.0},{L5=90},{L6=63},{L7=59},{S1=50},{S2=65},{S3=60},{KGEINZEL=102.3},{KGM=21.6},{ER=0.070},{LD=1.000},{LTR=50.000},{M=M 52 x 2},{NDM=52.000},{PITCH=2.000},{KDM=49.546},{VERS=10},{PPATH=assemblies/c_wsv_asmtpl.prj},{C=160},{CF=160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
S3
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-WSV 06 L
C-WSV 06 L
L
315
6
4
17
19
12.0
14
27.0
48
27
42
12
17
14
5.6
CONEXA C-WSV 08 L
C-WSV 08 L
L
315
8
6
19
21
14.0
17
27.0
51
29
42
12
19
17
8.9
CONEXA C-WSV 10 L
C-WSV 10 L
L
315
10
8
22
22
15.0
18
28.0
53
30
43
14
22
19
11.1
CONEXA C-WSV 12 L
C-WSV 12 L
L
315
12
10
24
24
17.0
20
29.0
56
32
44
17
24
22
14.6
CONEXA C-WSV 15 L
C-WSV 15 L
L
315
15
12
27
28
21.0
23
31.0
61
36
46
19
30
27
24.0
CONEXA C-WSV 18 L
C-WSV 18 L
L
315
18
15
32
31
23.5
24
32.5
64
40
49
24
36
32
35.4
CONEXA C-WSV 22 L
C-WSV 22 L
L
160
22
19
36
35
27.5
30
34.5
72
44
51
27
41
36
47.3
CONEXA C-WSV 28 L
C-WSV 28 L
L
160
28
24
42
38
30.5
34
35.5
77
47
52
36
46
41
79.2
CONEXA C-WSV 35 L
C-WSV 35 L
L
160
35
30
50
45
34.5
39
36.5
86
56
58
41
55
50
97.1
CONEXA C-WSV 42 L
C-WSV 42 L
L
160
42
36
60
51
40.0
43
36.0
90
63
59
50
65
60
145.5
CONEXA C-WSV 06 S
C-WSV 06 S
S
630
6
4
19
23
16.0
17
29.0
53
31
44
12
19
17
10.6
CONEXA C-WSV 08 S
C-WSV 08 S
S
630
8
5
22
24
17.0
18
29.0
54
32
44
14
22
19
13.5
CONEXA C-WSV 10 S
C-WSV 10 S
S
630
10
7
24
25
17.5
20
29.5
57
34
46
17
24
22
18.1
CONEXA C-WSV 12 S
C-WSV 12 S
S
630
12
8
27
29
21.5
21
30.5
59
38
47
17
27
24
22.1
CONEXA C-WSV 14 S
C-WSV 14 S
S
630
14
10
27
30
22.0
23
32.0
63
40
50
19
30
27
29.4
CONEXA C-WSV 16 S
C-WSV 16 S
S
400
16
12
30
33
24.5
24
31.5
64
43
50
24
32
30
36.8
CONEXA C-WSV 20 S
C-WSV 20 S
S
400
20
16
36
37
26.5
30
33.5
74
48
55
27
41
36
57.9
CONEXA C-WSV 25 S
C-WSV 25 S
S
400
25
20
42
42
30.0
34
35.0
81
54
59
36
46
46
103.7
CONEXA C-WSV 30 S
C-WSV 30 S
S
400
30
25
50
49
35.5
39
37.5
90
62
64
41
50
50
129.5
CONEXA C-WSV 38 S
C-WSV 38 S
S
250
38
32
60
57
41.0
43
37.0
96
72
68
50
65
60
206.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C-EVT - Branch tee couplings with cutting ring
Conexa
02.08.2013
C-EVW - Elbow couplings with cutting ring
Conexa
02.08.2013
C-EW - Elbow couplings with taper
Conexa
02.08.2013
C-ET - Branch tee couplings with taper
Conexa
02.08.2013
C-EVL - Barrel tee couplings with cutting ring
Conexa
02.08.2013
C-EL - Barrel tee couplings with taper
Conexa
02.08.2013
Strain relief type ZL-MH
Murrplastik
10.11.2021
C-SV - Straight bulkhead couplings
Conexa
04.11.2013
C-MAVE - Manometer couplings
Conexa
02.08.2013
C-EGE-R-WD - Standpipe adaptors with taper
Conexa
02.08.2013
C-WE-NPT - Elbow standpipe adaptors
Conexa
02.08.2013
C-RED - Reducing standpipes with taper
Conexa
02.08.2013
C-ET-R - Adjustable branch tee couplings with taper
Conexa
02.08.2013
C-GE-R-WD - Straight male stud fitting Form E with soft seal
Conexa
04.11.2013
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表