您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-VKA - Plugs with O-ring
Conexa
DIN Verschraubungen
Verschlussteile
Powered by
CAD模型選擇
{conexa/1_din_vers/1_11_vers/c_vka.prj},{NB=C-VKA 42 L },{MAT=C},{DW=FKM},{BEZ1=VKA 42 L},{BAU=L},{D1=42},{L1=30.0},{KG=34.4},{L2=13.000},{L3=2.600},{LM=1.227},{L4=3.3},{L5=3.2},{D2=47.2},{A=1.9},{RO=1.25},{C=160},{CF=250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
L1
Length
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-VKA 06 L
C-VKA 06 L
L
315
6
18.5
0.6
CONEXA C-VKA 08 L
C-VKA 08 L
L
315
8
18.5
0.9
CONEXA C-VKA 10 L
C-VKA 10 L
L
315
10
20.0
1.5
CONEXA C-VKA 12 L
C-VKA 12 L
L
315
12
20.5
2.2
CONEXA C-VKA 15 L
C-VKA 15 L
L
315
15
20.5
3.2
CONEXA C-VKA 18 L
C-VKA 18 L
L
315
18
22.5
5.0
CONEXA C-VKA 22 L
C-VKA 22 L
L
160
22
25.0
8.2
CONEXA C-VKA 28 L
C-VKA 28 L
L
160
28
25.5
13.2
CONEXA C-VKA 35 L
C-VKA 35 L
L
160
35
30.0
24.2
CONEXA C-VKA 42 L
C-VKA 42 L
L
160
42
30.0
34.4
CONEXA C-VKA 06 S
C-VKA 06 S
S
630
6
18.5
0.6
CONEXA C-VKA 08 S
C-VKA 08 S
S
630
8
18.5
0.9
CONEXA C-VKA 10 S
C-VKA 10 S
S
630
10
20.0
1.5
CONEXA C-VKA 12 S
C-VKA 12 S
S
630
12
20.5
2.2
CONEXA C-VKA 14 S
C-VKA 14 S
S
630
14
22.5
3.0
CONEXA C-VKA 16 S
C-VKA 16 S
S
400
16
23.5
4.1
CONEXA C-VKA 20 S
C-VKA 20 S
S
400
20
28.5
7.9
CONEXA C-VKA 25 S
C-VKA 25 S
S
400
25
29.0
12.1
CONEXA C-VKA 30 S
C-VKA 30 S
S
400
30
30.5
18.2
CONEXA C-VKA 38 S
C-VKA 38 S
S
315
38
33.0
31.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表