您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-SV - Straight bulkhead couplings
Conexa
DIN Verschraubungen
Verbindungsstutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_2_verbind/c_sv_asmtab.prj},{NB=C-SV 42 L (16)},{AUS=Set},{MAT=C},{T=16},{BAU=L},{NR=42},{D1=42},{D3=36},{L1=30},{L2=19.0},{L3=47},{L4=36.0},{L5=42},{L6=59},{S1=60},{S2=65},{S3=60},{KGM=21.6},{KGEINZEL=75.7},{VERS=10},{L1E=30},{L3E=47},{M1=52.000},{KDM1=49.546},{P=2.000},{M1L=12.000},{SW1L=14.000},{R=1.200},{L7=4.649},{D4=49.000},{LTR=25.000},{ER=0.070},{PPATH=assemblies/c_sv_asmtpl.prj},{C=160},{CF=250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
S3
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-SV 06 L
C-SV 06 L
L
315
6
4
14
7.0
34
27.0
22
42
17
17
14
4.5
CONEXA C-SV 08 L
C-SV 08 L
L
315
8
6
15
8.0
34
27.0
23
42
19
19
17
7.8
CONEXA C-SV 10 L
C-SV 10 L
L
315
10
8
17
10.0
35
28.0
25
43
22
22
19
10.2
CONEXA C-SV 12 L
C-SV 12 L
L
315
12
10
17
10.0
36
29.0
25
44
24
24
22
12.6
CONEXA C-SV 15 L
C-SV 15 L
L
315
15
12
19
12.0
38
31.0
27
46
27
30
27
20.8
CONEXA C-SV 18 L
C-SV 18 L
L
315
18
15
21
13.5
40
32.5
30
49
32
36
32
31.4
CONEXA C-SV 22 L
C-SV 22 L
L
160
22
19
24
16.5
42
34.5
33
51
36
41
36
41.2
CONEXA C-SV 28 L
C-SV 28 L
L
160
28
24
26
18.5
43
35.5
35
52
41
46
41
51.7
CONEXA C-SV 35 L
C-SV 35 L
L
160
35
30
29
18.5
47
36.5
40
58
50
55
50
81.6
CONEXA C-SV 42 L
C-SV 42 L
L
160
42
36
30
19.0
47
36.0
42
59
60
65
60
118.9
CONEXA C-SV 06 S
C-SV 06 S
S
630
6
4
19
12.0
36
29.0
27
44
19
19
17
9.6
CONEXA C-SV 08 S
C-SV 08 S
S
630
8
5
20
13.0
36
29.0
28
44
22
22
19
12.4
CONEXA C-SV 10 S
C-SV 10 S
S
630
10
7
22
14.5
37
29.5
31
46
24
24
22
17.1
CONEXA C-SV 12 S
C-SV 12 S
S
630
12
8
22
14.5
38
30.5
31
47
27
27
24
20.8
CONEXA C-SV 14 S
C-SV 14 S
S
630
14
10
25
17.0
40
32.0
35
50
30
30
27
28.1
CONEXA C-SV 16 S
C-SV 16 S
S
400
16
12
25
16.5
40
31.5
35
50
32
32
30
30.5
CONEXA C-SV 20 S
C-SV 20 S
S
400
20
16
28
17.5
44
33.5
39
55
41
41
36
53.4
CONEXA C-SV 25 S
C-SV 25 S
S
400
25
20
32
20.0
47
35.0
44
59
46
46
46
90.2
CONEXA C-SV 30 S
C-SV 30 S
S
400
30
25
35
21.5
51
37.5
48
64
50
50
50
110.8
CONEXA C-SV 38 S
C-SV 38 S
S
250
38
32
38
22.0
53
37.0
53
68
65
65
60
170.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C-WSV - Bulkhead elbow couplings
Conexa
04.11.2013
C-EW - Elbow couplings with taper
Conexa
02.08.2013
C-EVT - Branch tee couplings with cutting ring
Conexa
02.08.2013
C-ET - Branch tee couplings with taper
Conexa
02.08.2013
C-ESV - Weld bulkhead couplings
Conexa
02.08.2013
C-EVW - Elbow couplings with cutting ring
Conexa
02.08.2013
C-EL - Barrel tee couplings with taper
Conexa
02.08.2013
C-EVL - Barrel tee couplings with cutting ring
Conexa
02.08.2013
SV EO - Bulkhead male connector
Parker
29.02.2024
GSV-..L/S - Bulkhead fittings, ISO 8434-1-BHSC+LN
EXMAR
28.03.2023
C-T - Equal tees
Conexa
04.11.2013
C-W - Equal elbow couplings
Conexa
04.11.2013
C-G - Straight pipe
Conexa
04.11.2013
C-GE-R (KEG DIN3858) - Straight male stud couplings
Conexa
05.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表