您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-ROV - Stand pipe end plugs
Conexa
DIN Verschraubungen
Verschlussteile
Powered by
CAD模型選擇
{conexa/1_din_vers/1_11_vers/c_rov_asmtab.prj},{NB=ROV 42 L-Set-C},{AUS=Set},{MAT=C},{BAU=L},{D1=42},{L1=27},{L2=16.0},{L3=39},{S1=55},{S2=60},{PPATH=assemblies/c_rov_asmtpl.prj},{BEZ1=ROV 42 L},{KGEINZEL=31.3},{KGM=21.6},{C=160},{CF=160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-ROV 06 L
C-ROV 06 L
L
315
6
14
7.0
22
12
14
1.2
CONEXA C-ROV 08 L
C-ROV 08 L
L
315
8
15
8.0
23
14
17
2.7
CONEXA C-ROV 10 L
C-ROV 10 L
L
315
10
16
9.0
24
17
19
3.5
CONEXA C-ROV 12 L
C-ROV 12 L
L
315
12
17
10.0
25
19
22
4.9
CONEXA C-ROV 15 L
C-ROV 15 L
L
315
15
18
11.0
26
24
27
8.2
CONEXA C-ROV 18 L
C-ROV 18 L
L
315
18
19
11.5
28
27
32
11.7
CONEXA C-ROV 22 L
C-ROV 22 L
L
160
22
21
13.5
30
32
36
16.4
CONEXA C-ROV 28 L
C-ROV 28 L
L
160
28
22
14.5
31
41
41
22.9
CONEXA C-ROV 35 L
C-ROV 35 L
L
160
35
25
14.5
36
46
50
34.2
CONEXA C-ROV 42 L
C-ROV 42 L
L
160
42
27
16.0
39
55
60
52.9
CONEXA C-ROV 06 S
C-ROV 06 S
S
630
6
18
11.0
26
14
17
3.4
CONEXA C-ROV 08 S
C-ROV 08 S
S
630
8
20
13.0
28
17
19
4.7
CONEXA C-ROV 10 S
C-ROV 10 S
S
630
10
20
12.5
29
19
22
6.3
CONEXA C-ROV 12 S
C-ROV 12 S
S
630
12
22
14.5
31
22
24
8.3
CONEXA C-ROV 14 S
C-ROV 14 S
S
630
14
24
16.0
34
24
27
11.4
CONEXA C-ROV 16 S
C-ROV 16 S
S
400
16
24
15.5
34
27
30
14.1
CONEXA C-ROV 20 S
C-ROV 20 S
S
400
20
28
17.5
39
32
36
22.8
CONEXA C-ROV 25 S
C-ROV 25 S
S
400
25
32
20.0
44
41
46
43.8
CONEXA C-ROV 30 S
C-ROV 30 S
S
400
30
34
20.5
47
46
50
52.9
CONEXA C-ROV 38 S
C-ROV 38 S
S
250
38
39
23.0
54
55
60
83.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表