您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-GZR - Straight reduction for cones
Conexa
DIN Verschraubungen
Gerade Verbinder
Powered by
CAD模型選擇
{conexa/1_din_vers/1_7_gerade/c_gzr_asmtab.prj},{NB=C-GZR 35/28 L },{BEZ=GZR 35/28 L},{MAT=C},{DW=FKM},{BAU=L},{BAU1=L},{BAU2=L},{D1=35},{D2=28},{T1=M45x2},{T2=M36x2},{D3=22.0},{L=47.0},{S1=50},{S2=41},{PPATH=assemblies/c_gzr_asmtpl.prj},{KG=38,7},{C=160},{CF=250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
T1
Thread
ⁿ/ₐ
T2
Thread
ⁿ/ₐ
D3
Diameter
[mm]
L
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-GZR 06 L/06 S
C-GZR 06 L/06 S
L/S
315
6
6
M14x1,5
M12x1,5
2.5
30.8
17
14
3,4
CONEXA C-GZR 08/06 L
C-GZR 08/06 L
L
315
8
6
M14x1,5
M12x1,5
2.5
30.8
17
14
3,5
CONEXA C-GZR 08 L/08 S
C-GZR 08 L/08 S
L/S
315
8
8
M16x1,5
M14x1,5
4.0
31.8
17
19
4,9
CONEXA C-GZR 10/06 L
C-GZR 10/06 L
L
315
10
6
M16x1,5
M12x1,5
2.5
31.8
19
14
4,1
CONEXA C-GZR 10/08 L
C-GZR 10/08 L
L
315
10
8
M16x1,5
M14x1,5
4.0
31.8
19
17
4,9
CONEXA C-GZR 10 L/10 S
C-GZR 10 L/10 S
L/S
315
10
10
M18x1,5
M16x1,5
6.0
31.8
19
22
6,4
CONEXA C-GZR 12/06 L
C-GZR 12/06 L
L
315
12
6
M18x1,5
M12x1,5
2.5
31.8
22
14
5,1
CONEXA C-GZR 12/08 L
C-GZR 12/08 L
L
315
12
8
M18x1,5
M14x1,5
4.0
31.8
22
17
5,8
CONEXA C-GZR 12/10 L
C-GZR 12/10 L
L
315
12
10
M18x1,5
M16x1,5
6.0
31.8
22
19
6,3
CONEXA C-GZR 12 L/12 S
C-GZR 12 L/12 S
L/S
315
12
12
M20x1,5
M18x1,5
8.0
34.8
22
24
8,6
CONEXA C-GZR 15/08 L
C-GZR 15/08 L
L
315
15
8
M22x1,5
M14x1,5
4.0
36.8
27
17
9,8
CONEXA C-GZR 15/10 L
C-GZR 15/10 L
L
315
15
10
M22x1,5
M16x1,5
6.0
36.8
27
19
10,2
CONEXA C-GZR 15/12 L
C-GZR 15/12 L
L
315
15
12
M22x1,5
M18x1,5
8.0
36.8
27
22
11,1
CONEXA C-GZR 18/10 L
C-GZR 18/10 L
L
315
18
10
M26x1,5
M16x1,5
6.0
34.8
32
19
11,8
CONEXA C-GZR 18/12 L
C-GZR 18/12 L
L
315
18
12
M26x1,5
M18x1,5
8.0
34.8
32
22
12,7
CONEXA C-GZR 18/15 L
C-GZR 18/15 L
L
315
18
15
M26x1,5
M22x1,5
10.0
36.8
32
27
15,8
CONEXA C-GZR 18 L/16 S
C-GZR 18 L/16 S
L/S
315
18
16
M26x1,5
M24x1,5
11.0
37.8
32
30
17,6
CONEXA C-GZR 22/12 L
C-GZR 22/12 L
L
160
22
12
M30x2
M18x1,5
8.0
40.8
36
22
17,3
CONEXA C-GZR 22/15 L
C-GZR 22/15 L
L
160
22
15
M30x2
M22x1,5
10.0
40.8
36
27
19,9
CONEXA C-GZR 22/18 L
C-GZR 22/18 L
L
160
22
18
M30x2
M26x1,5
13.0
40.8
36
32
21,6
CONEXA C-GZR 22 L/20 S
C-GZR 22 L/20 S
L/S
160
22
20
M30x2
M30x2
14.0
42.7
36
36
25,2
CONEXA C-GZR 28/15 L
C-GZR 28/15 L
L
160
28
15
M36x2
M22x1,5
10.0
44.8
41
27
23,9
CONEXA C-GZR 28/18 L
C-GZR 28/18 L
L
160
28
18
M36x2
M26x1,5
13.0
37.8
41
32
22,9
CONEXA C-GZR 28/22 L
C-GZR 28/22 L
L
160
28
22
M36x2
M30x2
17.0
44.8
41
36
27,4
CONEXA C-GZR 28 L/25 S
C-GZR 28 L/25 S
L/S
160
28
25
M36x2
M36x2
18.0
44.7
41
46
39,6
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C-KOR - Reducing standpipes
Conexa
02.08.2013
C-RI-WD - Reducing - Extension socket with internal thread
Conexa
02.08.2013
GZR EO - Swivel reducer
Parker
29.02.2024
GE-R EO - Male Stud connector
Parker
29.02.2024
C-W - Equal elbow couplings
Conexa
04.11.2013
GAI-R EO - Swivel connector
Parker
29.02.2024
G EO - Union
Parker
29.02.2024
T EO - Union tee
Parker
29.02.2024
C-RED - Reducing standpipes with taper
Conexa
02.08.2013
C-GE-R-WD - Straight male stud fitting Form E with soft seal
Conexa
04.11.2013
SV EO - Bulkhead male connector
Parker
29.02.2024
W EO - Union elbow
Parker
29.02.2024
C-GR - Straight reducing couplings
Conexa
02.08.2013
C-GAI-R - Straight female couplings
Conexa
02.08.2013
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表