您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-GAI-M - Straight female couplings
Conexa
DIN Verschraubungen
Aufschraub- und Manometerverschraubungen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_9_aufschraub_mano/c_gai_m_asmtab.prj},{NB=C-GAI 42 LM},{BEZ1=GAI 42 LM},{AUS=Set},{MAT=C},{BAU=L},{PN=160},{D1=42},{T1=M48x2},{D3=36.0},{L1=53.0},{L2=42.0},{L3=28.0},{L4=65.0},{S1=60},{S2=60},{PPATH=assemblies/c_gai_m_asmtpl.prj},{KGEINZEL=53.2},{KGM=21.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
T1
Thread
ⁿ/ₐ
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-GAI 06 LM
C-GAI 06 LM
L
315
6
M10x1
4.0
26.5
19.5
12.5
34.5
14
14
2.3
CONEXA C-GAI 08 LM
C-GAI 08 LM
L
315
8
M12x1,5
6.0
31.0
24.0
17.0
39.0
17
17
4.7
CONEXA C-GAI 10 LM
C-GAI 10 LM
L
315
10
M14x1,5
8.0
32.0
25.0
17.0
40.0
19
19
5.7
CONEXA C-GAI 12 LM
C-GAI 12 LM
L
315
12
M16x1,5
10.0
33.0
26.0
17.0
41.0
22
22
7.7
CONEXA C-GAI 15 LM
C-GAI 15 LM
L
315
15
M18x1,5
12.0
35.0
28.0
17.0
43.0
24
27
10.9
CONEXA C-GAI 18 LM
C-GAI 18 LM
L
315
18
M22x1,5
15.0
37.0
29.0
19.0
46.0
30
32
17.1
CONEXA C-GAI 22 LM
C-GAI 22 LM
L
160
22
M26x1,5
19.0
42.0
34.5
21.0
51.0
32
36
20.5
CONEXA C-GAI 28 LM
C-GAI 28 LM
L
160
28
M33x2
24.0
45.0
37.5
24.0
54.0
41
41
30.6
CONEXA C-GAI 35 LM
C-GAI 35 LM
L
160
35
M42x2
30.0
51.0
40.5
26.0
62.0
55
50
60.2
CONEXA C-GAI 42 LM
C-GAI 42 LM
L
160
42
M48x2
36.0
53.0
42.0
28.0
65.0
60
60
74.8
CONEXA C-GAI 06 SM
C-GAI 06 SM
S
400
6
M12x1,5
4.0
33.0
26.0
17.0
41.0
17
17
5.3
CONEXA C-GAI 08 SM
C-GAI 08 SM
S
400
8
M14x1,5
5.0
33.0
26.0
17.0
41.0
19
19
5.4
CONEXA C-GAI 10 SM
C-GAI 10 SM
S
400
10
M16x1,5
7.0
34.0
26.5
17.0
43.0
22
22
8.9
CONEXA C-GAI 12 SM
C-GAI 12 SM
S
400
12
M18x1,5
8.0
35.0
27.5
17.0
44.0
24
24
10.5
CONEXA C-GAI 14 SM
C-GAI 14 SM
S
400
14
M20x1,5
10.0
39.0
31.0
19.0
49.0
27
27
14.9
CONEXA C-GAI 16 SM
C-GAI 16 SM
S
400
16
M22x1,5
12.0
39.0
30.5
19.0
49.0
30
30
18.3
CONEXA C-GAI 20 SM
C-GAI 20 SM
S
315
20
M27x2
16.0
45.0
34.5
22.0
56.0
36
36
29.3
CONEXA C-GAI 25 SM
C-GAI 25 SM
S
315
25
M33x2
20.0
49.0
37.0
24.0
61.0
41
46
45.6
CONEXA C-GAI 30 SM
C-GAI 30 SM
S
315
30
M42x2
25.0
55.0
41.5
26.0
68.0
55
50
73.3
CONEXA C-GAI 38 SM
C-GAI 38 SM
S
250
38
M48x2
32.0
59.0
43.0
28.0
74.0
60
60
94.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C-RI-WD - Reducing - Extension socket with internal thread
Conexa
02.08.2013
GAI-M EO - Swivel connector
Parker
29.02.2024
C-GAI-R - Straight female couplings
Conexa
02.08.2013
P-SOUK65-40-1 - Aerial Cam Unit
Chinese Manufacturers
21.05.2014
Strain relief type ZL-MH
Murrplastik
10.11.2021
C-SV - Straight bulkhead couplings
Conexa
04.11.2013
C-GAI-NPT - Straight female couplings
Conexa
02.08.2013
C-MAVE - Manometer couplings
Conexa
02.08.2013
C-GE-M - Straight male stud couplings with seal-edge
Conexa
04.11.2013
P-LCUT-610_830-2 - Die Mounted Cam Unit
Chinese Manufacturers
21.05.2014
VFL - Vacuum in-line filter with coupling
CONVUM Ltd.
21.02.2017
MPS-4
CONVUM Ltd.
21.02.2017
WPUT-C - Male branch Y
CONVUM Ltd.
28.05.2020
Strain relief type ZL-AH
Murrplastik
10.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表