您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Casting closed cover
NTN Corporation
Bearing Units
UCP Pillow Blocks
Powered by
CAD模型選擇
{ntn/bearing_units/ucp_pillow_blocks/cm_ucp_pillow_blocks_asmtab.prj},{NB=CM-UCPX12D1(60,D1)},{SD=60},{GN=D1},{PPATH=cm_ucp_pillow_blocks_asmtpl.prj},{H=76.2},{L=286},{J=203},{A=83},{N=25},{N1=28},{H1=33},{H2=165},{H3=155},{L1=80},{B=65.1},{S=25.4},{G=12.0},{SS=M12x1.5},{A5=120},{FB=M20},{GNP=GA-PF1/8},{NNB=UCX12D1},{BLR=63.5},{BSLR=40.0},{CU=3.150},{CBLR=8350},{CBSLR=5300},{MASS=8.6},{T=4},{A4=0},{UNX=CM-UCPX12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
H
Dimension
[mm]
L
Dimension
[mm]
J
Dimension
[mm]
A
Dimension
[mm]
N
Dimension
[mm]
N1
Dimension
[mm]
H1
Dimension
[mm]
H3
Dimension
[mm]
L1
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
A5
Dimension
[mm]
FB
Fixed bolt
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
ⁿ/ₐ
CU
Fatigue load limit
[kN]
MASS
Mass
[kg]
CM-UCP201D1
12
CM-UCP201D1
30.2
127
95
38
13
16
14
67
42
31.0
12.7
62
M10
UC201D1
14.2
6.65
0.505
0.9
CM-UCP202D1
15
CM-UCP202D1
30.2
127
95
38
13
16
14
67
42
31.0
12.7
62
M10
UC202D1
14.2
6.65
0.505
0.9
CM-UCP203D1
17
CM-UCP203D1
30.2
127
95
38
13
16
14
67
42
31.0
12.7
62
M10
UC203D1
14.2
6.65
0.505
0.9
CM-UCP204D1
20
CM-UCP204D1
33.3
127
95
38
13
16
14
70
42
31.0
12.7
62
M10
UC204D1
14.2
6.65
0.505
0.9
CM-UCP205D1
25
CM-UCP205D1
36.5
140
105
38
13
16
15
76
42
34.1
14.3
70
M10
UC205D1
15.5
7.85
0.550
1.1
CM-UCPX05D1
25
CM-UCPX05D1
44.4
159
119
51
17
20
18
89
50
38.1
15.9
75
M14
UCX05D1
21.6
11.3
0.795
1.8
CM-UCP305D1
25
CM-UCP305D1
45.0
175
132
45
17
20
15
91
54
38.0
15.0
80
M14
UC305D1
23.5
10.9
0.855
1.8
CM-UCP206D1
30
CM-UCP206D1
42.9
165
121
48
17
20
17
88
54
38.1
15.9
75
M14
UC206D1
21.6
11.3
0.795
1.7
CM-UCPX06D1
30
CM-UCPX06D1
47.6
175
127
57
17
20
20
99
54
42.9
17.5
80
M14
UCX06D1
28.4
15.3
1.090
2.4
CM-UCP306D1
30
CM-UCP306D1
50.0
180
140
50
17
20
18
105
54
43.0
17.0
85
M14
UC306D1
29.5
15.0
1.140
2.5
CM-UCP207D1
35
CM-UCP207D1
47.6
167
127
48
17
20
18
99
54
42.9
17.5
80
M14
UC207D1
28.4
15.3
1.090
2.0
CM-UCPX07D1
35
CM-UCPX07D1
54.0
203
144
57
17
20
21
110
60
49.2
19.0
90
M14
UCX07D1
32.5
17.8
1.240
3.3
CM-UCP307D1
35
CM-UCP307D1
56.0
210
160
56
17
25
20
115
60
48.0
19.0
95
M14
UC307D1
37.0
19.1
1.470
3.2
CM-UCP208D1
40
CM-UCP208D1
49.2
184
137
54
17
20
18
105
52
49.2
19.0
90
M14
UC208D1
32.5
17.8
1.240
2.7
CM-UCPX08D1
40
CM-UCPX08D1
58.7
222
156
67
20
23
26
118
65
49.2
19.0
95
M16
UCX08D1
36.0
20.4
1.600
3.8
CM-UCP308D1
40
CM-UCP308D1
60.0
220
170
60
17
27
22
125
60
52.0
19.0
105
M14
UC308D1
45.0
24.0
1.830
4.1
CM-UCP209D1
45
CM-UCP209D1
54.0
190
146
54
17
20
20
113
60
49.2
19.0
95
M14
UC209D1
36.0
20.4
1.600
3.0
CM-UCPX09D1
45
CM-UCPX09D1
58.7
222
156
67
20
23
26
120
65
51.6
19.0
100
M16
UCX09D1
39.0
23.2
1.820
4.2
CM-UCP309D1
45
CM-UCP309D1
67.0
245
190
67
20
30
24
140
65
57.0
22.0
110
M16
UC309D1
58.5
32.0
2.500
5.5
CM-UCP210D1
50
CM-UCP210D1
57.2
206
159
60
20
23
21
119
65
51.6
19.0
100
M16
UC210D1
39.0
23.2
1.820
3.6
CM-UCPX10D1
50
CM-UCPX10D1
63.5
241
171
73
20
23
27
130
70
55.6
22.2
100
M16
UCX10D1
48.0
29.2
2.290
5.4
CM-UCP310D1
50
CM-UCP310D1
75.0
275
212
75
20
35
27
156
75
61.0
22.0
120
M16
UC310D1
68.5
38.5
2.990
7.1
CM-UCP211D1
55
CM-UCP211D1
63.5
219
171
60
20
23
23
130
65
55.6
22.2
100
M16
UC211D1
48.0
29.2
2.290
4.4
CM-UCPX11D1
55
CM-UCPX11D1
69.8
260
184
79
25
28
30
144
75
65.1
25.4
115
M20
UCX11D1
58.0
36.0
2.830
6.9
CM-UCP311D1
55
CM-UCP311D1
80.0
310
236
80
20
38
30
166
85
66.0
25.0
125
M16
UC311D1
79.5
45.0
3.500
8.9
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Casting closed cover
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
17.10.2023
Closed cover
NTN Corporation
17.10.2023
UCM Groove Type Steel Frame (Light)
NTN Corporation
17.10.2023
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Standard
NTN Corporation
03.10.2022
Casting closed cover
NTN Corporation
21.12.2022
Shielded type ZZ
NTN Corporation
17.10.2023
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Casting cover with Rubber seal
NTN Corporation
03.10.2022
UCIP Pillow Blocks (Wall Thickness)
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表