您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
ST58V - Stainless Steel Heavy Duty Telescopic Slide - Partial Extension with Lock out - max Load rating : 160 kg - Lengths : 200 - 1400 mm
Chambrelan
Telescopic slides with partial extension
Stainless steel telescopic slides with partial extension
Powered by
CAD模型選擇
{chambrelan/partial20extension/stainless/st58v.prj},{NB=chambrelan_ST58V-0650-0},{NNCUSTOM=ST58V},{NTCUSTOM=2 beams ball bearing telescopic slides},{CNSORDERNO=ST58V-0650},{DESC=2 beams ball bearing telescopic slides},{MATERIAL=Stainless Steel},{L=650},{D=430},{LOAD=160},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/ST58V},{INAMECLOSED=04485__st58v2d06502d0},{INAMEOPEN=04486__st58v2d06502d1},{SHA256CLOSED=Mm3qZWMTonHXfH2Zrq/DLyt/OlVlN88p/v2wtWiqTxY=},{SHA256OPEN=uAch72leoqBx9lCgV9cAj3j3scvaOl4+PTG3e0CFkEk=},{NAMECLOSED=04485__st58v-0650-0},{NAMEOPEN=04486__st58v-0650-1},{REFCLOSED=ST58V-0650-0},{REFOPEN=ST58V-0650-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - ST58V-0200
ST58V-0200
2 beams ball bearing tele...
Stainless Steel
200
80
135
CHAMBRELAN - ST58V-0250
ST58V-0250
2 beams ball bearing tele...
Stainless Steel
250
130
135
CHAMBRELAN - ST58V-0300
ST58V-0300
2 beams ball bearing tele...
Stainless Steel
300
180
135
CHAMBRELAN - ST58V-0350
ST58V-0350
2 beams ball bearing tele...
Stainless Steel
350
230
135
CHAMBRELAN - ST58V-0400
ST58V-0400
2 beams ball bearing tele...
Stainless Steel
400
280
135
CHAMBRELAN - ST58V-0450
ST58V-0450
2 beams ball bearing tele...
Stainless Steel
450
310
150
CHAMBRELAN - ST58V-0500
ST58V-0500
2 beams ball bearing tele...
Stainless Steel
500
340
154
CHAMBRELAN - ST58V-0550
ST58V-0550
2 beams ball bearing tele...
Stainless Steel
550
370
158
CHAMBRELAN - ST58V-0600
ST58V-0600
2 beams ball bearing tele...
Stainless Steel
600
400
160
CHAMBRELAN - ST58V-0650
ST58V-0650
2 beams ball bearing tele...
Stainless Steel
650
430
160
CHAMBRELAN - ST58V-0700
ST58V-0700
2 beams ball bearing tele...
Stainless Steel
700
480
158
CHAMBRELAN - ST58V-0750
ST58V-0750
2 beams ball bearing tele...
Stainless Steel
750
510
156
CHAMBRELAN - ST58V-0800
ST58V-0800
2 beams ball bearing tele...
Stainless Steel
800
540
150
CHAMBRELAN - ST58V-0850
ST58V-0850
2 beams ball bearing tele...
Stainless Steel
850
570
144
CHAMBRELAN - ST58V-0900
ST58V-0900
2 beams ball bearing tele...
Stainless Steel
900
600
136
CHAMBRELAN - ST58V-1000
ST58V-1000
2 beams ball bearing tele...
Stainless Steel
1000
680
120
CHAMBRELAN - ST58V-1100
ST58V-1100
2 beams ball bearing tele...
Stainless Steel
1100
740
100
CHAMBRELAN - ST58V-1200
ST58V-1200
2 beams ball bearing tele...
Stainless Steel
1200
800
80
CHAMBRELAN - ST58V-1300
ST58V-1300
2 beams ball bearing tele...
Stainless Steel
1300
880
60
CHAMBRELAN - ST58V-1400
ST58V-1400
2 beams ball bearing tele...
Stainless Steel
1400
940
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 39-300 - Glissière pour charge faible - course 100% avec disconnexio...
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
Modèle B3-055 - Glissière - Course +100% - Avec déconnexion haute résistanc...
MICHAUD CHAILLY - Direct Transmission
05.09.2023
GN1412 - Telescopic slides, Type F, with rubber stop, locking device in bac...
Berger Tools
04.04.2023
Modèle B3-19 - Glissière course 100% avec fermeture automatique frontale et...
MICHAUD CHAILLY - Direct Transmission
26.04.2023
07000179000 - Stainless steel telescopic rail with full extension
SToxxparts
31.05.2022
Modèle B3-11 - Glissière - Course +100% - Avec déconnexion frontale - Charg...
MICHAUD CHAILLY - Direct Transmission
05.09.2023
Modèle B3-20 - Glissière - Course 100% - Avec déconnexion et blocage 2 posi...
MICHAUD CHAILLY - Direct Transmission
05.09.2023
KA 5632 - KA 5632
Hettich
28.06.2024
Modèle 39-22_2 - Glissière pour charge faible course 100% avec disconnectio...
EMILE MAURIN - Eléments Standard Mécaniques
20.05.2022
ST508F - Stainless Steel Heavy Duty Telescopic Slide - Full Extension with ...
Chambrelan
05.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表