您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
ST53-BS53 - Stainless Steel Heavy Duty Linear Guide Rail - with 120mm SST roller runner - max Load rating : 100 kg
Chambrelan
Linear guide rail
Stainless steel linear guide rail
Powered by
CAD模型選擇
{chambrelan/linear20rails/stainless/st53-bs53.prj},{NB=chambrelan_ST53-BS53-0850-1},{NAME=04262__st53-bs53-0850-1},{INAME=04262__st532dbs532d08502d1},{SHA256=NZdSk2FR7zYnX8TjfkHi/rU1DR+OMS5Aq5lPi60kBDE=},{NNCUSTOM=ST53-BS53},{NTCUSTOM=Stainless rail with runner BS53},{CNSORDERNO=ST53-BS53-0850},{DESC=Stainless rail with runner BS53},{MATERIAL=Stainless Steel},{L2=850},{LOAD1=100},{LOAD2=70},{INFO=Detail},{INFOS=https://www.chambrelan.com/st53-bs53},{REF=ST53-BS53-0850-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L2
[mm]
LOAD1
Load per carrier - on major axis
[kg]
LOAD2
Load per carrier - on minor axis
[kg]
CHAMBRELAN - ST53-BS53-03...
ST53-BS53-0300
Stainless Steel rail with...
Stainless Steel
300
100
70
CHAMBRELAN - ST53-BS53-03...
ST53-BS53-0350
Stainless Steel rail with...
Stainless Steel
350
100
70
CHAMBRELAN - ST53-BS53-04...
ST53-BS53-0400
Stainless Steel rail with...
Stainless Steel
400
100
70
CHAMBRELAN - ST53-BS53-04...
ST53-BS53-0450
Stainless Steel rail with...
Stainless Steel
450
100
70
CHAMBRELAN - ST53-BS53-05...
ST53-BS53-0500
Stainless Steel rail with...
Stainless Steel
500
100
70
CHAMBRELAN - ST53-BS53-05...
ST53-BS53-0550
Stainless Steel rail with...
Stainless Steel
550
100
70
CHAMBRELAN - ST53-BS53-06...
ST53-BS53-0600
Stainless Steel rail with...
Stainless Steel
600
100
70
CHAMBRELAN - ST53-BS53-06...
ST53-BS53-0650
Stainless Steel rail with...
Stainless Steel
650
100
70
CHAMBRELAN - ST53-BS53-07...
ST53-BS53-0700
Stainless Steel rail with...
Stainless Steel
700
100
70
CHAMBRELAN - ST53-BS53-07...
ST53-BS53-0750
Stainless Steel rail with...
Stainless Steel
750
100
70
CHAMBRELAN - ST53-BS53-08...
ST53-BS53-0800
Stainless Steel rail with...
Stainless Steel
800
100
70
CHAMBRELAN - ST53-BS53-08...
ST53-BS53-0850
Stainless Steel rail with...
Stainless Steel
850
100
70
CHAMBRELAN - ST53-BS53-09...
ST53-BS53-0900
Stainless Steel rail with...
Stainless Steel
900
100
70
CHAMBRELAN - ST53-BS53-10...
ST53-BS53-1000
Stainless Steel rail with...
Stainless Steel
1000
100
70
CHAMBRELAN - ST53-BS53-11...
ST53-BS53-1100
Stainless Steel rail with...
Stainless Steel
1100
100
70
CHAMBRELAN - ST53-BS53-12...
ST53-BS53-1200
Stainless Steel rail with...
Stainless Steel
1200
100
70
CHAMBRELAN - ST53-BS53-13...
ST53-BS53-1300
Stainless Steel rail with...
Stainless Steel
1300
100
70
CHAMBRELAN - ST53-BS53-14...
ST53-BS53-1400
Stainless Steel rail with...
Stainless Steel
1400
100
70
CHAMBRELAN - ST53-BS53-15...
ST53-BS53-1500
Stainless Steel rail with...
Stainless Steel
1500
100
70
CHAMBRELAN - ST53-BS53-16...
ST53-BS53-1600
Stainless Steel rail with...
Stainless Steel
1600
100
70
CHAMBRELAN - ST53-BS53-17...
ST53-BS53-1700
Stainless Steel rail with...
Stainless Steel
1700
100
70
CHAMBRELAN - ST53-BS53-18...
ST53-BS53-1800
Stainless Steel rail with...
Stainless Steel
1800
100
70
CHAMBRELAN - ST53-BS53-19...
ST53-BS53-1900
Stainless Steel rail with...
Stainless Steel
1900
100
70
CHAMBRELAN - ST53-BS53-20...
ST53-BS53-2000
Stainless Steel rail with...
Stainless Steel
2000
100
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST58 - Stainless Steel Heavy Duty Telescopic Slide - Partial Extension - ma...
Chambrelan
05.05.2020
ST558 - Stainless Steel Heavy Duty Telescopic Slide - Over Extension - max ...
Chambrelan
05.05.2020
E53-BP53 - Steel Linear Guide Rail - with 120mm SST roller runner - max Loa...
Chambrelan
05.05.2020
ST50-GS54 - Stainless Steel Heavy Duty Linear Guide Rail - with 150mm SST b...
Chambrelan
05.05.2020
21334-10 - Telescopic slides, steel for side mounting, full extension, load...
norelem
06.06.2024
21340 - Telescope slides
norelem
26.06.2024
E50-G54 - Steel Heavy Duty Linear Guide Rail - with 150mm steel ball bearin...
Chambrelan
05.05.2020
2299.69.30. - Clamping bar
FIBRO
27.07.2023
21334-25 - Telescopic slides, steel for side mounting, partial extension bo...
norelem
06.06.2024
H30 mm Side Rails - H30 mm perforated Side Rail for CQE and CAE
DKC
29.05.2020
GN2424 - Roller carriages, for rails GN 2422, Type N, Normal roller carriag...
Berger Tools
04.04.2023
FDG-...ZR-RF - Passive guide axis
Festo
22.08.2023
SEBD, SE2BD, SEBWD, SE2BWD - Miniature Linear Guide Dust-proof Standard Blo...
Misumi
20.05.2021
21338 - Telescopic slides double arrangement
norelem
26.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表