您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
ST508F - Stainless Steel Heavy Duty Telescopic Slide - Full Extension with Lock in - max Load rating : 176 kg - Lengths : 250 - 1600 mm
Chambrelan
Telescopic slides with full extension
Stainless steel telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/stainless/st508f.prj},{NB=chambrelan_ST508F-0700-0},{NNCUSTOM=ST508F},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=ST508F-0700},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Stainless Steel},{L=700},{D=715},{LOAD=172},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/ST508F},{INAMECLOSED=04083__st508f2d07002d0},{INAMEOPEN=04084__st508f2d07002d1},{SHA256CLOSED=W1gNH8/kJ0os92WfSTukj3GJhrV8U5SKw1aHIzR3dlc=},{SHA256OPEN=s9sgR5T8Roq8m5hKQnfRC9x6+7cL8GCstcayHNjd2z4=},{NAMECLOSED=04083__st508f-0700-0},{NAMEOPEN=04084__st508f-0700-1},{REFCLOSED=ST508F-0700-0},{REFOPEN=ST508F-0700-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - ST508F-0250
ST508F-0250
3 beams ball bearing tele...
Stainless Steel
250
275
140
CHAMBRELAN - ST508F-0300
ST508F-0300
3 beams ball bearing tele...
Stainless Steel
300
315
150
CHAMBRELAN - ST508F-0350
ST508F-0350
3 beams ball bearing tele...
Stainless Steel
350
375
159
CHAMBRELAN - ST508F-0400
ST508F-0400
3 beams ball bearing tele...
Stainless Steel
400
415
166
CHAMBRELAN - ST508F-0450
ST508F-0450
3 beams ball bearing tele...
Stainless Steel
450
475
170
CHAMBRELAN - ST508F-0500
ST508F-0500
3 beams ball bearing tele...
Stainless Steel
500
515
174
CHAMBRELAN - ST508F-0550
ST508F-0550
3 beams ball bearing tele...
Stainless Steel
550
575
176
CHAMBRELAN - ST508F-0600
ST508F-0600
3 beams ball bearing tele...
Stainless Steel
600
615
175
CHAMBRELAN - ST508F-0650
ST508F-0650
3 beams ball bearing tele...
Stainless Steel
650
675
174
CHAMBRELAN - ST508F-0700
ST508F-0700
3 beams ball bearing tele...
Stainless Steel
700
715
172
CHAMBRELAN - ST508F-0750
ST508F-0750
3 beams ball bearing tele...
Stainless Steel
750
775
168
CHAMBRELAN - ST508F-0800
ST508F-0800
3 beams ball bearing tele...
Stainless Steel
800
815
164
CHAMBRELAN - ST508F-0850
ST508F-0850
3 beams ball bearing tele...
Stainless Steel
850
875
158
CHAMBRELAN - ST508F-0900
ST508F-0900
3 beams ball bearing tele...
Stainless Steel
900
915
151
CHAMBRELAN - ST508F-1000
ST508F-1000
3 beams ball bearing tele...
Stainless Steel
1000
1015
136
CHAMBRELAN - ST508F-1100
ST508F-1100
3 beams ball bearing tele...
Stainless Steel
1100
1115
118
CHAMBRELAN - ST508F-1200
ST508F-1200
3 beams ball bearing tele...
Stainless Steel
1200
1215
98
CHAMBRELAN - ST508F-1300
ST508F-1300
3 beams ball bearing tele...
Stainless Steel
1300
1315
78
CHAMBRELAN - ST508F-1400
ST508F-1400
3 beams ball bearing tele...
Stainless Steel
1400
1415
58
CHAMBRELAN - ST508F-1500
ST508F-1500
3 beams ball bearing tele...
Stainless Steel
1500
1515
38
CHAMBRELAN - ST508F-1600
ST508F-1600
3 beams ball bearing tele...
Stainless Steel
1600
1615
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表