您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
RA7VF - Steel Heavy Duty Telescopic Slide - Full Extension with Lock in & out - max Load rating : 355 kg - Lengths : 250 - 2000 mm
Chambrelan
Telescopic slides with full extension
Steel telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/steel/ra7vf.prj},{NB=chambrelan_RA7VF-0850-0},{NNCUSTOM=RA7VF},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=RA7VF-0850},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Zinc plated carbon Steel},{L=850},{D=875},{LOAD=292},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/RA7VF},{INAMECLOSED=03603__ra7vf2d08502d0},{INAMEOPEN=03604__ra7vf2d08502d1},{SHA256CLOSED=V2RyOfm25GveQhmgbAgcwDEr0rlbgRDOf9K2DP0k/08=},{SHA256OPEN=f7Muexa3zQnr8odbgcqa6fHtjqZ+UJEHb4Je0XhX9tQ=},{NAMECLOSED=03603__ra7vf-0850-0},{NAMEOPEN=03604__ra7vf-0850-1},{REFCLOSED=RA7VF-0850-0},{REFOPEN=RA7VF-0850-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - RA7VF-0300
RA7VF-0300
3 beams ball bearing tele...
Zinc plated carbon Steel
300
315
180
CHAMBRELAN - RA7VF-0350
RA7VF-0350
3 beams ball bearing tele...
Zinc plated carbon Steel
350
375
228
CHAMBRELAN - RA7VF-0400
RA7VF-0400
3 beams ball bearing tele...
Zinc plated carbon Steel
400
415
276
CHAMBRELAN - RA7VF-0450
RA7VF-0450
3 beams ball bearing tele...
Zinc plated carbon Steel
450
475
320
CHAMBRELAN - RA7VF-0500
RA7VF-0500
3 beams ball bearing tele...
Zinc plated carbon Steel
500
515
350
CHAMBRELAN - RA7VF-0550
RA7VF-0550
3 beams ball bearing tele...
Zinc plated carbon Steel
550
575
355
CHAMBRELAN - RA7VF-0600
RA7VF-0600
3 beams ball bearing tele...
Zinc plated carbon Steel
600
615
350
CHAMBRELAN - RA7VF-0650
RA7VF-0650
3 beams ball bearing tele...
Zinc plated carbon Steel
650
675
340
CHAMBRELAN - RA7VF-0700
RA7VF-0700
3 beams ball bearing tele...
Zinc plated carbon Steel
700
715
330
CHAMBRELAN - RA7VF-0750
RA7VF-0750
3 beams ball bearing tele...
Zinc plated carbon Steel
750
775
319
CHAMBRELAN - RA7VF-0800
RA7VF-0800
3 beams ball bearing tele...
Zinc plated carbon Steel
800
815
305
CHAMBRELAN - RA7VF-0850
RA7VF-0850
3 beams ball bearing tele...
Zinc plated carbon Steel
850
875
292
CHAMBRELAN - RA7VF-0900
RA7VF-0900
3 beams ball bearing tele...
Zinc plated carbon Steel
900
915
277
CHAMBRELAN - RA7VF-1000
RA7VF-1000
3 beams ball bearing tele...
Zinc plated carbon Steel
1000
1015
250
CHAMBRELAN - RA7VF-1100
RA7VF-1100
3 beams ball bearing tele...
Zinc plated carbon Steel
1100
1115
225
CHAMBRELAN - RA7VF-1200
RA7VF-1200
3 beams ball bearing tele...
Zinc plated carbon Steel
1200
1215
202
CHAMBRELAN - RA7VF-1300
RA7VF-1300
3 beams ball bearing tele...
Zinc plated carbon Steel
1300
1315
177
CHAMBRELAN - RA7VF-1400
RA7VF-1400
3 beams ball bearing tele...
Zinc plated carbon Steel
1400
1415
152
CHAMBRELAN - RA7VF-1500
RA7VF-1500
3 beams ball bearing tele...
Zinc plated carbon Steel
1500
1515
130
CHAMBRELAN - RA7VF-1600
RA7VF-1600
3 beams ball bearing tele...
Zinc plated carbon Steel
1600
1615
110
CHAMBRELAN - RA7VF-1700
RA7VF-1700
3 beams ball bearing tele...
Zinc plated carbon Steel
1700
1715
90
CHAMBRELAN - RA7VF-1800
RA7VF-1800
3 beams ball bearing tele...
Zinc plated carbon Steel
1800
1815
70
CHAMBRELAN - RA7VF-1900
RA7VF-1900
3 beams ball bearing tele...
Zinc plated carbon Steel
1900
1915
50
CHAMBRELAN - RA7VF-2000
RA7VF-2000
3 beams ball bearing tele...
Zinc plated carbon Steel
2000
2015
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RA9 - Steel Heavy Duty Telescopic Slide - Full Extension - max Load rating ...
Chambrelan
05.05.2020
RA7DD - Steel Heavy Duty Telescopic Slide - Full Extension - Double Extensi...
Chambrelan
05.05.2020
E1700 - Steel Heavy Duty Telescopic Slide - Full Extension - max Load ratin...
Chambrelan
05.05.2020
RA7R - Steel Heavy Duty Telescopic Slide - Full Extension - max Load rating...
Chambrelan
05.05.2020
RA5V - Steel Heavy Duty Telescopic Slide - Full Extension with Lock out - m...
Chambrelan
05.05.2020
VF [DIN EN 1092-1 PN10/16] - Air operated Pinch Valves with Flange Connect...
AKO Armaturen
19.01.2016
F32 YA (400/550)
Wilo
15.04.2024
ST508V - Stainless Steel Heavy Duty Telescopic Slide - Full Extension with ...
Chambrelan
05.05.2020
DZ 9308 - Slides DZ 9308, Width 19.1 mm, to 227 kg, Full Extension
MÄDLER
10.04.2024
CH7611 Heavy duty telescopic slide - Heavy duty telescopic slide
CMINDTEK
26.08.2020
RA7V - Steel Heavy Duty Telescopic Slide - Full Extension with Lock out - m...
Chambrelan
05.05.2020
CH7612 Heavy duty telescopic slide - Heavy duty telescopic slide
CMINDTEK
26.08.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表