您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
R53V - Steel Heavy Duty Telescopic Slide - Partial Extension with Lock out - max Load rating : 160 kg - Lengths : 200 - 1400 mm
Chambrelan
Telescopic slides with partial extension
Steel telescopic slides with partial extension
Powered by
CAD模型選擇
{chambrelan/partial20extension/steel/r53v.prj},{NB=chambrelan_R53V-0650-0},{NNCUSTOM=R53V},{NTCUSTOM=2 beams ball bearing telescopic slides},{CNSORDERNO=R53V-0650},{DESC=2 beams ball bearing telescopic slides},{MATERIAL=Zinc plated carbon Steel},{L=650},{D=430},{LOAD=160},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/R53V},{INAMECLOSED=02157__r53v2d06502d0},{INAMEOPEN=02158__r53v2d06502d1},{SHA256CLOSED=Ib3LpYjtNuznIrbiYtgUS206og0MpUu5WbbePPFLhbY=},{SHA256OPEN=OENyMSvUuemJjEA1IHmPDbJv6oFUP90dMsSSi25wgbg=},{NAMECLOSED=02157__r53v-0650-0},{NAMEOPEN=02158__r53v-0650-1},{REFCLOSED=R53V-0650-0},{REFOPEN=R53V-0650-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - R53V-0200
R53V-0200
2 beams ball bearing tele...
Zinc plated carbon Steel
200
80
135
CHAMBRELAN - R53V-0250
R53V-0250
2 beams ball bearing tele...
Zinc plated carbon Steel
250
130
135
CHAMBRELAN - R53V-0300
R53V-0300
2 beams ball bearing tele...
Zinc plated carbon Steel
300
180
135
CHAMBRELAN - R53V-0350
R53V-0350
2 beams ball bearing tele...
Zinc plated carbon Steel
350
230
135
CHAMBRELAN - R53V-0400
R53V-0400
2 beams ball bearing tele...
Zinc plated carbon Steel
400
280
135
CHAMBRELAN - R53V-0450
R53V-0450
2 beams ball bearing tele...
Zinc plated carbon Steel
450
310
150
CHAMBRELAN - R53V-0500
R53V-0500
2 beams ball bearing tele...
Zinc plated carbon Steel
500
340
154
CHAMBRELAN - R53V-0550
R53V-0550
2 beams ball bearing tele...
Zinc plated carbon Steel
550
370
158
CHAMBRELAN - R53V-0600
R53V-0600
2 beams ball bearing tele...
Zinc plated carbon Steel
600
400
160
CHAMBRELAN - R53V-0650
R53V-0650
2 beams ball bearing tele...
Zinc plated carbon Steel
650
430
160
CHAMBRELAN - R53V-0700
R53V-0700
2 beams ball bearing tele...
Zinc plated carbon Steel
700
480
158
CHAMBRELAN - R53V-0750
R53V-0750
2 beams ball bearing tele...
Zinc plated carbon Steel
750
510
156
CHAMBRELAN - R53V-0800
R53V-0800
2 beams ball bearing tele...
Zinc plated carbon Steel
800
540
150
CHAMBRELAN - R53V-0850
R53V-0850
2 beams ball bearing tele...
Zinc plated carbon Steel
850
570
144
CHAMBRELAN - R53V-0900
R53V-0900
2 beams ball bearing tele...
Zinc plated carbon Steel
900
600
136
CHAMBRELAN - R53V-1000
R53V-1000
2 beams ball bearing tele...
Zinc plated carbon Steel
1000
680
120
CHAMBRELAN - R53V-1100
R53V-1100
2 beams ball bearing tele...
Zinc plated carbon Steel
1100
740
100
CHAMBRELAN - R53V-1200
R53V-1200
2 beams ball bearing tele...
Zinc plated carbon Steel
1200
800
80
CHAMBRELAN - R53V-1300
R53V-1300
2 beams ball bearing tele...
Zinc plated carbon Steel
1300
880
60
CHAMBRELAN - R53V-1400
R53V-1400
2 beams ball bearing tele...
Zinc plated carbon Steel
1400
940
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RA5R - Steel Heavy Duty Telescopic Slide - Full Extension - max Load rating...
Chambrelan
05.05.2020
D446 - Aluminium Telescopic Slide - Full Extension - Detachable - max Load ...
Chambrelan
05.05.2020
R102 - Steel Super Heavy Duty Telescopic Slide - Partial Extension - max Lo...
Chambrelan
05.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表