您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
E1018 - Stainless Steel Super Heavy Duty Telescopic Slide - Full Extension - max Load rating : 900 kg - Lengths : 500 - 2000 mm
Chambrelan
Telescopic slides with full extension
Stainless steel telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/stainless/e1018.prj},{NB=chambrelan_E1018-1000-0},{NNCUSTOM=E1018},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=E1018-1000},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Stainless Steel},{L=1000},{D=1000},{LOAD=885},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/E1018},{INAMECLOSED=00974__e10182d10002d0},{INAMEOPEN=00975__e10182d10002d1},{SHA256CLOSED=3jeWIVrSqB5L3r8uSTjXjA7VrXR4FVsX+Pyvd5gR6V8=},{SHA256OPEN=TmHLsibFOmAeR0bPigzGSZ4yKrhLuBxyn2u+v3FS1is=},{NAMECLOSED=00974__e1018-1000-0},{NAMEOPEN=00975__e1018-1000-1},{REFCLOSED=E1018-1000-0},{REFOPEN=E1018-1000-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - E1018-0500
E1018-0500
3 beams ball bearing tele...
Stainless Steel
500
500
600
CHAMBRELAN - E1018-0550
E1018-0550
3 beams ball bearing tele...
Stainless Steel
550
550
640
CHAMBRELAN - E1018-0600
E1018-0600
3 beams ball bearing tele...
Stainless Steel
600
600
685
CHAMBRELAN - E1018-0650
E1018-0650
3 beams ball bearing tele...
Stainless Steel
650
650
720
CHAMBRELAN - E1018-0700
E1018-0700
3 beams ball bearing tele...
Stainless Steel
700
700
755
CHAMBRELAN - E1018-0750
E1018-0750
3 beams ball bearing tele...
Stainless Steel
750
750
785
CHAMBRELAN - E1018-0800
E1018-0800
3 beams ball bearing tele...
Stainless Steel
800
800
810
CHAMBRELAN - E1018-0850
E1018-0850
3 beams ball bearing tele...
Stainless Steel
850
850
835
CHAMBRELAN - E1018-0900
E1018-0900
3 beams ball bearing tele...
Stainless Steel
900
900
860
CHAMBRELAN - E1018-1000
E1018-1000
3 beams ball bearing tele...
Stainless Steel
1000
1000
885
CHAMBRELAN - E1018-1100
E1018-1100
3 beams ball bearing tele...
Stainless Steel
1100
1100
900
CHAMBRELAN - E1018-1200
E1018-1200
3 beams ball bearing tele...
Stainless Steel
1200
1200
895
CHAMBRELAN - E1018-1300
E1018-1300
3 beams ball bearing tele...
Stainless Steel
1300
1300
875
CHAMBRELAN - E1018-1400
E1018-1400
3 beams ball bearing tele...
Stainless Steel
1400
1400
845
CHAMBRELAN - E1018-1500
E1018-1500
3 beams ball bearing tele...
Stainless Steel
1500
1500
800
CHAMBRELAN - E1018-1600
E1018-1600
3 beams ball bearing tele...
Stainless Steel
1600
1600
740
CHAMBRELAN - E1018-1700
E1018-1700
3 beams ball bearing tele...
Stainless Steel
1700
1700
665
CHAMBRELAN - E1018-1800
E1018-1800
3 beams ball bearing tele...
Stainless Steel
1800
1800
585
CHAMBRELAN - E1018-1900
E1018-1900
3 beams ball bearing tele...
Stainless Steel
1900
1900
500
CHAMBRELAN - E1018-2000
E1018-2000
3 beams ball bearing tele...
Stainless Steel
2000
2000
400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
E1708 - Stainless Steel Super Heavy Duty Telescopic Slide - Full Extension ...
Chambrelan
05.05.2020
D1422 - Aluminium Telescopic Slide - Full Extension - max Load rating : 65 ...
Chambrelan
05.05.2020
CDV - Vertical dividers
nVent HOFFMAN
20.11.2023
ST438VF - Stainless Steel Telescopic Slide - Full Extension with Lock in & ...
Chambrelan
05.05.2020
ST508F - Stainless Steel Heavy Duty Telescopic Slide - Full Extension with ...
Chambrelan
05.05.2020
ST508 - Stainless Steel Heavy Duty Telescopic Slide - Full Extension - max ...
Chambrelan
05.05.2020
ST508S - Stainless Steel Heavy Duty Telescopic Slide - Full Extension Synch...
Chambrelan
05.05.2020
ST708VF - Stainless Steel Heavy Duty Telescopic Slide - Full Extension with...
Chambrelan
05.05.2020
E1018DD - Stainless Steel Super Heavy Duty Telescopic Slide - Full Extensio...
Chambrelan
05.05.2020
R91DD - Steel Super Heavy Duty Telescopic Slide - Partial Extension - Doubl...
Chambrelan
05.05.2020
E1012DD - Steel Super Heavy Duty Telescopic Slide - Full Extension - Double...
Chambrelan
05.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表