您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
D1422 - Aluminium Telescopic Slide - Full Extension - max Load rating : 65 kg - Lengths : 150 - 850 mm
Chambrelan
Telescopic slides with full extension
Aluminium telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/aluminium/d1422.prj},{NB=chambrelan_D1422-0450-0},{NNCUSTOM=D1422},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=D1422-0450},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Anodised Aluminium},{L=450},{D=450},{LOAD=63},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/D1422},{INAMECLOSED=00016__d14222d04502d0},{INAMEOPEN=00017__d14222d04502d1},{SHA256CLOSED=lW8pf3NQN3I51zWwC3ZXCZtsMSgMnBfWnpcd35UKDD0=},{SHA256OPEN=w1pEJvu9bPvml2xhb7hGwyjW9r0lXKy8gg/b+W8i0dQ=},{NAMECLOSED=00016__d1422-0450-0},{NAMEOPEN=00017__d1422-0450-1},{REFCLOSED=D1422-0450-0},{REFOPEN=D1422-0450-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - D1422-0150
D1422-0150
3 beams ball bearing tele...
Aluminium
150
150
20
CHAMBRELAN - D1422-0200
D1422-0200
3 beams ball bearing tele...
Aluminium
200
200
30
CHAMBRELAN - D1422-0250
D1422-0250
3 beams ball bearing tele...
Aluminium
250
250
40
CHAMBRELAN - D1422-0300
D1422-0300
3 beams ball bearing tele...
Aluminium
300
300
48
CHAMBRELAN - D1422-0350
D1422-0350
3 beams ball bearing tele...
Aluminium
350
350
55
CHAMBRELAN - D1422-0400
D1422-0400
3 beams ball bearing tele...
Aluminium
400
400
60
CHAMBRELAN - D1422-0450
D1422-0450
3 beams ball bearing tele...
Aluminium
450
450
63
CHAMBRELAN - D1422-0500
D1422-0500
3 beams ball bearing tele...
Aluminium
500
500
65
CHAMBRELAN - D1422-0550
D1422-0550
3 beams ball bearing tele...
Aluminium
550
550
63
CHAMBRELAN - D1422-0600
D1422-0600
3 beams ball bearing tele...
Aluminium
600
600
60
CHAMBRELAN - D1422-0650
D1422-0650
3 beams ball bearing tele...
Aluminium
650
650
55
CHAMBRELAN - D1422-0700
D1422-0700
3 beams ball bearing tele...
Aluminium
700
700
50
CHAMBRELAN - D1422-0750
D1422-0750
3 beams ball bearing tele...
Aluminium
750
750
45
CHAMBRELAN - D1422-0800
D1422-0800
3 beams ball bearing tele...
Aluminium
800
800
40
CHAMBRELAN - D1422-0850
D1422-0850
3 beams ball bearing tele...
Aluminium
850
850
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表