您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
CGS3-Series - Universal 3-jaw centric gripper
IPR
Grippers
Centric Gripper
Powered by
CAD模型選擇
{ipr/greifer/zentrischgreifer/cgs3_asmtab.prj},{NB=CGS3-64-1(0)},{ARTNR=150001232},{TYP=CGS3-64-1},{TYPVER=},{VER=3},{AB=ASGZ-63},{ABVERS=},{EH=3.2},{HUB=0.0},{HPB=6.0},{GA=640},{GI=690},{MINF=-},{M=0.480},{MFL=90.0},{WHG=0.01},{OZ=0.03},{SZ=0.03},{LV=0.168},{MAXSD=1},{MF=0.35},{MX=40},{MY=48},{MZ=35},{MZD=1000},{MINBD=3},{MAXBD=8},{BT=-5 … +80},{PPATH=3_backen_zentrischgreifer/cgs3/parts/cgs3_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part-No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
EH
Recommended handling weight
[kg]
HPB
Stroke per jaw
[mm]
GA
Gripping force external gripping 6 bar
[N]
GI
Gripping force internal gripping 6 bar
[N]
MINF
Min. Spring force
[N]
M
Weight
[kg]
MFL
Max. finger length
[mm]
WHG
Repeatability
[mm]
OZ
Opening time at 6 bar
[s]
SZ
Closing time at 6 bar
[s]
LV
Air consumption per cycle
[l]
MAXSD
Max. locking air pressure
[bar]
MF
Max. weight per finger
[kg]
MX
Max. moment Mx
[Nm]
MY
Max. moment My
[Nm]
MZ
Max. moment Mz
[Nm]
MZD
Max. tensile/compressive force
[N]
MINBD
Max. operating pressure
[bar]
MAXBD
Max. operating pressure
[bar]
BT
Operating temperature
[°C]
CGS3-40
150001223
CGS3-40
1.3
2.5
255
280
-
0.128
57.5
0.01
0.03
0.03
0.03
1
0.1
10
12
7.5
260
3
8
-5 … +80
CGS3-40-FA
150001224
CGS3-40-FA
1.3
2.5
360
-
105
0.156
52.5
0.01
0.04
0.02
0.06
1
0.1
10
12
7.5
260
4
8
-5 … +80
CGS3-40-FA-SA
150001287
CGS3-40-FA-SA
1.3
2.5
360
-
105
0.183
52.5
0.01
0.04
0.02
0.06
1
0.1
10
12
7.5
260
4
8
-5 … +80
CGS3-40-FI
150001225
CGS3-40-FI
1.3
2.5
-
385
105
0.152
52.5
0.01
0.02
0.04
0.067
1
0.1
10
12
7.5
260
4
8
-5 … +80
CGS3-40-FI-SA
150001288
CGS3-40-FI-SA
1.3
2.5
-
385
105
0.183
52.5
0.01
0.02
0.04
0.067
1
0.1
10
12
7.5
260
4
8
-5 … +80
CGS3-40-SA
150001289
CGS3-40-SA
1.3
2.5
255
280
-
0.152
57.5
0.01
0.03
0.03
0.03
1
0.1
10
12
7.5
260
3
8
-5 … +80
CGS3-50-1
150001226
CGS3-50-1
1.7
4.0
335
370
-
0.265
72.5
0.01
0.03
0.03
0.06
1
0.18
20
24
15
520
3
8
-5 … +80
CGS3-50-1-FA
150001227
CGS3-50-1-FA
1.7
4.0
465
-
130
0.320
67.5
0.01
0.04
0.02
0.105
1
0.18
20
24
15
520
4
8
-5 … +80
CGS3-50-1-FA-SA
150001291
CGS3-50-1-FA-SA
1.7
4.0
465
-
130
0.375
67.5
0.01
0.04
0.02
0.105
1
0.18
20
24
15
520
4
8
-5 … +80
CGS3-50-1-FI
150001228
CGS3-50-1-FI
1.7
4.0
-
500
130
0.310
67.5
0.01
0.02
0.04
0.112
1
0.18
20
24
15
520
4
8
-5 … +80
CGS3-50-1-FI-SA
150001292
CGS3-50-1-FI-SA
1.7
4.0
-
500
130
0.365
67.5
0.01
0.02
0.04
0.112
1
0.18
20
24
15
520
4
8
-5 … +80
CGS3-50-1-SA
150001290
CGS3-50-1-SA
1.7
4.0
335
370
-
0.320
72.5
0.01
0.03
0.03
0.06
1
0.18
20
24
15
520
3
8
-5 … +80
CGS3-50-2
150001229
CGS3-50-2
1.7
2.0
670
740
-
0.265
72.5
0.01
0.03
0.03
0.06
1
0.18
20
24
15
520
3
8
-5 … +80
CGS3-50-2-FA
150001230
CGS3-50-2-FA
1.7
2.0
930
-
260
0.320
67.5
0.01
0.04
0.02
0.105
1
0.18
20
24
15
520
4
8
-5 … +80
CGS3-50-2-FA-SA
150001294
CGS3-50-2-FA-SA
1.7
2.0
930
-
260
0.375
67.5
0.01
0.04
0.02
0.105
1
0.18
20
24
15
520
4
8
-5 … +80
CGS3-50-2-FI
150001231
CGS3-50-2-FI
1.7
2.0
-
1000
260
0.310
67.5
0.01
0.02
0.04
0.112
1
0.18
20
24
15
520
4
8
-5 … +80
CGS3-50-2-FI-SA
150001295
CGS3-50-2-FI-SA
1.7
2.0
-
1000
260
0.365
67.5
0.01
0.02
0.04
0.112
1
0.18
20
24
15
520
4
8
-5 … +80
CGS3-50-2-SA
150001293
CGS3-50-2-SA
1.7
2.0
670
740
-
0.320
72.5
0.01
0.03
0.03
0.06
1
0.18
20
24
15
520
3
8
-5 … +80
CGS3-64-1
150001232
CGS3-64-1
3.2
6.0
640
690
-
0.480
90.0
0.01
0.03
0.03
0.168
1
0.35
40
48
35
1000
3
8
-5 … +80
CGS3-64-1-FA
150001233
CGS3-64-1-FA
3.2
6.0
890
-
250
0.590
85.0
0.01
0.04
0.02
0.28
1
0.35
40
48
35
1000
4
8
-5 … +80
CGS3-64-1-FA-SA
150001297
CGS3-64-1-FA-SA
3.2
6.0
890
-
250
0.678
85.0
0.01
0.04
0.02
0.28
1
0.35
40
48
35
1000
4
8
-5 … +80
CGS3-64-1-FI
150001234
CGS3-64-1-FI
3.2
6.0
-
940
250
0.570
85.0
0.01
0.02
0.04
0.308
1
0.35
40
48
35
1000
4
8
-5 … +80
CGS3-64-1-FI-SA
150001298
CGS3-64-1-FI-SA
3.2
6.0
-
940
250
0.658
85.0
0.01
0.02
0.04
0.308
1
0.35
40
48
35
1000
4
8
-5 … +80
CGS3-64-1-SA
150001296
CGS3-64-1-SA
3.2
6.0
640
690
-
0.586
90.0
0.01
0.03
0.03
0.168
1
0.35
40
48
35
1000
3
8
-5 … +80
CGS3-64-2
150001235
CGS3-64-2
3.2
3.0
1280
1380
-
0.480
90.0
0.01
0.03
0.03
0.168
1
0.35
40
48
35
1000
3
8
-5 … +80
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CGS2-Series - Universal 2-jaw parallel gripper
IPR
22.09.2022
MGS-Serie - Universal 2-jaw parallel gripper
IPR
22.09.2022
TJ30 - TJ30 Series 3 Jaw Gripper
ASCO Numatics
22.04.2021
three-jaw clamps CGZT series
Camozzi
16.05.2024
ZN-200 - Z-Axis Compliance Device
IPR
22.09.2022
CFT - Air Gripper-3 Jaws Type
SAMLO
03.02.2023
RPW-250 - 2-Jaw-Parallel Gripper with Sliding Guide
IPR
22.09.2022
IRP-19/20-ISO-125 - DIN/ISO 2-Jaw-Parallel Gripper with Sliding Guide
IPR
22.09.2022
RZP - 3-Backen-Zentrischgreifer RZP pneumatisch betätigt
Roehm
18.10.2023
ZN-160 - Z-Axis Compliance Device
IPR
22.09.2022
FM-250-P - Compliance Wrist, Pneumatic
IPR
28.07.2022
GD1-B bis GD50_Dummy - Dreibackengreifer mit großem Hub_dummy
Zimmer Group
26.01.2024
Serie GPD5000il - 3-Backen-Zentrischgreifer
Zimmer Group
26.02.2024
Gripper with three parallel jaws, series P12 - 100
Metalwork
21.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表