您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
CE DEB TG4 - Composition
CA-BE
Compositions
Type - CE
Powered by
CAD模型選擇
{ca_be/composizioni/ce/ce_tg4_deb_asmtab.prj},{NB=CE DEB TG4 396x546 /57},{CS=396},{CD=546},{A=396},{B=546},{HT1G4=18},{HT2G4=18},{HD=57},{HDX=57,77,97,117},{HPFDG4=26},{COSTTCI=32},{DIAMTCEI=16},{DEB=50},{L1=338},{DIAMTCEITAV=8},{DIAMC2=20},{B3H=32},{VERS=2},{PPATH=ce_tg4_deb/ce_tg4_deb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HT1G4
Thickness - plate T1G4
[mm]
HT2G4
Thickness - plate T2G4
[mm]
HPFDG4
Thickness - plate PFDG4
[mm]
CEDEBTG419195
196
196
196
196
12
18
22
CEDEBTG419245
196
246
196
246
12
18
22
CEDEBTG419295
196
296
196
296
12
18
22
CEDEBTG419345
196
346
196
346
12
18
22
CEDEBTG424245
246
246
246
246
12
18
22
CEDEBTG424295
246
296
246
296
12
18
22
CEDEBTG424345
246
346
246
346
12
18
22
CEDEBTG424395
246
396
246
396
12
18
22
CEDEBTG429295
296
296
296
296
16
18
26
CEDEBTG429345
296
346
296
346
16
18
26
CEDEBTG429395
296
396
296
396
16
18
26
CEDEBTG429445
296
446
296
446
16
18
26
CEDEBTG434345
346
346
346
346
18
18
26
CEDEBTG434395
346
396
346
396
18
18
26
CEDEBTG434445
346
446
346
446
18
18
26
CEDEBTG434495
346
496
346
496
18
18
26
CEDEBTG439395
396
396
396
396
18
18
26
CEDEBTG439445
396
446
396
446
18
18
26
CEDEBTG439495
396
496
396
496
18
18
26
CEDEBTG439545
396
546
396
546
18
18
26
CEDEBTG444445
446
446
446
446
22
22
26
CEDEBTG444495
446
496
446
496
22
22
26
CEDEBTG444545
446
546
446
546
22
22
26
CEDEBTG444595
446
596
446
596
22
22
26
CEDEBTG449497
490
496
490
496
22
22
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CE TG4 - Composition
CA-BE
03.11.2022
MSNCBD - Contact Switches-Non Contact Point Type - Bolt Type - With LED
Misumi
03.06.2021
FGSS - Gas Springs -Mounting Orientation Free-
Misumi
03.06.2021
MSTKD-C - Contact Switches - Cylinder Type Diameter 6
Misumi
03.06.2021
MSN-S - Switches with Stoppers - Mini Drop-Proof Type - Screw Type - Loose ...
Misumi
03.06.2021
MSTKD-B - Contact Switches - Bolt Type M6
Misumi
03.06.2021
DGM, KDGM - Dog Shafts - Full Thread Type
Misumi
03.06.2021
MSTKD-ASL - Positioning Switches - Standard
Misumi
03.06.2021
MSTKD-BR - Contact Switches - Tip Resin Type
Misumi
03.06.2021
MSNCB - Contact Switches-Non Contact Point Type - Bolt Type
Misumi
03.06.2021
CMST,N-CMST,CMSTW,N-CMSTW,CMSC,N-CMSC,CMSCW,N-CMSCW - Compact Contact Switc...
Misumi
03.06.2021
N-MSTKD-BRD - Contact Switches - Tip Resin Type - With LED
Misumi
03.06.2021
DGSA - Dogs for Switches and Sensors - Slit Type - One End Cone Type with D...
Misumi
03.06.2021
UBB - Round Wire Springs -Outer Diameter Referenced Stainless Steel-
Misumi
03.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表