您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 808 D - Cardan joints, form D
Fabory
12 Engineering parts & machine parts
Powered by
CAD模型選擇
{fabory/12_engineering_parts_machine_parts/din_808-asm-tbl.prj},{NB=Wellengelenk DIN 808 D12x20-G57560.120.020(High)},{CNSORDERNO=57560.120.020},{VARIANT=0},{PACKAGING=1},{FABNETWEIGHT=160.000},{FORM2=2},{D1=12},{D2=20},{L1=18.000},{L2=62.000},{L3=88.000},{Z=0.500},{PR=0.400},{DR=40.000},{TOL=0.060},{D3=5.000},{W=7.500},{B=4.000},{T=13.800},{S=10.000},{E=13.000},{HV1=5.000},{NENNID=12X20X88MM},{BRAND=Fabory},{STANDARD=DIN 808 D},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Free-cutting steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492877093},{INTRASTATCODE=84836080},{ECLASS=23-02-01-02�},{UNSPSC=31160000},{ETIM=},{FAB_NENN=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
FORM
ⁿ/ₐ
D2
d2 - k11
[mm]
LAGERVIS
ⁿ/ₐ
AUSLVIS
Type left
ⁿ/ₐ
AUSRVIS
Type right
ⁿ/ₐ
L1
l1
[mm]
L2
l2 - +/-1
[mm]
L3
l3 - +/-1
[mm]
Z
z
[mm]
PR
Testing torque
[Nm]
DR
Tolerance avocation angle
[Grad]
TOL
t - coaxial tolerance of drillings to each other
[mm]
D3
[mm]
W
[mm]
B
[mm]
T
[mm]
S
[mm]
E
[mm]
HV1
HV
[mm]
Cardan joint DIN 808 D10x...
57560.100.016
10X16X74MM
Fabory
DIN 808 D
Free-cutting steel
0.08000
Y
8715492877086
84836080
23-02-01-02�
31160000
1
Form D
16
Slide bearings
Standard type
Standard type
15.000
52.000
74.000
0.500
0.200
45.000
0.060
4.000
6.000
3.000
11.400
0.000
0.000
4.500
Cardan joint DIN 808 D12x...
57560.120.020
12X20X88MM
Fabory
DIN 808 D
Free-cutting steel
0.16000
Y
8715492877093
84836080
23-02-01-02�
31160000
1
Form D
20
Slide bearings
Standard type
Standard type
18.000
62.000
88.000
0.500
0.400
40.000
0.060
5.000
7.500
4.000
13.800
10.000
13.000
5.000
Cardan joint DIN 808 D16x...
57560.160.025
16X25X104MM
Fabory
DIN 808 D
Free-cutting steel
0.24000
Y
8715492877109
84836080
23-02-01-02�
31160000
1
Form D
25
Slide bearings
Standard type
Standard type
22.000
74.000
104.000
0.500
1.000
32.000
0.060
6.000
9.000
5.000
18.300
14.000
18.000
6.000
Cardan joint DIN 808 D20x...
57560.200.032
20X32X124MM
Fabory
DIN 808 D
Free-cutting steel
0.50000
Y
8715492877116
84836080
23-02-01-02�
31160000
1
Form D
32
Slide bearings
Standard type
Standard type
25.000
86.000
124.000
1.000
1.700
28.000
0.090
8.000
11.000
6.000
22.800
19.000
25.000
8.000
Cardan joint DIN 808 D25x...
57560.250.040
25X40X156MM
Fabory
DIN 808 D
Free-cutting steel
0.95000
Y
8715492877123
84836080
23-02-01-02�
31160000
1
Form D
40
Slide bearings
Standard type
Standard type
32.000
108.000
156.000
1.000
3.400
25.000
0.090
10.000
15.000
8.000
28.300
24.000
32.000
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表