您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LAC - Cam levers
Elesa+Ganter
紧定手柄
LAC.
LAC
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/lac_combi/lac/lac_asmtab.prj},{NB=Cam levers LAC.80 p-M6x300},{PARTNUMBER=33573},{DESCRIPTION=LAC.80 p-M6x30},{POS=0},{VERS=2},{DIM01=79},{DIM02=-},{DIM02X=0},{DIM03=M6},{DIM03X=6},{DIM04=20.0},{DIM05=21},{DIM06=-},{DIM06X=0.0},{DIM07=-},{DIM07X=0.0},{DIM08=8.1},{DIM09=11},{DIM10=30},{DIM10X=30},{DIM11=20},{DIM12=1.00},{DIM13=7000},{WEIGHT=46},{DIS=9.800},{DIS2=12},{PPATH=lac_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d
ⁿ/ₐ
DIM03
d4
ⁿ/ₐ
DIM04
D
[mm]
DIM05
H.
[mm]
DIM06
h1 max
[mm]
DIM07
h2
[mm]
DIM08
d1
[mm]
DIM09
d3
[mm]
DIM10
l
[mm]
DIM11
l1
[mm]
DIM12
x
[mm]
DIM13
Fmax
[N]
WEIGHT
重量
[g]
Cam levers LAC.44 B-M50
33321
LAC.44 B-M5
44
M5
-
17.5
18
20.5
5.5
6.1
9
-
18
0.50
3500
19
Cam levers LAC.44 B-M60
33422
LAC.44 B-M6
44
M6
-
17.5
18
20.5
5.5
6.1
9
-
18
0.50
3500
19
Cam levers LAC.63 B-M50
33483
LAC.63 B-M5
63
M5
-
17.5
18
20.5
5.5
6.1
9
-
18
0.75
4000
23
Cam levers LAC.63 B-M60
33482
LAC.63 B-M6
63
M6
-
17.5
18
20.5
5.5
6.1
9
-
18
0.75
4000
23
Cam levers LAC.80 B-M60
33561
LAC.80 B-M6
79
M6
-
20.0
21
25.5
7
8.1
11
-
20
1.00
7000
32
Cam levers LAC.80 B-M80
33562
LAC.80 B-M8
79
M8
-
20.0
21
25.5
7
8.1
11
-
20
1.00
7000
32
Cam levers LAC.44 SST-M50
33323
LAC.44 SST-M5
44
M5
-
17.5
18
20.5
5.5
6.1
9
-
18
0.50
3500
19
Cam levers LAC.44 SST-M60
33423
LAC.44 SST-M6
44
M6
-
17.5
18
20.5
5.5
6.1
9
-
18
0.50
3500
19
Cam levers LAC.63 SST-M50
33486
LAC.63 SST-M5
63
M5
-
17.5
18
20.5
5.5
6.1
9
-
18
0.75
4000
23
Cam levers LAC.63 SST-M60
33487
LAC.63 SST-M6
63
M6
-
17.5
18
20.5
5.5
6.1
9
-
18
0.75
4000
23
Cam levers LAC.80 SST-M60
33566
LAC.80 SST-M6
79
M6
-
20.0
21
25.5
7
8.1
11
-
20
1.00
7000
32
Cam levers LAC.80 SST-M80
33567
LAC.80 SST-M8
79
M8
-
20.0
21
25.5
7
8.1
11
-
20
1.00
7000
32
Cam levers LAC.44 p-M5x20...
33331
LAC.44 p-M5x20
44
-
M5
17.5
18
-
-
6.1
9
20
18
0.50
3500
29
Cam levers LAC.44 p-M5x25...
33332
LAC.44 p-M5x25
44
-
M5
17.5
18
-
-
6.1
9
25
18
0.50
3500
29
Cam levers LAC.44 p-M5x30...
33333
LAC.44 p-M5x30
44
-
M5
17.5
18
-
-
6.1
9
30
18
0.50
3500
29
Cam levers LAC.44 p-M5x40...
33334
LAC.44 p-M5x40
44
-
M5
17.5
18
-
-
6.1
9
40
18
0.50
3500
29
Cam levers LAC.44 p-M5x50...
33335
LAC.44 p-M5x50
44
-
M5
17.5
18
-
-
6.1
9
50
18
0.50
3500
29
Cam levers LAC.44 p-M6x20...
33341
LAC.44 p-M6x20
44
-
M6
17.5
18
-
-
6.1
9
20
18
0.50
3500
29
Cam levers LAC.44 p-M6x25...
33424
LAC.44 p-M6x25
44
-
M6
17.5
18
-
-
6.1
9
25
18
0.50
3500
29
Cam levers LAC.44 p-M6x30...
33342
LAC.44 p-M6x30
44
-
M6
17.5
18
-
-
6.1
9
30
18
0.50
3500
29
Cam levers LAC.44 p-M6x40...
33343
LAC.44 p-M6x40
44
-
M6
17.5
18
-
-
6.1
9
40
18
0.50
3500
29
Cam levers LAC.44 p-M6x50...
33426
LAC.44 p-M6x50
44
-
M6
17.5
18
-
-
6.1
9
50
18
0.50
3500
38
Cam levers LAC.63 p-M5x20...
33652
LAC.63 p-M5x20
63
-
M5
18.0
18
-
-
6.1
9
20
18
0.75
4000
33
Cam levers LAC.63 p-M5x25...
33653
LAC.63 p-M5x25
63
-
M5
18.0
18
-
-
6.1
9
25
18
0.75
4000
33
Cam levers LAC.63 p-M5x30...
33654
LAC.63 p-M5x30
63
-
M5
18.0
18
-
-
6.1
9
30
18
0.75
4000
33
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 820 - Toggle clamps, Type MC, U-bar version, with two flanged washers an...
Elesa+Ganter
21.06.2024
LAC-R - Cam levers
Elesa+Ganter
21.06.2024
MBT-SOFT-B - Fluted grip knobs
Elesa+Ganter
21.06.2024
MRT-B - Adjustable handles
Elesa+Ganter
21.06.2024
DIN 179 - Guide bushes without collar, Type A, Bore one sided
Elesa+Ganter
21.06.2024
SKF®-RKULG-20-50-CN-C6 - 深沟球轴承 SKF
MÄDLER
26.04.2024
VL.640 FP - 带螺纹的凸轮螺母
Elesa+Ganter
21.06.2024
DIN 6321 B - Workholding bolts / Headed dowels, Type B, Locating bolt cylin...
Elesa+Ganter
21.06.2024
GN 927 - Clamping levers with eccentrical cam with threaded stud, Type A, P...
Elesa+Ganter
21.06.2024
LAC-p - Cam levers
Elesa
26.09.2023
GN 927.3 - Cam clamping levers
Elesa
01.07.2024
GN 927.5 - Stainless Steel-Clamping levers with eccentrical cam with thread...
Elesa+Ganter
21.06.2024
CFMX-CH - Hinges
Elesa+Ganter
21.06.2024
B3-HSGK - 3 phase motor
INKOMA-GROUP
17.04.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表