您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C72H - Combination assemblies (BL72)
IMI Norgren
Air Preparation
Excelon 72 series
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/excelon_72/c72h_combination_assemblies.prj},{NB=C72H-2AK-QT3-RMG-QTN},{CNSORDERNO=C72H-2AK-QT3-RMG-QTN},{PS=1/4\"},{TH=A - PTF},{PR=0.3…10},{BW=Transparent},{DR=Manual},{FE=40},{DP=Relieving},{LT=Micro-fog},{PG=With},{OV=NULL},{NOTE=NULL},{INFOWWW=Link},{INFOPATH=http://www.norgren.com/in/en/list/air-preparation/combination-units-frl?refine=description-over-combination-filter_regulators-and-lubricators-frl&refine=drain-type-over-manual&refine=series-is-excelon&refine=range-over-c72h},{STEP=Norgren-C72H-2AK-QTx-RMG-QTN.STEP},{NAME=Norgren-C72H-2AK-QTx-RMG-QTN},{INAME=Norgren2dC72H2d2AK2dQTx2dRMG2dQTN},{SHA256=QGeTdK8qXFQXJg9ZJJCcpuia6BCN+NLrS2lESK6KBh4=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
PR
Pressure Range
[bar]
BW
Bowl
ⁿ/ₐ
DR
Drain
ⁿ/ₐ
FE
Filter Element
ⁿ/ₐ
DP
Diaphragm
ⁿ/ₐ
LT
Lubricator Type
ⁿ/ₐ
PG
Pressure Gauge
ⁿ/ₐ
C72H-2AK-AE3-RMG-EDB
C72H-2AK-AE3-RMG-EDB
1/4"
A - PTF
0.3…10
Metal
Automatic
40
Relieving
Micro-fog
With
C72H-2AK-AE3-RMG-EDN
C72H-2AK-AE3-RMG-EDN
1/4"
A - PTF
0.3…10
Metal
Automatic
40
Relieving
Micro-fog
With
C72H-2AK-AE3-RMG-QDB
C72H-2AK-AE3-RMG-QDB
1/4"
A - PTF
0.3…10
Metal
Mixed
40
Relieving
Micro-fog
With
C72H-2AK-AE3-RMG-QDN
C72H-2AK-AE3-RMG-QDN
1/4"
A - PTF
0.3…10
Metal
Mixed
40
Relieving
Micro-fog
With
C72H-2AK-AL3-RMG-ETB
C72H-2AK-AL3-RMG-ETB
1/4"
A - PTF
0.3…10
Transparent
Automatic
40
Relieving
Micro-fog
With
C72H-2AK-AL3-RMG-ETN
C72H-2AK-AL3-RMG-ETN
1/4"
A - PTF
0.3…10
Transparent
Automatic
40
Relieving
Micro-fog
With
C72H-2AK-AL3-RMG-QTB
C72H-2AK-AL3-RMG-QTB
1/4"
A - PTF
0.3…10
Transparent
Mixed
40
Relieving
Micro-fog
With
C72H-2AK-AL3-RMG-QTN
C72H-2AK-AL3-RMG-QTN
1/4"
A - PTF
0.3…10
Transparent
Mixed
40
Relieving
Micro-fog
With
C72H-2AK-QD3-RMG-EDB
C72H-2AK-QD3-RMG-EDB
1/4"
A - PTF
0.3…10
Metal
Mixed
40
Relieving
Micro-fog
With
C72H-2AK-QD3-RMG-EDN
C72H-2AK-QD3-RMG-EDN
1/4"
A - PTF
0.3…10
Metal
Mixed
40
Relieving
Micro-fog
With
C72H-2AK-QD3-RMG-QDB
C72H-2AK-QD3-RMG-QDB
1/4"
A - PTF
0.3…10
Metal
Manual
40
Relieving
Micro-fog
With
C72H-2AK-QD3-RMG-QDN
C72H-2AK-QD3-RMG-QDN
1/4"
A - PTF
0.3…10
Metal
Manual
40
Relieving
Micro-fog
With
C72H-2AK-QT3-RMG-ETB
C72H-2AK-QT3-RMG-ETB
1/4"
A - PTF
0.3…10
Transparent
Mixed
40
Relieving
Micro-fog
With
C72H-2AK-QT3-RMG-ETN
C72H-2AK-QT3-RMG-ETN
1/4"
A - PTF
0.3…10
Transparent
Mixed
40
Relieving
Micro-fog
With
C72H-2AK-QT3-RMG-QTB
C72H-2AK-QT3-RMG-QTB
1/4"
A - PTF
0.3…10
Transparent
Manual
40
Relieving
Micro-fog
With
C72H-2AK-QT3-RMG-QTN
C72H-2AK-QT3-RMG-QTN
1/4"
A - PTF
0.3…10
Transparent
Manual
40
Relieving
Micro-fog
With
C72H-3AK-AE3-RMG-EDB
C72H-3AK-AE3-RMG-EDB
3/8"
A - PTF
0.3…10
Metal
Automatic
40
Relieving
Micro-fog
With
C72H-3AK-AE3-RMG-EDN
C72H-3AK-AE3-RMG-EDN
3/8"
A - PTF
0.3…10
Metal
Automatic
40
Relieving
Micro-fog
With
C72H-3AK-AE3-RMG-QDB
C72H-3AK-AE3-RMG-QDB
3/8"
A - PTF
0.3…10
Metal
Mixed
40
Relieving
Micro-fog
With
C72H-3AK-AE3-RMG-QDN
C72H-3AK-AE3-RMG-QDN
3/8"
A - PTF
0.3…10
Metal
Mixed
40
Relieving
Micro-fog
With
C72H-3AK-AL3-RMG-ETB
C72H-3AK-AL3-RMG-ETB
3/8"
A - PTF
0.3…10
Transparent
Automatic
40
Relieving
Micro-fog
With
C72H-3AK-AL3-RMG-ETN
C72H-3AK-AL3-RMG-ETN
3/8"
A - PTF
0.3…10
Transparent
Automatic
40
Relieving
Micro-fog
With
C72H-3AK-AL3-RMG-QTB
C72H-3AK-AL3-RMG-QTB
3/8"
A - PTF
0.3…10
Transparent
Mixed
40
Relieving
Micro-fog
With
C72H-3AK-AL3-RMG-QTN
C72H-3AK-AL3-RMG-QTN
3/8"
A - PTF
0.3…10
Transparent
Mixed
40
Relieving
Micro-fog
With
C72H-3AK-QD3-RMG-EDB
C72H-3AK-QD3-RMG-EDB
3/8"
A - PTF
0.3…10
Metal
Mixed
40
Relieving
Micro-fog
With
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表