您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
C55-X1439 - ISO Standards (ISO/21287) Compact Cylinder, Auto Switch Mounting Groove: T-slot Type
SMC
bp2_standard_air_cylinder
C55-X1439 Compact Cylinder, Auto Switch Mounting Groove: T-slot Type
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/c55-x1439/c55_asmtab.prj},{NB=C55C32-5-X1439(0_0_0)},{BORE=32},{A=51},{B=44},{C=12},{D=16},{E=47},{F=8.5},{I=60},{J=1.5},{K=14},{L=7},{M=32.5},{N=5.5},{OB=9.0},{Q=14.5},{RA=11},{RB=5},{T=1.0},{B1=17},{C1=16.5},{H1=6},{L1=26},{X=19},{A9A=14.500},{A9B=9.500},{M9A=18.500},{M9B=13.500},{P3DWA=9.500},{P3DWB=4.000},{LF=0.0},{LD=0.0},{LH=0.0},{LT=0},{LX=0},{LZ=0},{R=0.0},{XL=0},{Y=0},{Z=15.0},{DF=0},{FD=0.0},{FL=0.0},{FT=0},{FV=0},{FX=0},{FY=0},{FZ=0},{CD=10},{CL=5.5},{CU=12},{CW=22},{CX=26},{CZ=45},{RR=9.5},{AA=16.5},{MOUNT=(C) Single clevis style},{SS=5,10,15,20,25,30,35,40,45,50,60,80,100,125,150},{H=M8x1.25},{OA=M6x1.0},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=5},{POS=0},{ROD=},{STOP=0},{THREAD2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
ⁿ/ₐ
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
OA
ⁿ/ₐ
OB
[mm]
Q
[mm]
RA
[mm]
RB
[mm]
T
[mm]
B1
[mm]
C1
[mm]
HH
ⁿ/ₐ
H1
[mm]
L1
[mm]
X
[mm]
LF
[mm]
LD
[mm]
LH
[mm]
LT
[mm]
LX
[mm]
LZ
[mm]
R
[mm]
XL
[mm]
Y
[mm]
Z
[mm]
DF
[mm]
FD
[mm]
FL
[mm]
FT
[mm]
FV
[mm]
FX
[mm]
FY
[mm]
FZ
[mm]
CD
[mm]
CL
[mm]
CU
[mm]
CW
[mm]
CX
[mm]
CZ
[mm]
RR
[mm]
AA
[mm]
C55B20-5-X1439
20
(B) Through-hole/Both end...
-
43
37
10
10
38
5.5
M6x1.0
45
0.0
8
6
22.0
4.5
M5x0.8
7.5
13.0
10
5
0.8
13
14.0
M8x1.25
5
22
16
0.0
0.0
0.0
0
0
0
0.0
0
0
0.0
0
0.0
0.0
0
0
0
0
0
0
0.0
0
0
0
0
0.0
0.0
C55L20-5-X1439
20
(L) Foot style
-
43
37
10
10
38
5.5
M6x1.0
45
0.0
8
6
22.0
4.5
M5x0.8
7.5
13.0
10
5
0.8
13
14.0
M8x1.25
5
22
16
22.0
7.0
27.0
4
22
36
8.0
16
7
0.0
0
0.0
0.0
0
0
0
0
0
0
0.0
0
0
0
0
0.0
0.0
C55F20-5-X1439
20
(F) Rod side flange style
-
43
37
10
10
38
5.5
M6x1.0
45
0.0
8
6
22.0
4.5
M5x0.8
7.5
13.0
10
5
0.8
13
14.0
M8x1.25
5
22
16
0.0
0.0
0.0
0
0
0
0.0
0
0
0.0
16
6.6
2.8
8
38
55
0
68
0
0.0
0
0
0
0
0.0
0.0
C55G20-5-X1439
20
(G) Head side flange styl...
-
43
37
10
10
38
5.5
M6x1.0
45
0.0
8
6
22.0
4.5
M5x0.8
7.5
13.0
10
5
0.8
13
14.0
M8x1.25
5
22
16
0.0
0.0
0.0
0
0
0
0.0
0
0
0.0
16
6.6
2.8
8
38
55
0
68
0
0.0
0
0
0
0
0.0
0.0
C55C20-5-X1439
20
(C) Single clevis style
-
43
37
10
10
38
5.5
M6x1.0
45
0.0
8
6
22.0
4.5
M5x0.8
7.5
13.0
10
5
0.8
13
14.0
M8x1.25
5
22
16
0.0
0.0
0.0
0
0
0
0.0
0
0
0.0
0
0.0
0.0
0
0
0
0
0
8
3.0
12
20
16
35
9.0
0.0
C55B25-5-X1439
25
(B) Through-hole/Both end...
-
45
39
10
12
41
5.5
M6x1.0
49
0.0
10
6
26.0
4.5
M5x0.8
7.5
13.0
10
5
0.8
13
14.0
M8x1.25
5
22
16
0.0
0.0
0.0
0
0
0
0.0
0
0
0.0
0
0.0
0.0
0
0
0
0
0
0
0.0
0
0
0
0
0.0
0.0
C55L25-5-X1439
25
(L) Foot style
-
45
39
10
12
41
5.5
M6x1.0
49
0.0
10
6
26.0
4.5
M5x0.8
7.5
13.0
10
5
0.8
13
14.0
M8x1.25
5
22
16
22.0
7.0
29.0
4
26
40
10.0
16
7
0.0
0
0.0
0.0
0
0
0
0
0
0
0.0
0
0
0
0
0.0
0.0
C55F25-5-X1439
25
(F) Rod side flange style
-
45
39
10
12
41
5.5
M6x1.0
49
0.0
10
6
26.0
4.5
M5x0.8
7.5
13.0
10
5
0.8
13
14.0
M8x1.25
5
22
16
0.0
0.0
0.0
0
0
0
0.0
0
0
0.0
16
6.6
2.8
8
38
60
0
73
0
0.0
0
0
0
0
0.0
0.0
C55G25-5-X1439
25
(G) Head side flange styl...
-
45
39
10
12
41
5.5
M6x1.0
49
0.0
10
6
26.0
4.5
M5x0.8
7.5
13.0
10
5
0.8
13
14.0
M8x1.25
5
22
16
0.0
0.0
0.0
0
0
0
0.0
0
0
0.0
16
6.6
2.8
8
38
60
0
73
0
0.0
0
0
0
0
0.0
0.0
C55C25-5-X1439
25
(C) Single clevis style
-
45
39
10
12
41
5.5
M6x1.0
49
0.0
10
6
26.0
4.5
M5x0.8
7.5
13.0
10
5
0.8
13
14.0
M8x1.25
5
22
16
0.0
0.0
0.0
0
0
0
0.0
0
0
0.0
0
0.0
0.0
0
0
0
0
0
8
3.0
12
20
16
40
9.0
0.0
C55B32-5-X1439
32
(B) Through-hole/Both end...
-
51
44
12
16
47
8.5
M8x1.25
60
1.5
14
7
32.5
5.5
M6x1.0
9.0
14.5
11
5
1.0
17
16.5
M10 x 1.25
6
26
19
0.0
0.0
0.0
0
0
0
0.0
0
0
15.0
0
0.0
0.0
0
0
0
0
0
0
0.0
0
0
0
0
0.0
16.5
C55L32-5-X1439
32
(L) Foot style
-
51
44
12
16
47
8.5
M8x1.25
60
1.5
14
7
32.5
5.5
M6x1.0
9.0
14.5
11
5
1.0
17
16.5
M10 x 1.25
6
26
19
24.5
7.0
33.5
4
32
46
15.0
16
7
15.0
0
0.0
0.0
0
0
0
0
0
0
0.0
0
0
0
0
0.0
16.5
C55F32-5-X1439
32
(F) Rod side flange style
-
51
44
12
16
47
8.5
M8x1.25
60
1.5
14
7
32.5
5.5
M6x1.0
9.0
14.5
11
5
1.0
17
16.5
M10 x 1.25
6
26
19
0.0
0.0
0.0
0
0
0
0.0
0
0
15.0
30
7.0
5.0
10
50
64
32
79
0
0.0
0
0
0
0
0.0
16.5
C55G32-5-X1439
32
(G) Head side flange styl...
-
51
44
12
16
47
8.5
M8x1.25
60
1.5
14
7
32.5
5.5
M6x1.0
9.0
14.5
11
5
1.0
17
16.5
M10 x 1.25
6
26
19
0.0
0.0
0.0
0
0
0
0.0
0
0
15.0
30
7.0
5.0
10
50
64
32
79
0
0.0
0
0
0
0
0.0
16.5
C55C32-5-X1439
32
(C) Single clevis style
-
51
44
12
16
47
8.5
M8x1.25
60
1.5
14
7
32.5
5.5
M6x1.0
9.0
14.5
11
5
1.0
17
16.5
M10 x 1.25
6
26
19
0.0
0.0
0.0
0
0
0
0.0
0
0
15.0
0
0.0
0.0
0
0
0
0
0
10
5.5
12
22
26
45
9.5
16.5
C55B40-5-X1439
40
(B) Through-hole/Both end...
-
52
45
12
16
53
9.5
M8x1.25
67
2.5
14
7
38.0
5.5
M6x1.0
9.0
14.5
11
5
1.0
17
16.5
M10 x 1.25
6
26
19
0.0
0.0
0.0
0
0
0
0.0
0
0
16.5
0
0.0
0.0
0
0
0
0
0
0
0.0
0
0
0
0
0.0
22.0
C55L40-5-X1439
40
(L) Foot style
-
52
45
12
16
53
9.5
M8x1.25
67
2.5
14
7
38.0
5.5
M6x1.0
9.0
14.5
11
5
1.0
17
16.5
M10 x 1.25
6
26
19
26.0
10.0
38.0
4
36
52
17.5
18
9
16.5
0
0.0
0.0
0
0
0
0
0
0
0.0
0
0
0
0
0.0
22.0
C55F40-5-X1439
40
(F) Rod side flange style
-
52
45
12
16
53
9.5
M8x1.25
67
2.5
14
7
38.0
5.5
M6x1.0
9.0
14.5
11
5
1.0
17
16.5
M10 x 1.25
6
26
19
0.0
0.0
0.0
0
0
0
0.0
0
0
16.5
35
9.0
5.0
10
55
72
36
90
0
0.0
0
0
0
0
0.0
22.0
C55G40-5-X1439
40
(G) Head side flange styl...
-
52
45
12
16
53
9.5
M8x1.25
67
2.5
14
7
38.0
5.5
M6x1.0
9.0
14.5
11
5
1.0
17
16.5
M10 x 1.25
6
26
19
0.0
0.0
0.0
0
0
0
0.0
0
0
16.5
35
9.0
5.0
10
55
72
36
90
0
0.0
0
0
0
0
0.0
22.0
C55C40-5-X1439
40
(C) Single clevis style
-
52
45
12
16
53
9.5
M8x1.25
67
2.5
14
7
38.0
5.5
M6x1.0
9.0
14.5
11
5
1.0
17
16.5
M10 x 1.25
6
26
19
0.0
0.0
0.0
0
0
0
0.0
0
0
16.5
0
0.0
0.0
0
0
0
0
0
12
5.5
15
25
28
51
12.0
22.0
C55B50-5-X1439
50
(B) Through-hole/Both end...
-
53
45
16
20
64
10.5
M10x1.5
82
2.0
17
8
46.5
6.6
M8x1.25
10.5
13.5
15
5
1.6
19
19.5
M12 x 1.25
7
30
22
0.0
0.0
0.0
0
0
0
0.0
0
0
17.0
0
0.0
0.0
0
0
0
0
0
0
0.0
0
0
0
0
0.0
26.0
C55L50-5-X1439
50
(L) Foot style
-
53
45
16
20
64
10.5
M10x1.5
82
2.0
17
8
46.5
6.6
M8x1.25
10.5
13.5
15
5
1.6
19
19.5
M12 x 1.25
7
30
22
31.0
10.0
45.0
5
45
64
20.0
21
9
17.0
0
0.0
0.0
0
0
0
0
0
0
0.0
0
0
0
0
0.0
26.0
C55F50-5-X1439
50
(F) Rod side flange style
-
53
45
16
20
64
10.5
M10x1.5
82
2.0
17
8
46.5
6.6
M8x1.25
10.5
13.5
15
5
1.6
19
19.5
M12 x 1.25
7
30
22
0.0
0.0
0.0
0
0
0
0.0
0
0
17.0
40
9.0
6.0
12
70
90
45
110
0
0.0
0
0
0
0
0.0
26.0
C55G50-5-X1439
50
(G) Head side flange styl...
-
53
45
16
20
64
10.5
M10x1.5
82
2.0
17
8
46.5
6.6
M8x1.25
10.5
13.5
15
5
1.6
19
19.5
M12 x 1.25
7
30
22
0.0
0.0
0.0
0
0
0
0.0
0
0
17.0
40
9.0
6.0
12
70
90
45
110
0
0.0
0
0
0
0
0.0
26.0
C55C50-5-X1439
50
(C) Single clevis style
-
53
45
16
20
64
10.5
M10x1.5
82
2.0
17
8
46.5
6.6
M8x1.25
10.5
13.5
15
5
1.6
19
19.5
M12 x 1.25
7
30
22
0.0
0.0
0.0
0
0
0
0.0
0
0
17.0
0
0.0
0.0
0
0
0
0
0
12
6.5
15
27
32
64
12.0
26.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C55/CD55 - ISO Standards [ISO/21287] Compact Cylinder
SMC Corporation
26.06.2024
CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
CP96/C96_KJ - Piston Rod Ball Joint
SMC
09.07.2021
CQM - Compact Cylinder Guide Rod Type
SMC
04.04.2022
EVS1 - Solenoid Valve (with M Connector)
SMC
28.09.2023
CQS/CDQS - Compact Cylinder:Standard Type Double Acting,Single Rod
SMC
04.04.2022
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
RZQ - 3 Position Cylinder
SMC
26.09.2023
55-C55/CD55 - ISO Standards (ISO/21287) Compact Cylinder/Standard type: Dou...
SMC
12.10.2023
JCQ - Compact Cylinder/Double Acting, Single Rod
SMC
26.09.2023
CP96S/CP96SD - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
04.04.2022
CQ2 CQ-C - Double Clevis Pivot Bracket
SMC
17.02.2022
10/11-CJ2-Z/10/11-CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod/...
SMC
23.03.2022
JCM/JCDM - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表